您可通過問題反饋或聯繫在線客服提交您的建議,我們將盡快完善:
Support
確定
??
-
我的賬號
註冊
登錄
忘記密碼?
български
čeština
Deutsch
English (United Kingdom)
English (United States)
español
français
italiano
日本語
한국어
polski
português
русский
Türkçe
中文
中文 (繁體)
不支持第三方 Cookie
您的瀏覽器不允許設置第三方 cookie。Please enable them in your browsers settings or click the button below.
請單擊此處在新選項卡中打開頁面內容。
If the opened page does not work initially, try reloading the page.
Please enable cookies in your browser for PARTcommunity to work
CAD模型
登錄
註冊
忘記密碼?
български
čeština
Deutsch
English (United Kingdom)
English (United States)
español
français
italiano
日本語
한국어
polski
português
русский
Türkçe
中文
中文 (繁體)
Advertising
Catalog navigation
所有產品目錄
幾何搜索
草圖搜索
變量搜索
認證的產品目錄
按照分類
按照國家
按照標準
可提供的產品目錄語言:
English
italiano
English
MA28 - Union Elbow
C Matic
Sector
Pneumatic Automation
General Pneumatics
Push-in Fittings
MA Line - Push-in Fittings
Powered by
CAD模型選擇
{cmatic/sector/pneumatic_automation/general_pneumatics/push_in_fittings/ma_line_push-in_fittings/ma2820-20union20elbow.prj},{NB=A0180040},{CODE=A0180040},{TYPE=MA28 08 08},{MAT=Brass Nickel Plated},{DTUBO=8},{DTUBO2=},{D1=},{D1IN=},{D2=14},{D2IN=.551},{D3=},{D3IN=},{L1=22,5},{L1IN=.886},{L2=},{L2IN=},{L3=},{L3IN=},{L4=},{L4IN=},{L5=},{L5IN=},{CH=},{CH2=},{G=22},{OZ=.776},{WT=-20 ÷ 80},{WTF=-4 ÷ 176},{WP=20},{WPP=290},{TV=-99},{TVH=29\"},{CONF1=Silicone Free},{CONF2=RoHS},{AF=Pneumatic circuits},{DATAULTAGG=11/1/2021},{NBCUSTOM=A0180040},{CSVPATH=\\\\it-blq-chne-02\\cadenas\\PLMSynchro\\STEP_IMPORT\\Cmatic\\1-Push-in Fittings\\MA_Line_-_Push-in_Fittings\\MA28 - Union Elbow\\MA28.csv},{NNCUSTOM=MA28},{NTCUSTOM=Union Elbow},{LINACUSTOM=A0180040},{STEPFILE=A0180040},{PNGFILE=MA28},{DWGFILE=MA28}
過濾設置
運行過濾
刪除篩檢程式
取消
1
2
3
4
5
6
7
8
LINA
明細表
CODE
Code
ⁿ/ₐ
TYPE
Type
ⁿ/ₐ
MAT
Material
ⁿ/ₐ
DTUBO
Øe Tube
ⁿ/ₐ
D2
[mm]
D2IN
[Inch]
L1
[mm]
L1IN
[Inch]
G
[g]
OZ
[oz]
WT
Working Temperature
[°C]
WTF
Working Temperature
[°F]
WP
Working Pressure (max)
[bar]
WPP
Working Pressure (max)
[psi]
TV
Vacuum
[kPA]
TVH
Vacuum
[Hg]
CONF1
Conformity
ⁿ/ₐ
CONF2
Conformity
ⁿ/ₐ
AF
Application fields
ⁿ/ₐ
A0180000
A0180000
MA28 03 03
Brass Nickel Plated
3
7
.276
12,8
.504
4,5
.159
-20 ÷ 80
-4 ÷ 176
20
290
-99
29"
Silicone Free
RoHS
Pneumatic circuits
A0180010
A0180010
MA28 04 04
Brass Nickel Plated
4
9
.354
17,5
.689
9
.317
-20 ÷ 80
-4 ÷ 176
20
290
-99
29"
Silicone Free
RoHS
Pneumatic circuits
A0180030
A0180030
MA28 06 06
Brass Nickel Plated
6
12
.472
20,5
.807
16,5
.582
-20 ÷ 80
-4 ÷ 176
20
290
-99
29"
Silicone Free
RoHS
Pneumatic circuits
A0180040
A0180040
MA28 08 08
Brass Nickel Plated
8
14
.551
22,5
.886
22
.776
-20 ÷ 80
-4 ÷ 176
20
290
-99
29"
Silicone Free
RoHS
Pneumatic circuits
A0180050
A0180050
MA28 10 10
Brass Nickel Plated
10
16
.630
25
.984
29,5
1.041
-20 ÷ 80
-4 ÷ 176
20
290
-99
29"
Silicone Free
RoHS
Pneumatic circuits
A0180060
A0180060
MA28 12 12
Brass Nickel Plated
12
19
.748
26,5
1.043
48,5
1.711
-20 ÷ 80
-4 ÷ 176
20
290
-99
29"
Silicone Free
RoHS
Pneumatic circuits
A0180070
A0180070
MA28 14 14
Brass Nickel Plated
14
22
.866
31,5
1.240
58
2.046
-20 ÷ 80
-4 ÷ 176
20
290
-99
29"
Silicone Free
RoHS
Pneumatic circuits
A0180090
A0180090
MA28 16 16
Brass Nickel Plated
16
24
.945
36,5
1.437
90,6
3.196
-20 ÷ 80
-4 ÷ 176
20
290
-99
29"
Silicone Free
RoHS
Pneumatic circuits
Additional Information
建議
Similar parts
相應設備
Additional Data
Catalog Vendor Locations
Loading ...
Previews
3D
尺寸
2D
下載CAD模型
生成CAD模型
生成PDF資料表