M8, series 718, Automation Technology - Sensors and Actuators - female cable connector
binder
Automation Technology - Sensors and Actuators
M8
Female cable connector, moulded, screw version, M8 x 1,, with hexagonal die-cast threaded ring
Powered by
CAD모델 선택
{binder/automation20technology20-20sensors20and20actuators/m8/female20cable20connector2c20moulded2c20screw20version2c20m820x2012c2c20with20hexagonal20die-cast20threaded20ring/m82c20series207182c20automation20technology20-20sensors20and20actuators.prj},{NB=77 3406 0000 20004-1000},{ARTNR=77 3406 0000 20004-1000},{PREVIEW=../../../_pool_/33/c2/718_2_kd_dg_sk_nt_pvc.png},{PUBLIKATIONSKANAL=binder USA},{PRODUCT_PHOTO=Product photo},{SHZART1=IP67/IP69K},{ZUL1=UL listed},{BEZKUZ=M8, series 718, Automation Technology - Sensors and Actuators},{BEZ=M8 female cable connector, Contacts: 4, unshielded, moulded cable, IP67/IP69K, UL listed, PVC grey, 4 x 0.34 mm², 10 m},{BER=Automation Technology - Sensors and Actuators},{STBAUF=female cable connector},{POLZ=4},{PRGRKU=M8},{SER=series 718},{STVER=screw},{ANSQM=0.34 mm²},{ANSQA=AWG 22},{MECHLD=> 100 Mating cycles},{EMVTL=unshielded},{SPNG=60 V},{BESSP=800 V},{VERSMG=3},{UEBRSK=II},{ISLTFG=II}
필터 설정
필터 적용
필터의 삭제
취소
1
2
3
4
5
6
7
8
9
10
11
12
LINA
BOM
ARTNR
Partnumber
ⁿ/ₐ
SHZART1
Degree of Protection 1
ⁿ/ₐ
ZUL1
Permit 1
ⁿ/ₐ
BEZKUZ
Description (short)
ⁿ/ₐ
BEZ
designation
ⁿ/ₐ
BER
Range
ⁿ/ₐ
STBAUF
Connector design
ⁿ/ₐ
POLZ
Number of contact
ⁿ/ₐ
PRGRKU
Product group (short)
ⁿ/ₐ
SER
Series
ⁿ/ₐ
STVER
Connector locking system
ⁿ/ₐ
ANSQM
Cross-sectional area (mm)
ⁿ/ₐ
ANSQA
Cross-sectional area (AWG)
ⁿ/ₐ
MECHLD
Mechanical operation
ⁿ/ₐ
EMVTL
EMC compliance
ⁿ/ₐ
SPNG
Voltage
ⁿ/ₐ
BESSP
Rated impulse voltage
ⁿ/ₐ
VERSMG
Pollution degree
ⁿ/ₐ
UEBRSK
Overvoltage category
ⁿ/ₐ
ISLTFG
Insulating material group
ⁿ/ₐ
PRFSSP
Test impulse voltage
ⁿ/ₐ
BEMSTR
Rated current (40°C)
ⁿ/ₐ
DGWST
Contact resistance
ⁿ/ₐ
GEW
Weight
ⁿ/ₐ
OBGTC
Temperature range to (°C)
ⁿ/ₐ
UNGTC
Temperature range from (°C)
ⁿ/ₐ
KABDURM
Cable diameter
ⁿ/ₐ
KABLAE
Cable length
ⁿ/ₐ
BIRKF
Bending radius, fixed cable
ⁿ/ₐ
BIRKB
Bending radius, moving cable
ⁿ/ₐ
BIZY
Bending cycles
ⁿ/ₐ
ZLBE
Permitted acceleration
ⁿ/ₐ
VEHO
Travel distance, horizontal
ⁿ/ₐ
VEVE
Travel distance, vertical
ⁿ/ₐ
VEGES
Travel speed
ⁿ/ₐ
LIZABA
Structure of the cable
ⁿ/ₐ
UTEKBC
Temperature range cable in move from
ⁿ/ₐ
UTEKFC
Temperature range cable fixed from
ⁿ/ₐ
OTEKBC
Temperature range cable fixed to
ⁿ/ₐ
ULST1
UL style 1
ⁿ/ₐ
MAGK
Material housing/cable
ⁿ/ₐ
MATVER
Locking material
ⁿ/ₐ
MATMA1
Sheath material
ⁿ/ₐ
MANFAB
Sheath color
ⁿ/ₐ
KONT
Contact material
ⁿ/ₐ
ISLLI1
Single-lead insulation
ⁿ/ₐ
77 3406 0000 20003-0200
77 3406 0000 20003-0200
IP67/IP69K
UL listed
M8, series 718, Automatio...
M8 female cable connector...
Automation Technology - S...
female cable connector
3
M8
series 718
screw
0.34 mm²
AWG 22
> 100 Mating cycles
unshielded
60 V
1500 V
3
II
II
1500 V
4 A
≤ 3 mΩ
487
85 °C
-25 °C
4.5
2 m
≥ 5 x Ø
≥ 10 x Ø
>2 million
max. 5 m/s² + 1 m/s²
5 m/s² -> 5 m
5 m/s² -> 5 m
≤ 200 m/min (5 m horizont...
42 x 0.10 mm
-5 °C
-40 °C
105 °C
AWM2517
PUR
Zinc die-cast nickel-plat...
PVC
grey
CuZn (brass)
PVC
77 3406 0000 20003-0500
77 3406 0000 20003-0500
IP67/IP69K
UL listed
M8, series 718, Automatio...
M8 female cable connector...
Automation Technology - S...
female cable connector
3
M8
series 718
screw
0.34 mm²
AWG 22
> 100 Mating cycles
unshielded
60 V
1500 V
3
II
II
1500 V
4 A
≤ 3 mΩ
487
85 °C
-25 °C
4.5
5 m
≥ 5 x Ø
≥ 10 x Ø
>2 million
max. 5 m/s² + 1 m/s²
5 m/s² -> 5 m
5 m/s² -> 5 m
≤ 200 m/min (5 m horizont...
42 x 0.10 mm
-5 °C
-40 °C
105 °C
AWM2517
PUR
Zinc die-cast nickel-plat...
PVC
grey
CuZn (brass)
PVC
77 3406 0000 20003-1000
77 3406 0000 20003-1000
IP67/IP69K
UL listed
M8, series 718, Automatio...
M8 female cable connector...
Automation Technology - S...
female cable connector
3
M8
series 718
screw
0.34 mm²
AWG 22
> 100 Mating cycles
unshielded
60 V
800 V
3
II
II
800 V
4 A
≤ 3 mΩ
487
85 °C
-25 °C
4.5
10 m
≥ 5 x Ø
≥ 10 x Ø
>2 million
max. 5 m/s² + 1 m/s²
5 m/s² -> 5 m
5 m/s² -> 5 m
≤ 200 m/min (5 m horizont...
42 x 0.10 mm
-5 °C
-40 °C
105 °C
AWM2517
PUR
Zinc die-cast nickel-plat...
PVC
grey
CuSn (bronze)
PVC
77 3406 0000 20004-0200
77 3406 0000 20004-0200
IP67/IP69K
UL listed
M8, series 718, Automatio...
M8 female cable connector...
Automation Technology - S...
female cable connector
4
M8
series 718
screw
0.34 mm²
AWG 22
> 100 Mating cycles
unshielded
60 V
1500 V
3
II
II
1500 V
4 A
≤ 3 mΩ
75
85 °C
-25 °C
4.8
2 m
≥ 5 x Ø
≥ 10 x Ø
>2 million
max. 5 m/s² + 1 m/s²
5 m/s² -> 5 m
5 m/s² -> 2 m
≤ 200 m/min (5 m horizont...
42 x 0.10 mm
-5 °C
-40 °C
105 °C
AWM2517
PUR
Zinc die-cast nickel-plat...
PVC
grey
CuZn (brass)
PVC
77 3406 0000 20004-0500
77 3406 0000 20004-0500
IP67/IP69K
UL listed
M8, series 718, Automatio...
M8 female cable connector...
Automation Technology - S...
female cable connector
4
M8
series 718
screw
0.34 mm²
AWG 22
> 100 Mating cycles
unshielded
60 V
1500 V
3
II
II
1500 V
4 A
≤ 3 mΩ
75
85 °C
-25 °C
4.8
5 m
≥ 5 x Ø
≥ 10 x Ø
>2 million
max. 5 m/s² + 1 m/s²
5 m/s² -> 5 m
5 m/s² -> 2 m
≤ 200 m/min (5 m horizont...
42 x 0.10 mm
-5 °C
-40 °C
105 °C
AWM2517
PUR
Zinc die-cast nickel-plat...
PVC
grey
CuZn (brass)
PVC
77 3406 0000 20004-1000
77 3406 0000 20004-1000
IP67/IP69K
UL listed
M8, series 718, Automatio...
M8 female cable connector...
Automation Technology - S...
female cable connector
4
M8
series 718
screw
0.34 mm²
AWG 22
> 100 Mating cycles
unshielded
60 V
800 V
3
II
II
800 V
4 A
≤ 3 mΩ
75
85 °C
-25 °C
4.8
10 m
≥ 5 x Ø
≥ 10 x Ø
>2 million
max. 5 m/s² + 1 m/s²
5 m/s² -> 5 m
5 m/s² -> 2 m
≤ 200 m/min (5 m horizont...
42 x 0.10 mm
-5 °C
-40 °C
105 °C
AWM2517
PUR
Zinc die-cast nickel-plat...
PVC
grey
CuSn (bronze)
PVC
77 3406 0000 20005-0200
77 3406 0000 20005-0200
IP67/IP69K
UL listed
M8, series 718, Automatio...
M8 female cable connector...
Automation Technology - S...
female cable connector
5
M8
series 718
screw
0.34 mm²
AWG 22
> 100 Mating cycles
unshielded
30 V
800 V
3
II
II
800 V
3 A
≤ 3 mΩ
75
85 °C
-25 °C
5.2
2 m
≥ 5 x Ø
≥ 10 x Ø
>2 million
5 m/s² + 1 m/s²
5 m/s² -> 5 m
5 m/s² -> 2 m
≤ 200 m/min (5 m horizont...
42 x 0.10 mm
-5 °C
-40 °C
105 °C
AWM2517
PUR
Zinc die-cast nickel-plat...
PVC
grey
CuZn (brass)
PVC
77 3406 0000 20005-0500
77 3406 0000 20005-0500
IP67/IP69K
UL listed
M8, series 718, Automatio...
M8 female cable connector...
Automation Technology - S...
female cable connector
5
M8
series 718
screw
0.34 mm²
AWG 22
> 100 Mating cycles
unshielded
30 V
800 V
3
II
II
800 V
3 A
≤ 3 mΩ
75
85 °C
-25 °C
5.2
5 m
≥ 5 x Ø
≥ 10 x Ø
>2 million
5 m/s² + 1 m/s²
5 m/s² -> 5 m
5 m/s² -> 2 m
≤ 200 m/min (5 m horizont...
42 x 0.10 mm
-5 °C
-40 °C
105 °C
AWM2517
PUR
Zinc die-cast nickel-plat...
PVC
grey
CuZn (brass)
PVC
77 3406 0000 20005-1000
77 3406 0000 20005-1000
IP67/IP69K
UL listed
M8, series 718, Automatio...
M8 female cable connector...
Automation Technology - S...
female cable connector
5
M8
series 718
screw
0.34 mm²
AWG 22
> 100 Mating cycles
unshielded
30 V
800 V
3
II
II
800 V
3 A
≤ 3 mΩ
75
85 °C
-25 °C
5.2
10 m
≥ 5 x Ø
≥ 10 x Ø
>2 million
5 m/s² + 1 m/s²
5 m/s² -> 5 m
5 m/s² -> 2 m
≤ 200 m/min (5 m horizont...
42 x 0.10 mm
-5 °C
-40 °C
105 °C
AWM2517
PUR
Zinc die-cast nickel-plat...
PVC
grey
CuSn (bronze)
PVC
77 3406 0000 20008-0200
77 3406 0000 20008-0200
IP67/IP69K
UL listed
M8, series 718, Automatio...
M8 female cable connector...
Automation Technology - S...
female cable connector
8
M8
series 718
screw
0.25 mm²
AWG 24
> 100 Mating cycles
unshielded
30 V
800 V
3
II
II
800 V
1.5 A
≤ 3 mΩ
114
85 °C
-25 °C
6.0
2 m
≥ 5 x Ø
≥ 10 x Ø
>2 million
max. 5 m/s² + 1 m/s²
5 m/s² -> 5 m
5 m/s² -> 2 m
at 5m horizontal path. ->...
32 x 0.10 mm
-5 °C
-40 °C
105 °C
AWM2517
PUR
Zinc die-cast nickel-plat...
PVC
grey
CuZn (brass)
PVC
77 3406 0000 20008-0500
77 3406 0000 20008-0500
IP67/IP69K
UL listed
M8, series 718, Automatio...
M8 female cable connector...
Automation Technology - S...
female cable connector
8
M8
series 718
screw
0.25 mm²
AWG 24
> 100 Mating cycles
unshielded
30 V
800 V
3
II
II
800 V
1.5 A
≤ 3 mΩ
114
85 °C
-25 °C
6.0
5 m
≥ 5 x Ø
≥ 10 x Ø
>2 million
max. 5 m/s² + 1 m/s²
5 m/s² -> 5 m
5 m/s² -> 2 m
at 5m horizontal path. ->...
32 x 0.10 mm
-5 °C
-40 °C
105 °C
AWM2517
PUR
Zinc die-cast nickel-plat...
PVC
grey
CuZn (brass)
PVC
77 3406 0000 20008-1000
77 3406 0000 20008-1000
IP67/IP69K
UL listed
M8, series 718, Automatio...
M8 female cable connector...
Automation Technology - S...
female cable connector
8
M8
series 718
screw
0.25 mm²
AWG 24
> 100 Mating cycles
unshielded
30 V
800 V
3
II
II
800 V
1.5 A
≤ 3 mΩ
114
85 °C
-25 °C
6.0
10 m
≥ 5 x Ø
≥ 10 x Ø
>2 million
max. 5 m/s² + 1 m/s²
5 m/s² -> 5 m
5 m/s² -> 2 m
at 5m horizontal path. ->...
32 x 0.10 mm
-5 °C
-40 °C
105 °C
AWM2517
PUR
Zinc die-cast nickel-plat...
PVC
grey
CuSn (bronze)
PVC
추가 정보
권장 사항
비슷한 제품
관련장비
추가 자료
카탈로그 공급 업체 위치
사용 가능한 권장 사항이 없습니다.
미리보기
3D
치수도
2D
CAD모델 다운로드
CAD 파일 생성
PDF 데이터시트 생성