M8, series 718, Automation Technology - Sensors and Actuators - connection cable male cable connector - female cable connector
binder
Automation Technology - Sensors and Actuators
M8
Connection cable male cable connector M8 x 1 - female cable connector M8 x 1, overmolded, PVC grey, unshielded, UL
Powered by
CAD模型選擇
{binder/automation20technology20-20sensors20and20actuators/m8/connection20cable20male20cable20connector20m820x20120-20female20cable20connector20m820x2012c20overmolded2c20pvc20grey2c20unshielded2c20ul/m82c20series207182c20automation20technology20-20sensors20and20actuators.prj},{NB=77 3406 3405 20003-1000},{ARTNR=77 3406 3405 20003-1000},{PREVIEW=../../../_pool_/40/c8/77-3406-3405-20003_product-illustration.png},{PUBLIKATIONSKANAL=binder USA},{PRODUCT_PHOTO=Product photo},{SHZART1=IP67/IP69K},{ZUL1=UL listed},{BEZKUZ=M8, series 718, Automation Technology - Sensors and Actuators},{BEZ=M8 connection cable male cable connector - female cable connector, Contacts: 3, unshielded, moulded cable, IP67/IP69K, UL listed, PVC grey, 3 x 0.34 mm², 10 m},{BER=Automation Technology - Sensors and Actuators},{STBAUF=connection cable male cable connector - female cable connector},{POLZ=3},{PRGRKU=M8},{SER=series 718},{STVER=screw},{ANSQM=0.34 mm²},{ANSQA=AWG 22}
過濾設置
運行過濾
刪除篩檢程式
取消
1
2
3
4
5
6
7
8
9
10
11
12
13
14
LINA
明細表
ARTNR
Partnumber
ⁿ/ₐ
SHZART1
Degree of Protection 1
ⁿ/ₐ
ZUL1
Permit 1
ⁿ/ₐ
BEZKUZ
Description (short)
ⁿ/ₐ
BEZ
designation
ⁿ/ₐ
BER
Range
ⁿ/ₐ
STBAUF
Connector design
ⁿ/ₐ
POLZ
Number of contact
ⁿ/ₐ
PRGRKU
Product group (short)
ⁿ/ₐ
SER
Series
ⁿ/ₐ
STVER
Connector locking system
ⁿ/ₐ
ANSQM
Cross-sectional area (mm)
ⁿ/ₐ
ANSQA
Cross-sectional area (AWG)
ⁿ/ₐ
MECHLD
Mechanical operation
ⁿ/ₐ
EMVTL
EMC compliance
ⁿ/ₐ
SPNG
Voltage
ⁿ/ₐ
BESSP
Rated impulse voltage
ⁿ/ₐ
VERSMG
Pollution degree
ⁿ/ₐ
UEBRSK
Overvoltage category
ⁿ/ₐ
ISLTFG
Insulating material group
ⁿ/ₐ
PRFSSP
Test impulse voltage
ⁿ/ₐ
BEMSTR
Rated current (40°C)
ⁿ/ₐ
DGWST
Contact resistance
ⁿ/ₐ
GEW
Weight
ⁿ/ₐ
OBGTC
Temperature range to (°C)
ⁿ/ₐ
UNGTC
Temperature range from (°C)
ⁿ/ₐ
KABDURM
Cable diameter
ⁿ/ₐ
KABLAE
Cable length
ⁿ/ₐ
BIRKF
Bending radius, fixed cable
ⁿ/ₐ
BIRKB
Bending radius, moving cable
ⁿ/ₐ
BIZY
Bending cycles
ⁿ/ₐ
ZLBE
Permitted acceleration
ⁿ/ₐ
VEHO
Travel distance, horizontal
ⁿ/ₐ
VEVE
Travel distance, vertical
ⁿ/ₐ
VEGES
Travel speed
ⁿ/ₐ
LIZABA
Structure of the cable
ⁿ/ₐ
UTEKBC
Temperature range cable in move from
ⁿ/ₐ
UTEKFC
Temperature range cable fixed from
ⁿ/ₐ
OTEKBC
Temperature range cable fixed to
ⁿ/ₐ
ULST1
UL style 1
ⁿ/ₐ
MAGK
Material housing/cable
ⁿ/ₐ
MATVER
Locking material
ⁿ/ₐ
MATMA1
Sheath material
ⁿ/ₐ
MANFAB
Sheath color
ⁿ/ₐ
KONT
Contact material
ⁿ/ₐ
ISLLI1
Single-lead insulation
ⁿ/ₐ
77 3406 3405 20003-0030
77 3406 3405 20003-0030
IP67/IP69K
UL listed
M8, series 718, Automatio...
M8 connection cable male ...
Automation Technology - S...
connection cable male cab...
3
M8
series 718
screw
0.34 mm²
AWG 22
> 100 Mating cycles
unshielded
60 V
800 V
3
II
II
800 V
4 A
≤ 3 mΩ
37
85 °C
-25 °C
4.5
0,3 m
≥ 5 x Ø
≥ 10 x Ø
>2 million
≥ 5 m/s² + 1 m/s²
≥ 5 m
≥ 5 m
at 5m horizontal path. ->...
42 x 0.10 mm
-5 °C
-40 °C
105 °C
PUR
Zinc die-cast nickel-plat...
PVC
grey
Pin: CuZn (brass) / Socke...
PVC
77 3406 3405 20003-0060
77 3406 3405 20003-0060
IP67/IP69K
UL listed
M8, series 718, Automatio...
M8 connection cable male ...
Automation Technology - S...
connection cable male cab...
3
M8
series 718
screw
0.34 mm²
AWG 22
> 100 Mating cycles
unshielded
60 V
800 V
3
II
II
800 V
4 A
≤ 3 mΩ
37
85 °C
-25 °C
4.5
0,6 m
≥ 5 x Ø
≥ 10 x Ø
>2 million
≥ 5 m/s² + 1 m/s²
≥ 5 m
≥ 5 m
at 5m horizontal path. ->...
42 x 0.10 mm
-5 °C
-40 °C
105 °C
PUR
Zinc die-cast nickel-plat...
PVC
grey
Pin: CuZn (brass) / Socke...
PVC
77 3406 3405 20003-0100
77 3406 3405 20003-0100
IP67/IP69K
UL listed
M8, series 718, Automatio...
M8 connection cable male ...
Automation Technology - S...
connection cable male cab...
3
M8
series 718
screw
0.34 mm²
AWG 22
> 100 Mating cycles
unshielded
60 V
800 V
3
II
II
800 V
4 A
≤ 3 mΩ
37
85 °C
-25 °C
4.5
1 m
≥ 5 x Ø
≥ 10 x Ø
>2 million
≥ 5 m/s² + 1 m/s²
≥ 5 m
≥ 5 m
at 5m horizontal path. ->...
42 x 0.10 mm
-5 °C
-40 °C
105 °C
PUR
Zinc die-cast nickel-plat...
PVC
grey
Pin: CuZn (brass) / Socke...
PVC
77 3406 3405 20003-0200
77 3406 3405 20003-0200
IP67/IP69K
UL listed
M8, series 718, Automatio...
M8 connection cable male ...
Automation Technology - S...
connection cable male cab...
3
M8
series 718
screw
0.34 mm²
AWG 22
> 100 Mating cycles
unshielded
60 V
800 V
3
II
II
800 V
4 A
≤ 3 mΩ
37
85 °C
-25 °C
4.5
2 m
≥ 5 x Ø
≥ 10 x Ø
>2 million
≥ 5 m/s² + 1 m/s²
≥ 5 m
≥ 5 m
at 5m horizontal path. ->...
42 x 0.10 mm
-5 °C
-40 °C
105 °C
PUR
Zinc die-cast nickel-plat...
PVC
grey
Pin: CuZn (brass) / Socke...
PVC
77 3406 3405 20003-0300
77 3406 3405 20003-0300
IP67/IP69K
UL listed
M8, series 718, Automatio...
M8 connection cable male ...
Automation Technology - S...
connection cable male cab...
3
M8
series 718
screw
0.34 mm²
AWG 22
> 100 Mating cycles
unshielded
60 V
800 V
3
II
II
800 V
4 A
≤ 3 mΩ
37
85 °C
-25 °C
4.5
3 m
≥ 5 x Ø
≥ 10 x Ø
>2 million
≥ 5 m/s² + 1 m/s²
≥ 5 m
≥ 5 m
at 5m horizontal path. ->...
42 x 0.10 mm
-5 °C
-40 °C
105 °C
PUR
Zinc die-cast nickel-plat...
PVC
grey
Pin: CuZn (brass) / Socke...
PVC
77 3406 3405 20003-0500
77 3406 3405 20003-0500
IP67/IP69K
UL listed
M8, series 718, Automatio...
M8 connection cable male ...
Automation Technology - S...
connection cable male cab...
3
M8
series 718
screw
0.34 mm²
AWG 22
> 100 Mating cycles
unshielded
60 V
800 V
3
II
II
800 V
4 A
≤ 3 mΩ
37
85 °C
-25 °C
4.5
5 m
≥ 5 x Ø
≥ 10 x Ø
>2 million
≥ 5 m/s² + 1 m/s²
≥ 5 m
≥ 5 m
at 5m horizontal path. ->...
42 x 0.10 mm
-5 °C
-40 °C
105 °C
PUR
Zinc die-cast nickel-plat...
PVC
grey
Pin: CuZn (brass) / Socke...
PVC
77 3406 3405 20003-1000
77 3406 3405 20003-1000
IP67/IP69K
UL listed
M8, series 718, Automatio...
M8 connection cable male ...
Automation Technology - S...
connection cable male cab...
3
M8
series 718
screw
0.34 mm²
AWG 22
> 100 Mating cycles
unshielded
60 V
800 V
3
II
II
800 V
4 A
≤ 3 mΩ
37
85 °C
-25 °C
4.5
10 m
≥ 5 x Ø
≥ 10 x Ø
>2 million
≥ 5 m/s² + 1 m/s²
≥ 5 m
≥ 5 m
at 5m horizontal path. ->...
42 x 0.10 mm
-5 °C
-40 °C
105 °C
PUR
Zinc die-cast nickel-plat...
PVC
grey
Pin: CuZn (brass) / Socke...
PVC
77 3406 3405 20004-0030
77 3406 3405 20004-0030
IP67/IP69K
UL listed
M8, series 718, Automatio...
M8 connection cable male ...
Automation Technology - S...
connection cable male cab...
4
M8
series 718
screw
0.34 mm²
AWG 22
> 100 Mating cycles
unshielded
60 V
800 V
3
II
II
800 V
4 A
≤ 3 mΩ
37
85 °C
-25 °C
4.8
0,3 m
≥ 5 x Ø
≥ 10 x Ø
>2 million
≥ 5 m/s² + 1 m/s²
≥ 5 m
≥ 5 m
at 5m horizontal path. ->...
42 x 0.10 mm
-5 °C
-40 °C
105 °C
AWM20549
PUR
Zinc die-cast nickel-plat...
PVC
grey
Pin: CuZn (brass) / Socke...
PVC
77 3406 3405 20004-0060
77 3406 3405 20004-0060
IP67/IP69K
UL listed
M8, series 718, Automatio...
M8 connection cable male ...
Automation Technology - S...
connection cable male cab...
4
M8
series 718
screw
0.34 mm²
AWG 22
> 100 Mating cycles
unshielded
60 V
800 V
3
II
II
800 V
4 A
≤ 3 mΩ
37
85 °C
-25 °C
4.8
0,6 m
≥ 5 x Ø
≥ 10 x Ø
>2 million
≥ 5 m/s² + 1 m/s²
≥ 5 m
≥ 5 m
at 5m horizontal path. ->...
42 x 0.10 mm
-5 °C
-40 °C
105 °C
AWM20549
PUR
Zinc die-cast nickel-plat...
PVC
grey
Pin: CuZn (brass) / Socke...
PVC
77 3406 3405 20004-0100
77 3406 3405 20004-0100
IP67/IP69K
UL listed
M8, series 718, Automatio...
M8 connection cable male ...
Automation Technology - S...
connection cable male cab...
4
M8
series 718
screw
0.34 mm²
AWG 22
> 100 Mating cycles
unshielded
60 V
800 V
3
II
II
800 V
4 A
≤ 3 mΩ
37
85 °C
-25 °C
4.8
1 m
≥ 5 x Ø
≥ 10 x Ø
>2 million
≥ 5 m/s² + 1 m/s²
≥ 5 m
≥ 5 m
at 5m horizontal path. ->...
42 x 0.10 mm
-5 °C
-40 °C
105 °C
AWM20549
PUR
Zinc die-cast nickel-plat...
PVC
grey
Pin: CuZn (brass) / Socke...
PVC
77 3406 3405 20004-0200
77 3406 3405 20004-0200
IP67/IP69K
UL listed
M8, series 718, Automatio...
M8 connection cable male ...
Automation Technology - S...
connection cable male cab...
4
M8
series 718
screw
0.34 mm²
AWG 22
> 100 Mating cycles
unshielded
60 V
800 V
3
II
II
800 V
4 A
≤ 3 mΩ
37
85 °C
-25 °C
4.8
2 m
≥ 5 x Ø
≥ 10 x Ø
>2 million
≥ 5 m/s² + 1 m/s²
≥ 5 m
≥ 5 m
at 5m horizontal path. ->...
42 x 0.10 mm
-5 °C
-40 °C
105 °C
AWM20549
PUR
Zinc die-cast nickel-plat...
PVC
grey
Pin: CuZn (brass) / Socke...
PVC
77 3406 3405 20004-0300
77 3406 3405 20004-0300
IP67/IP69K
UL listed
M8, series 718, Automatio...
M8 connection cable male ...
Automation Technology - S...
connection cable male cab...
4
M8
series 718
screw
0.34 mm²
AWG 22
> 100 Mating cycles
unshielded
60 V
800 V
3
II
II
800 V
4 A
≤ 3 mΩ
37
85 °C
-25 °C
4.8
3 m
≥ 5 x Ø
≥ 10 x Ø
>2 million
≥ 5 m/s² + 1 m/s²
≥ 5 m
≥ 5 m
at 5m horizontal path. ->...
42 x 0.10 mm
-5 °C
-40 °C
105 °C
AWM20549
PUR
Zinc die-cast nickel-plat...
PVC
grey
Pin: CuZn (brass) / Socke...
PVC
77 3406 3405 20004-0500
77 3406 3405 20004-0500
IP67/IP69K
UL listed
M8, series 718, Automatio...
M8 connection cable male ...
Automation Technology - S...
connection cable male cab...
4
M8
series 718
screw
0.34 mm²
AWG 22
> 100 Mating cycles
unshielded
60 V
800 V
3
II
II
800 V
4 A
≤ 3 mΩ
37
85 °C
-25 °C
4.8
5 m
≥ 5 x Ø
≥ 10 x Ø
>2 million
≥ 5 m/s² + 1 m/s²
≥ 5 m
≥ 5 m
at 5m horizontal path. ->...
42 x 0.10 mm
-5 °C
-40 °C
105 °C
AWM20549
PUR
Zinc die-cast nickel-plat...
PVC
grey
Pin: CuZn (brass) / Socke...
PVC
77 3406 3405 20004-1000
77 3406 3405 20004-1000
IP67/IP69K
UL listed
M8, series 718, Automatio...
M8 connection cable male ...
Automation Technology - S...
connection cable male cab...
4
M8
series 718
screw
0.34 mm²
AWG 22
> 100 Mating cycles
unshielded
60 V
800 V
3
II
II
800 V
4 A
≤ 3 mΩ
37
85 °C
-25 °C
4.8
10 m
≥ 5 x Ø
≥ 10 x Ø
>2 million
≥ 5 m/s² + 1 m/s²
≥ 5 m
≥ 5 m
at 5m horizontal path. ->...
42 x 0.10 mm
-5 °C
-40 °C
105 °C
AWM20549
PUR
Zinc die-cast nickel-plat...
PVC
grey
Pin: CuZn (brass) / Socke...
PVC
Additional Information
建議
Similar parts
相應設備
Additional Data
Catalog Vendor Locations
No recommendations available.
Previews
3D
尺寸
2D
下載CAD模型
生成CAD模型
生成PDF資料表