您可通過問題反饋或聯繫在線客服提交您的建議,我們將盡快完善:
Support
確定
??
-
我的賬號
註冊
登錄
忘記密碼?
български
čeština
Deutsch
English (United Kingdom)
English (United States)
español
français
italiano
日本語
한국어
polski
português
русский
Türkçe
中文
中文 (繁體)
不支持第三方 Cookie
您的瀏覽器不允許設置第三方 cookie。Please enable them in your browsers settings or click the button below.
請單擊此處在新選項卡中打開頁面內容。
If the opened page does not work initially, try reloading the page.
Please enable cookies in your browser for PARTcommunity to work
CAD模型
登錄
註冊
忘記密碼?
български
čeština
Deutsch
English (United Kingdom)
English (United States)
español
français
italiano
日本語
한국어
polski
português
русский
Türkçe
中文
中文 (繁體)
Advertising
Catalog navigation
所有產品目錄
幾何搜索
草圖搜索
變量搜索
認證的產品目錄
按照分類
按照國家
按照標準
可提供的產品目錄語言:
Deutsch
English
English
M16, series 423, Miniature Connectors - male angled connector
binder
Miniature Connectors
M16 IP67
Male angled connector, crimp connection, shieldable, PG 9
Powered by
CAD模型選擇
{binder/miniature20connectors/m1620ip67/male20angled20connector2c20crimp20connection2c20shieldable2c20pg209/m162c20series204232c20miniature20connectors.prj},{NB=99 5621 750 06},{ARTNR=99 5621 750 06},{PREVIEW=../../../_pool_/f1/e9/423_1_ws_pg9_crimp.png},{PUBLIKATIONSKANAL=binder USA,binder HQ},{PRODUCT_PHOTO=Product photo},{SHZART1=IP67},{ZUL1=UL},{BEZKUZ=M16, series 423, Miniature Connectors},{BEZ=M16 IP67 male angled connector, Contacts: 6 DIN, 6.0 - 8.0 mm, shieldable, crimping (Crimp contacts must be ordered separately), IP67, UL},{BER=Miniature Connectors},{STBAUF=male angled connector},{POLZ=6 DIN},{PRGRKU=M16 IP67},{SER=series 423},{STVER=screw},{ANSQM=0.14 - 1.00 mm²},{ANSQA=AWG 26 - 18},{MECHLD=> 500 Mating cycles},{EMVTL=shieldable},{SPNG=250 V},{BESSP=1500 V},{VERSMG=1},{UEBRSK=I},{ISLTFG=III},{PRFSSP=1500 V},{BEMSTR=5 A}
過濾設置
運行過濾
刪除篩檢程式
取消
1
2
3
4
5
LINA
明細表
ARTNR
Partnumber
ⁿ/ₐ
SHZART1
Degree of Protection 1
ⁿ/ₐ
ZUL1
Permit 1
ⁿ/ₐ
BEZKUZ
Description (short)
ⁿ/ₐ
BEZ
designation
ⁿ/ₐ
BER
Range
ⁿ/ₐ
STBAUF
Connector design
ⁿ/ₐ
POLZ
Number of contact
ⁿ/ₐ
PRGRKU
Product group (short)
ⁿ/ₐ
SER
Series
ⁿ/ₐ
STVER
Connector locking system
ⁿ/ₐ
ANSQM
Cross-sectional area (mm)
ⁿ/ₐ
ANSQA
Cross-sectional area (AWG)
ⁿ/ₐ
MECHLD
Mechanical operation
ⁿ/ₐ
EMVTL
EMC compliance
ⁿ/ₐ
SPNG
Voltage
ⁿ/ₐ
BESSP
Rated impulse voltage
ⁿ/ₐ
VERSMG
Pollution degree
ⁿ/ₐ
UEBRSK
Overvoltage category
ⁿ/ₐ
ISLTFG
Insulating material group
ⁿ/ₐ
PRFSSP
Test impulse voltage
ⁿ/ₐ
BEMSTR
Rated current (40°C)
ⁿ/ₐ
DGWST
Contact resistance
ⁿ/ₐ
GEW
Weight
ⁿ/ₐ
OBGTC
Temperature range to (°C)
ⁿ/ₐ
UNGTC
Temperature range from (°C)
ⁿ/ₐ
KBDRL
Cable outlet
ⁿ/ₐ
MAGK
Material housing/cable
ⁿ/ₐ
KONT
Contact material
ⁿ/ₐ
99 5613 750 05
99 5613 750 05
IP67
UL
M16, series 423, Miniatur...
M16 IP67 male angled conn...
Miniature Connectors
male angled connector
5
M16 IP67
series 423
screw
0.14 - 1.00 mm²
AWG 26 - 18
> 500 Mating cycles
shieldable
250 V
1500 V
1
I
III
1500 V
5 A
≤ 5 mΩ
58.64
100 °C
-40 °C
6.0 - 8.0 mm
PBT (UL94 V-0)
CuSn (bronze)
99 5621 750 06
99 5621 750 06
IP67
UL
M16, series 423, Miniatur...
M16 IP67 male angled conn...
Miniature Connectors
male angled connector
6 DIN
M16 IP67
series 423
screw
0.14 - 1.00 mm²
AWG 26 - 18
> 500 Mating cycles
shieldable
250 V
1500 V
1
I
III
1500 V
5 A
≤ 5 mΩ
58.50
100 °C
-40 °C
6.0 - 8.0 mm
PBT (UL94 V-0)
CuSn (bronze)
99 5625 750 07
99 5625 750 07
IP67
UL
M16, series 423, Miniatur...
M16 IP67 male angled conn...
Miniature Connectors
male angled connector
7
M16 IP67
series 423
screw
0.14 - 0.75 mm²
AWG 26 - 20
> 500 Mating cycles
shieldable
125 V
800 V
1
I
III
800 V
5 A
≤ 5 mΩ
58.96
100 °C
-40 °C
6.0 - 8.0 mm
PBT (UL94 V-0)
CuSn (bronze)
99 5671 750 08
99 5671 750 08
IP67
UL
M16, series 423, Miniatur...
M16 IP67 male angled conn...
Miniature Connectors
male angled connector
8 DIN
M16 IP67
series 423
screw
0.14 - 0.75 mm²
AWG 26 - 20
> 500 Mating cycles
shieldable
60 V
500 V
1
I
III
500 V
5 A
≤ 5 mΩ
58.82
100 °C
-40 °C
6.0 - 8.0 mm
PBT (UL94 V-0)
CuSn (bronze)
99 5609 750 04
99 5609 750 04
IP67
UL
M16, series 423, Miniatur...
M16 IP67 male angled conn...
Miniature Connectors
male angled connector
4
M16 IP67
series 423
screw
0.14 - 1.00 mm²
AWG 26 - 18
> 500 Mating cycles
shieldable
250 V
1500 V
1
I
III
1500 V
5 A
≤ 5 mΩ
58.29
100 °C
-40 °C
6.0 - 8.0 mm
PBT (UL94 V-0)
CuSn (bronze)
Additional Information
建議
Similar parts
相應設備
Additional Data
Catalog Vendor Locations
No recommendations available.
Previews
3D
尺寸
2D
下載CAD模型
生成CAD模型
生成PDF資料表