您可通過問題反饋或聯繫在線客服提交您的建議,我們將盡快完善:
Support
確定
??
-
我的賬號
註冊
登錄
忘記密碼?
български
čeština
Deutsch
English (United Kingdom)
English (United States)
español
français
italiano
日本語
한국어
polski
português
русский
Türkçe
中文
中文 (繁體)
不支持第三方 Cookie
您的瀏覽器不允許設置第三方 cookie。Please enable them in your browsers settings or click the button below.
請單擊此處在新選項卡中打開頁面內容。
If the opened page does not work initially, try reloading the page.
Please enable cookies in your browser for PARTcommunity to work
CAD模型
登錄
註冊
忘記密碼?
български
čeština
Deutsch
English (United Kingdom)
English (United States)
español
français
italiano
日本語
한국어
polski
português
русский
Türkçe
中文
中文 (繁體)
Advertising
Catalog navigation
所有產品目錄
幾何搜索
草圖搜索
變量搜索
認證的產品目錄
按照分類
按照國家
按照標準
可提供的產品目錄語言:
Deutsch
English
English
M16, series 423, Miniature Connectors - female angled connector
binder
Miniature Connectors
M16 IP67
Female angled connector, shieldable, PG 9
Powered by
CAD模型選擇
{binder/miniature20connectors/m1620ip67/female20angled20connector2c20shieldable2c20pg209/m162c20series204232c20miniature20connectors.prj},{NB=99 5626 75 07},{ARTNR=99 5626 75 07},{PREVIEW=../../../_pool_/b7/47/423_2_wd_pg9.png},{PUBLIKATIONSKANAL=binder USA,binder HQ},{PRODUCT_PHOTO=Product photo},{SHZART1=IP67},{ZUL1=UL},{BEZKUZ=M16, series 423, Miniature Connectors},{BEZ=M16 IP67 female angled connector, Contacts: 7, 6.0 - 8.0 mm, shieldable, solder, IP67, UL},{BER=Miniature Connectors},{STBAUF=female angled connector},{POLZ=7},{PRGRKU=M16 IP67},{SER=series 423},{STVER=screw},{ANSQM=max. 0.75 mm²},{ANSQA=max. AWG 18},{MECHLD=> 500 Mating cycles},{EMVTL=shieldable},{SPNG=125 V},{BESSP=800 V},{VERSMG=1},{UEBRSK=I},{ISLTFG=III},{PRFSSP=800 V},{BEMSTR=5 A},{DGWST=≤ 5 mΩ},{GEW=66.81},{OBGTC=95 °C},{UNGTC=-30 °C}
過濾設置
運行過濾
刪除篩檢程式
取消
1
2
3
4
5
6
7
8
9
10
11
12
13
14
15
16
LINA
明細表
ARTNR
Partnumber
ⁿ/ₐ
SHZART1
Degree of Protection 1
ⁿ/ₐ
ZUL1
Permit 1
ⁿ/ₐ
BEZKUZ
Description (short)
ⁿ/ₐ
BEZ
designation
ⁿ/ₐ
BER
Range
ⁿ/ₐ
STBAUF
Connector design
ⁿ/ₐ
POLZ
Number of contact
ⁿ/ₐ
PRGRKU
Product group (short)
ⁿ/ₐ
SER
Series
ⁿ/ₐ
STVER
Connector locking system
ⁿ/ₐ
ANSQM
Cross-sectional area (mm)
ⁿ/ₐ
ANSQA
Cross-sectional area (AWG)
ⁿ/ₐ
MECHLD
Mechanical operation
ⁿ/ₐ
EMVTL
EMC compliance
ⁿ/ₐ
SPNG
Voltage
ⁿ/ₐ
BESSP
Rated impulse voltage
ⁿ/ₐ
VERSMG
Pollution degree
ⁿ/ₐ
UEBRSK
Overvoltage category
ⁿ/ₐ
ISLTFG
Insulating material group
ⁿ/ₐ
PRFSSP
Test impulse voltage
ⁿ/ₐ
BEMSTR
Rated current (40°C)
ⁿ/ₐ
DGWST
Contact resistance
ⁿ/ₐ
GEW
Weight
ⁿ/ₐ
OBGTC
Temperature range to (°C)
ⁿ/ₐ
UNGTC
Temperature range from (°C)
ⁿ/ₐ
KBDRL
Cable outlet
ⁿ/ₐ
MAGK
Material housing/cable
ⁿ/ₐ
KONT
Contact material
ⁿ/ₐ
99 5602 75 02
99 5602 75 02
IP67
UL
M16, series 423, Miniatur...
M16 IP67 female angled co...
Miniature Connectors
female angled connector
2
M16 IP67
series 423
screw
max. 0.75 mm²
max. AWG 18
> 500 Mating cycles
shieldable
250 V
1500 V
1
I
III
1500 V
7 A
≤ 5 mΩ
65.21
95 °C
-30 °C
6.0 - 8.0 mm
PBT (UL94 V-0)
CuSn (bronze)
99 5606 75 03
99 5606 75 03
IP67
UL
M16, series 423, Miniatur...
M16 IP67 female angled co...
Miniature Connectors
female angled connector
3 DIN
M16 IP67
series 423
screw
max. 0.75 mm²
max. AWG 18
> 500 Mating cycles
shieldable
250 V
1500 V
1
I
III
1500 V
7 A
≤ 5 mΩ
85.99
95 °C
-30 °C
6.0 - 8.0 mm
PBT (UL94 V-0)
CuSn (bronze)
99 5610 75 04
99 5610 75 04
IP67
UL
M16, series 423, Miniatur...
M16 IP67 female angled co...
Miniature Connectors
female angled connector
4
M16 IP67
series 423
screw
max. 0.75 mm²
max. AWG 18
> 500 Mating cycles
shieldable
250 V
1500 V
1
I
III
1500 V
6 A
≤ 5 mΩ
66.91
95 °C
-30 °C
6.0 - 8.0 mm
PBT (UL94 V-0)
CuSn (bronze)
99 5614 75 05
99 5614 75 05
IP67
UL
M16, series 423, Miniatur...
M16 IP67 female angled co...
Miniature Connectors
female angled connector
5
M16 IP67
series 423
screw
max. 0.75 mm²
max. AWG 18
> 500 Mating cycles
shieldable
250 V
1500 V
1
I
III
1500 V
6 A
≤ 5 mΩ
67.07
95 °C
-30 °C
6.0 - 8.0 mm
PBT (UL94 V-0)
CuSn (bronze)
99 5618 75 05
99 5618 75 05
IP67
UL
M16, series 423, Miniatur...
M16 IP67 female angled co...
Miniature Connectors
female angled connector
5 (stereo)
M16 IP67
series 423
screw
max. 0.75 mm²
max. AWG 18
> 500 Mating cycles
shieldable
60 V
500 V
1
I
III
500 V
6 A
≤ 5 mΩ
66.12
95 °C
-30 °C
6.0 - 8.0 mm
PBT (UL94 V-0)
CuSn (bronze)
99 5622 75 06
99 5622 75 06
IP67
UL
M16, series 423, Miniatur...
M16 IP67 female angled co...
Miniature Connectors
female angled connector
6 DIN
M16 IP67
series 423
screw
max. 0.75 mm²
max. AWG 18
> 500 Mating cycles
shieldable
250 V
1500 V
2
II
III
1500 V
5 A
≤ 5 mΩ
67.31
95 °C
-30 °C
6.0 - 8.0 mm
PBT (UL94 V-0)
CuSn (bronze)
99 5622 79 06
99 5622 79 06
IP67
M16, series 423, Miniatur...
M16 IP67 female angled co...
Miniature Connectors
female angled connector
6 DIN
M16 IP67
series 423
screw
max. 0.75 mm²
max. AWG 18
> 500 Mating cycles
shieldable
250 V
1500 V
1
I
III
1500 V
5 A
≤ 5 mΩ
67.25
95 °C
-30 °C
6.0 - 8.0 mm
PBT (UL94 V-0)
CuSn (bronze)
99 5626 75 07
99 5626 75 07
IP67
UL
M16, series 423, Miniatur...
M16 IP67 female angled co...
Miniature Connectors
female angled connector
7
M16 IP67
series 423
screw
max. 0.75 mm²
max. AWG 18
> 500 Mating cycles
shieldable
125 V
800 V
1
I
III
800 V
5 A
≤ 5 mΩ
66.81
95 °C
-30 °C
6.0 - 8.0 mm
PBT (UL94 V-0)
CuSn (bronze)
99 5682 75 07
99 5682 75 07
IP67
UL
M16, series 423, Miniatur...
M16 IP67 female angled co...
Miniature Connectors
female angled connector
7 DIN
M16 IP67
series 423
screw
max. 0.75 mm²
max. AWG 18
> 500 Mating cycles
shieldable
60 V
800 V
1
I
III
800 V
5 A
≤ 5 mΩ
65.91
95 °C
-30 °C
6.0 - 8.0 mm
PBT (UL94 V-0)
CuSn (bronze)
99 5672 75 08
99 5672 75 08
IP67
UL
M16, series 423, Miniatur...
M16 IP67 female angled co...
Miniature Connectors
female angled connector
8 DIN
M16 IP67
series 423
screw
max. 0.75 mm²
max. AWG 18
> 500 Mating cycles
shieldable
60 V
500 V
1
I
III
500 V
5 A
≤ 5 mΩ
0.60
95 °C
-30 °C
6.0 - 8.0 mm
PBT (UL94 V-0)
CuSn (bronze)
99 5672 79 08
99 5672 79 08
IP67
UL
M16, series 423, Miniatur...
M16 IP67 female angled co...
Miniature Connectors
female angled connector
8 DIN
M16 IP67
series 423
screw
max. 0.75 mm²
max. AWG 18
> 500 Mating cycles
shieldable
60 V
500 V
1
I
III
500 V
5 A
≤ 3 mΩ
66.65
95 °C
-30 °C
6.0 - 8.0 mm
PBT (UL94 V-0)
CuSn (bronze)
99 5630 75 12
99 5630 75 12
IP67
UL
M16, series 423, Miniatur...
M16 IP67 female angled co...
Miniature Connectors
female angled connector
12
M16 IP67
series 423
screw
max. 0.25 mm²
max. AWG 24
> 500 Mating cycles
shieldable
60 V
500 V
1
I
III
500 V
3 A
≤ 3 mΩ
66.30
95 °C
-30 °C
6.0 - 8.0 mm
PBT (UL94 V-0)
CuSn (bronze)
99 5652 75 14
99 5652 75 14
IP67
UL
M16, series 423, Miniatur...
M16 IP67 female angled co...
Miniature Connectors
female angled connector
14
M16 IP67
series 423
screw
max. 0.25 mm²
max. AWG 24
> 500 Mating cycles
shieldable
60 V
500 V
1
I
III
500 V
3 A
≤ 3 mΩ
66.41
95 °C
-30 °C
6.0 - 8.0 mm
PBT (UL94 V-0)
CuSn (bronze)
99 5456 75 16
99 5456 75 16
IP67
UL
M16, series 423, Miniatur...
M16 IP67 female angled co...
Miniature Connectors
female angled connector
16
M16 IP67
series 423
screw
max. 0.25 mm²
max. AWG 24
> 500 Mating cycles
shieldable
60 V
500 V
1
I
III
500 V
3 A
≤ 3 mΩ
66.16
95 °C
-30 °C
6.0 - 8.0 mm
PBT (UL94 V-0)
CuSn (bronze)
99 5662 75 19
99 5662 75 19
IP67
UL
M16, series 423, Miniatur...
M16 IP67 female angled co...
Miniature Connectors
female angled connector
19
M16 IP67
series 423
screw
max. 0.25 mm²
max. AWG 24
> 500 Mating cycles
shieldable
60 V
500 V
1
I
III
500 V
3 A
≤ 3 mΩ
67.14
95 °C
-30 °C
6.0 - 8.0 mm
PBT (UL94 V-0)
CuSn (bronze)
99 5696 75 24
99 5696 75 24
IP67
UL
M16, series 423, Miniatur...
M16 IP67 female angled co...
Miniature Connectors
female angled connector
24
M16 IP67
series 423
screw
0.14 mm²
AWG 26
> 500 Mating cycles
shieldable
60 V
500 V
1
I
III
500 V
1 A
≤ 3 mΩ
67.02
95 °C
-30 °C
6.0 - 8.0 mm
PBT (UL94 V-0)
CuSn (bronze)
Additional Information
建議
Similar parts
相應設備
Additional Data
Catalog Vendor Locations
No recommendations available.
Previews
3D
尺寸
2D
下載CAD模型
生成CAD模型
生成PDF資料表