M12, series 814, Automation Technology - Voltage and Power Supply - female panel mount connector
binder
Automation Technology - Voltage and Power Supply
M12-S
Female panel mount connector with single wires, S-coding, metal housing
Powered by
CAD모델 선택
{binder/automation20technology20-20voltage20and20power20supply/m12-s/female20panel20mount20connector20with20single20wires2c20s-coding2c20metal20housing/m122c20series208142c20automation20technology20-20voltage20and20power20supply.prj},{NB=09 0692 700 04},{ARTNR=09 0692 700 04},{PREVIEW=../../../_pool_/ff/c0/814_4_fd_li.png},{PUBLIKATIONSKANAL=binder USA,binder HQ},{PRODUCT_PHOTO=Product photo},{SHZART1=IP68},{ZUL1=UL},{ZUL2=VDE},{BEZKUZ=M12, series 814, Automation Technology - Voltage and Power Supply},{BEZ=M12-S female panel mount connector, Contacts: 3+PE, unshielded, single wires, IP68, UL, VDE, M16x1.5},{BER=---Automation Technology - Voltage and Power Supply},{STBAUF=female panel mount connector},{POLZ=3+PE},{PRGRKU=M12-S},{SER=series 814},{STVER=screw},{ANSQM=1.38 mm²},{ANSQA=AWG 16},{MECHLD=> 100 Mating cycles},{EMVTL=unshielded},{SPNG=630 V},{BESSP=6000 V},{VERSMG=3},{UEBRSK=III},{ISLTFG=II},{PRFSSP=6000 V}
필터 설정
필터 적용
필터의 삭제
취소
1
2
3
LINA
BOM
ARTNR
Partnumber
ⁿ/ₐ
SHZART1
Degree of Protection 1
ⁿ/ₐ
ZUL1
Permit 1
ⁿ/ₐ
ZUL2
Permit 2
ⁿ/ₐ
BEZKUZ
Description (short)
ⁿ/ₐ
BEZ
designation
ⁿ/ₐ
BER
Range
ⁿ/ₐ
STBAUF
Connector design
ⁿ/ₐ
POLZ
Number of contact
ⁿ/ₐ
PRGRKU
Product group (short)
ⁿ/ₐ
SER
Series
ⁿ/ₐ
STVER
Connector locking system
ⁿ/ₐ
ANSQM
Cross-sectional area (mm)
ⁿ/ₐ
ANSQA
Cross-sectional area (AWG)
ⁿ/ₐ
MECHLD
Mechanical operation
ⁿ/ₐ
EMVTL
EMC compliance
ⁿ/ₐ
SPNG
Voltage
ⁿ/ₐ
BESSP
Rated impulse voltage
ⁿ/ₐ
VERSMG
Pollution degree
ⁿ/ₐ
UEBRSK
Overvoltage category
ⁿ/ₐ
ISLTFG
Insulating material group
ⁿ/ₐ
PRFSSP
Test impulse voltage
ⁿ/ₐ
BEMSTR
Rated current (40°C)
ⁿ/ₐ
DGWST
Contact resistance
ⁿ/ₐ
GEW
Weight
ⁿ/ₐ
OBGTC
Temperature range to (°C)
ⁿ/ₐ
UNGTC
Temperature range from (°C)
ⁿ/ₐ
MAGK
Material housing/cable
ⁿ/ₐ
KONT
Contact material
ⁿ/ₐ
09 0692 700 04
09 0692 700 04
IP68
UL
VDE
M12, series 814, Automati...
M12-S female panel mount ...
---Automation Technology ...
female panel mount connec...
3+PE
M12-S
series 814
screw
1.38 mm²
AWG 16
> 100 Mating cycles
unshielded
630 V
6000 V
3
III
II
6000 V
12 A
≤ 5 mΩ
23.50
85 °C
-40 °C
PA
CuSn (bronze)
09 0688 700 03
09 0688 700 03
IP68
UL
M12, series 814, Automati...
M12-S female panel mount ...
---Automation Technology ...
female panel mount connec...
2+PE
M12-S
series 814
screw
1.38 mm²
AWG 16
> 100 Mating cycles
unshielded
630 V
6000 V
3
III
II
6000 V
16 A
≤ 5 mΩ
20.31
85 °C
-40 °C
PA
CuSn (bronze)
09 0692 642 04
09 0692 642 04
IP68
UL
VDE
M12, series 814, Automati...
M12-S female panel mount ...
---Automation Technology ...
female panel mount connec...
3+PE
M12-S
series 814
screw
1.38 mm²
AWG 16
> 100 Mating cycles
unshielded
630 V
6000 V
3
III
II
6000 V
12 A
≤ 5 mΩ
32.50
85 °C
-40 °C
PA
CuSn (bronze)
추가 정보
권장 사항
비슷한 제품
관련장비
추가 자료
카탈로그 공급 업체 위치
사용 가능한 권장 사항이 없습니다.
미리보기
3D
치수도
2D
CAD모델 다운로드
CAD 파일 생성
PDF 데이터시트 생성