M12, series 814, Automation Technology - Voltage and Power Supply - female panel mount connector
binder
Automation Technology - Voltage and Power Supply
M12-S
Female panel mount connector with single wires, front fastened, S-coding, metal housing
Powered by
CAD模型選擇
{binder/automation20technology20-20voltage20and20power20supply/m12-s/female20panel20mount20connector20with20single20wires2c20front20fastened2c20s-coding2c20metal20housing/m122c20series208142c20automation20technology20-20voltage20and20power20supply.prj},{NB=09 0688 121 03},{ARTNR=09 0688 121 03},{PREVIEW=../../../_pool_/fd/b6/814_4_fd_li_rwmont.png},{PUBLIKATIONSKANAL=binder HQ,binder USA},{PRODUCT_PHOTO=Product photo},{SHZART1=IP68},{ZUL1=UL},{ZUL2=VDE},{BEZKUZ=M12, series 814, Automation Technology - Voltage and Power Supply},{BEZ=M12-S female panel mount connector, Contacts: 2+PE, unshielded, single wires, IP68, UL, VDE, M16x1.5, front mounting},{BER=---Automation Technology - Voltage and Power Supply},{STBAUF=female panel mount connector},{POLZ=2+PE},{PRGRKU=M12-S},{SER=series 814},{STVER=screw},{ANSQM=1.38 mm²},{ANSQA=AWG 16},{MECHLD=> 100 Mating cycles},{EMVTL=unshielded},{SPNG=630 V},{BESSP=6000 V},{VERSMG=3},{UEBRSK=III}
過濾設置
運行過濾
刪除篩檢程式
取消
1
2
LINA
明細表
ARTNR
Partnumber
ⁿ/ₐ
SHZART1
Degree of Protection 1
ⁿ/ₐ
ZUL1
Permit 1
ⁿ/ₐ
ZUL2
Permit 2
ⁿ/ₐ
BEZKUZ
Description (short)
ⁿ/ₐ
BEZ
designation
ⁿ/ₐ
BER
Range
ⁿ/ₐ
STBAUF
Connector design
ⁿ/ₐ
POLZ
Number of contact
ⁿ/ₐ
PRGRKU
Product group (short)
ⁿ/ₐ
SER
Series
ⁿ/ₐ
STVER
Connector locking system
ⁿ/ₐ
ANSQM
Cross-sectional area (mm)
ⁿ/ₐ
ANSQA
Cross-sectional area (AWG)
ⁿ/ₐ
MECHLD
Mechanical operation
ⁿ/ₐ
EMVTL
EMC compliance
ⁿ/ₐ
SPNG
Voltage
ⁿ/ₐ
BESSP
Rated impulse voltage
ⁿ/ₐ
VERSMG
Pollution degree
ⁿ/ₐ
UEBRSK
Overvoltage category
ⁿ/ₐ
ISLTFG
Insulating material group
ⁿ/ₐ
PRFSSP
Test impulse voltage
ⁿ/ₐ
BEMSTR
Rated current (40°C)
ⁿ/ₐ
DGWST
Contact resistance
ⁿ/ₐ
GEW
Weight
ⁿ/ₐ
OBGTC
Temperature range to (°C)
ⁿ/ₐ
UNGTC
Temperature range from (°C)
ⁿ/ₐ
MAGK
Material housing/cable
ⁿ/ₐ
KONT
Contact material
ⁿ/ₐ
09 0688 121 03
09 0688 121 03
IP68
UL
VDE
M12, series 814, Automati...
M12-S female panel mount ...
---Automation Technology ...
female panel mount connec...
2+PE
M12-S
series 814
screw
1.38 mm²
AWG 16
> 100 Mating cycles
unshielded
630 V
6000 V
3
III
II
6000 V
12 A
≤ 5 mΩ
23.62
85 °C
-40 °C
PA
CuSn (bronze)
09 0692 121 04
09 0692 121 04
IP68
UL
VDE
M12, series 814, Automati...
M12-S female panel mount ...
---Automation Technology ...
female panel mount connec...
3+PE
M12-S
series 814
screw
1.38 mm²
AWG 16
> 100 Mating cycles
unshielded
630 V
6000 V
3
III
II
6000 V
12 A
≤ 5 mΩ
26.50
85 °C
-40 °C
PA
CuSn (bronze)
Additional Information
建議
Similar parts
相應設備
Additional Data
Catalog Vendor Locations
No recommendations available.
Previews
3D
尺寸
2D
下載CAD模型
生成CAD模型
生成PDF資料表