M12, series 813, Automation Technology - Voltage and Power Supply - female cable connector
binder
Automation Technology - Voltage and Power Supply
M12-T
Female cable connector for the power supply, Iris spring, T-coding, shieldable, Power
Powered by
CAD模型選擇
{binder/automation20technology20-20voltage20and20power20supply/m12-t/female20cable20connector20for20the20power20supply2c20iris20spring2c20t-coding2c20shieldable2c20power/m122c20series208132c20automation20technology20-20voltage20and20power20supply.prj},{NB=99 1632 814 04},{ARTNR=99 1632 814 04},{PREVIEW=../../../_pool_/46/1b/813_2_kd_schirm.png},{PUBLIKATIONSKANAL=binder USA,binder HQ},{PRODUCT_PHOTO=Product photo},{SHZART1=IP67},{ZUL1=UL},{BEZKUZ=M12, series 813, Automation Technology - Voltage and Power Supply},{BEZ=M12-T female cable connector, Contacts: 4, 5.0 - 8.0 mm, shieldable, screw clamp, IP67, UL},{BER=---Automation Technology - Voltage and Power Supply},{STBAUF=female cable connector},{POLZ=4},{PRGRKU=M12-T},{SER=series 813},{STVER=screw},{ANSQM=max. 1.50 mm²},{ANSQA=max. AWG 16},{MECHLD=> 100 Mating cycles},{EMVTL=shieldable},{SPNG=63 V},{BESSP=1500 V},{VERSMG=3},{UEBRSK=III},{ISLTFG=III},{PRFSSP=1500 V},{BEMSTR=12 A}
過濾設置
運行過濾
刪除篩檢程式
取消
1
2
LINA
明細表
ARTNR
Partnumber
ⁿ/ₐ
SHZART1
Degree of Protection 1
ⁿ/ₐ
ZUL1
Permit 1
ⁿ/ₐ
BEZKUZ
Description (short)
ⁿ/ₐ
BEZ
designation
ⁿ/ₐ
BER
Range
ⁿ/ₐ
STBAUF
Connector design
ⁿ/ₐ
POLZ
Number of contact
ⁿ/ₐ
PRGRKU
Product group (short)
ⁿ/ₐ
SER
Series
ⁿ/ₐ
STVER
Connector locking system
ⁿ/ₐ
ANSQM
Cross-sectional area (mm)
ⁿ/ₐ
ANSQA
Cross-sectional area (AWG)
ⁿ/ₐ
MECHLD
Mechanical operation
ⁿ/ₐ
EMVTL
EMC compliance
ⁿ/ₐ
SPNG
Voltage
ⁿ/ₐ
BESSP
Rated impulse voltage
ⁿ/ₐ
VERSMG
Pollution degree
ⁿ/ₐ
UEBRSK
Overvoltage category
ⁿ/ₐ
ISLTFG
Insulating material group
ⁿ/ₐ
PRFSSP
Test impulse voltage
ⁿ/ₐ
BEMSTR
Rated current (40°C)
ⁿ/ₐ
DGWST
Contact resistance
ⁿ/ₐ
GEW
Weight
ⁿ/ₐ
OBGTC
Temperature range to (°C)
ⁿ/ₐ
UNGTC
Temperature range from (°C)
ⁿ/ₐ
KBDRL
Cable outlet
ⁿ/ₐ
MAGK
Material housing/cable
ⁿ/ₐ
KONT
Contact material
ⁿ/ₐ
99 1632 814 04
99 1632 814 04
IP67
UL
M12, series 813, Automati...
M12-T female cable connec...
---Automation Technology ...
female cable connector
4
M12-T
series 813
screw
max. 1.50 mm²
max. AWG 16
> 100 Mating cycles
shieldable
63 V
1500 V
3
III
III
1500 V
12 A
≤ 5 mΩ
50.80
85 °C
-40 °C
5.0 - 8.0 mm
PA
CuZn (brass)
99 1632 812 04
99 1632 812 04
IP67
UL
M12, series 813, Automati...
M12-T female cable connec...
---Automation Technology ...
female cable connector
4
M12-T
series 813
screw
max. 1.50 mm²
max. AWG 16
> 100 Mating cycles
shieldable
63 V
1500 V
3
III
III
1500 V
12 A
≤ 5 mΩ
54.83
85 °C
-40 °C
8.0 - 9.0 mm
PA
CuZn (brass)
Additional Information
建議
Similar parts
相應設備
Additional Data
Catalog Vendor Locations
Loading ...
Previews
3D
尺寸
2D
下載CAD模型
生成CAD模型
生成PDF資料表