M12, series 763, Automation Technology - Sensors and Actuators - male panel mount connector
binder
Automation Technology - Sensors and Actuators
M12-A
Male panel mount connector, metric fixing thread, positioning possible, solder
Powered by
CAD模型選擇
{binder/automation20technology20-20sensors20and20actuators/m12-a/male20panel20mount20connector2c20metric20fixing20thread2c20positioning20possible2c20solder/m122c20series207632c20automation20technology20-20sensors20and20actuators.prj},{NB=09 0439 397 04},{ARTNR=09 0439 397 04},{PREVIEW=../../../_pool_/ec/a4/713_3_flapo.png},{PUBLIKATIONSKANAL=binder USA,binder HQ},{PRODUCT_PHOTO=Product photo},{SHZART1=IP67},{BEZKUZ=M12, series 763, Automation Technology - Sensors and Actuators},{BEZ=M12-A male panel mount connector, Contacts: 4, unshielded, solder, IP67, M20x1.5},{BER=Automation Technology - Sensors and Actuators},{STBAUF=male panel mount connector},{POLZ=4},{PRGRKU=M12-A},{SER=series 763},{STVER=screw},{ANSQM=0.25 mm²},{ANSQA=AWG 24},{MECHLD=> 100 Mating cycles},{EMVTL=unshielded},{SPNG=250 V},{BESSP=2500 V},{VERSMG=3},{UEBRSK=II},{ISLTFG=III},{PRFSSP=2500 V},{BEMSTR=4 A},{DGWST=≤ 3 mΩ},{GEW=8.13},{OBGTC=85 °C}
過濾設置
運行過濾
刪除篩檢程式
取消
1
LINA
明細表
ARTNR
Partnumber
ⁿ/ₐ
SHZART1
Degree of Protection 1
ⁿ/ₐ
BEZKUZ
Description (short)
ⁿ/ₐ
BEZ
designation
ⁿ/ₐ
BER
Range
ⁿ/ₐ
STBAUF
Connector design
ⁿ/ₐ
POLZ
Number of contact
ⁿ/ₐ
PRGRKU
Product group (short)
ⁿ/ₐ
SER
Series
ⁿ/ₐ
STVER
Connector locking system
ⁿ/ₐ
ANSQM
Cross-sectional area (mm)
ⁿ/ₐ
ANSQA
Cross-sectional area (AWG)
ⁿ/ₐ
MECHLD
Mechanical operation
ⁿ/ₐ
EMVTL
EMC compliance
ⁿ/ₐ
SPNG
Voltage
ⁿ/ₐ
BESSP
Rated impulse voltage
ⁿ/ₐ
VERSMG
Pollution degree
ⁿ/ₐ
UEBRSK
Overvoltage category
ⁿ/ₐ
ISLTFG
Insulating material group
ⁿ/ₐ
PRFSSP
Test impulse voltage
ⁿ/ₐ
BEMSTR
Rated current (40°C)
ⁿ/ₐ
DGWST
Contact resistance
ⁿ/ₐ
GEW
Weight
ⁿ/ₐ
OBGTC
Temperature range to (°C)
ⁿ/ₐ
UNGTC
Temperature range from (°C)
ⁿ/ₐ
MAGK
Material housing/cable
ⁿ/ₐ
MATVER
Locking material
ⁿ/ₐ
KONT
Contact material
ⁿ/ₐ
09 0439 397 04
09 0439 397 04
IP67
M12, series 763, Automati...
M12-A male panel mount co...
Automation Technology - S...
male panel mount connecto...
4
M12-A
series 763
screw
0.25 mm²
AWG 24
> 100 Mating cycles
unshielded
250 V
2500 V
3
II
III
2500 V
4 A
≤ 3 mΩ
8.13
85 °C
-40 °C
PA
plastic
CuZn (brass)
Additional Information
建議
Similar parts
相應設備
Additional Data
Catalog Vendor Locations
No recommendations available.
Previews
3D
尺寸
2D
下載CAD模型
生成CAD模型
生成PDF資料表