M12, series 763, Automation Technology - Sensors and Actuators - male cable connector
binder
Automation Technology - Sensors and Actuators
M12-A
Male cable connector, moulded, PVC, stainless steel locking ring, Food and Beverage
Powered by
CAD模型選擇
{binder/automation20technology20-20sensors20and20actuators/m12-a/male20cable20connector2c20moulded2c20pvc2c20stainless20steel20locking20ring2c20food20and20beverage/m122c20series207632c20automation20technology20-20sensors20and20actuators.prj},{NB=77 3729 0000 20404-1000},{ARTNR=77 3729 0000 20404-1000},{PREVIEW=../../../_pool_/b5/20/763_1_ks_fb_pp.png},{PUBLIKATIONSKANAL=binder USA},{PRODUCT_PHOTO=Product photo},{SHZART1=IP69K},{SHZART2=IP67},{ZUL1=UL listed},{ZUL2=Ecolab},{BEZKUZ=M12, series 763, Automation Technology - Sensors and Actuators},{BEZ=M12-A male cable connector, Contacts: 4, unshielded, moulded cable, IP69K, UL listed, Ecolab, PVC grey, 4 x 0.34 mm², stainless steel, 10 m},{BER=Automation Technology - Sensors and Actuators},{STBAUF=male cable connector},{POLZ=4},{PRGRKU=M12-A},{SER=series 763},{STVER=screw},{ANSQM=0.34 mm²},{ANSQA=AWG 22},{MECHLD=> 100 Mating cycles},{EMVTL=unshielded},{SPNG=250 V},{BESSP=2500 V}
過濾設置
運行過濾
刪除篩檢程式
取消
1
2
3
4
5
6
7
8
9
10
11
12
13
LINA
明細表
ARTNR
Partnumber
ⁿ/ₐ
SHZART1
Degree of Protection 1
ⁿ/ₐ
SHZART2
Degree of Protection 2
ⁿ/ₐ
ZUL1
Permit 1
ⁿ/ₐ
ZUL2
Permit 2
ⁿ/ₐ
BEZKUZ
Description (short)
ⁿ/ₐ
BEZ
designation
ⁿ/ₐ
BER
Range
ⁿ/ₐ
STBAUF
Connector design
ⁿ/ₐ
POLZ
Number of contact
ⁿ/ₐ
PRGRKU
Product group (short)
ⁿ/ₐ
SER
Series
ⁿ/ₐ
STVER
Connector locking system
ⁿ/ₐ
ANSQM
Cross-sectional area (mm)
ⁿ/ₐ
ANSQA
Cross-sectional area (AWG)
ⁿ/ₐ
MECHLD
Mechanical operation
ⁿ/ₐ
EMVTL
EMC compliance
ⁿ/ₐ
SPNG
Voltage
ⁿ/ₐ
BESSP
Rated impulse voltage
ⁿ/ₐ
VERSMG
Pollution degree
ⁿ/ₐ
UEBRSK
Overvoltage category
ⁿ/ₐ
ISLTFG
Insulating material group
ⁿ/ₐ
PRFSSP
Test impulse voltage
ⁿ/ₐ
BEMSTR
Rated current (40°C)
ⁿ/ₐ
DGWST
Contact resistance
ⁿ/ₐ
GEW
Weight
ⁿ/ₐ
OBGTC
Temperature range to (°C)
ⁿ/ₐ
UNGTC
Temperature range from (°C)
ⁿ/ₐ
KABDURM
Cable diameter
ⁿ/ₐ
KABLAE
Cable length
ⁿ/ₐ
BIRKF
Bending radius, fixed cable
ⁿ/ₐ
BIRKB
Bending radius, moving cable
ⁿ/ₐ
BIZY
Bending cycles
ⁿ/ₐ
ZLBE
Permitted acceleration
ⁿ/ₐ
VEHO
Travel distance, horizontal
ⁿ/ₐ
VEVE
Travel distance, vertical
ⁿ/ₐ
VEGES
Travel speed
ⁿ/ₐ
LIZABA
Structure of the cable
ⁿ/ₐ
UTEKBC
Temperature range cable in move from
ⁿ/ₐ
UTEKFC
Temperature range cable fixed from
ⁿ/ₐ
OTEKBC
Temperature range cable fixed to
ⁿ/ₐ
ULST1
UL style 1
ⁿ/ₐ
MAGK
Material housing/cable
ⁿ/ₐ
MATVER
Locking material
ⁿ/ₐ
MATMA1
Sheath material
ⁿ/ₐ
MANFAB
Sheath color
ⁿ/ₐ
KONT
Contact material
ⁿ/ₐ
ISLLI1
Single-lead insulation
ⁿ/ₐ
77 3729 0000 20403-0200
77 3729 0000 20403-0200
IP69K
IP67
UL listed
Ecolab
M12, series 763, Automati...
M12-A male cable connecto...
Automation Technology - S...
male cable connector
3
M12-A
series 763
screw
0.34 mm²
AWG 22
> 100 Mating cycles
unshielded
250 V
2500 V
3
II
II
2500 V
4 A
≤ 3 mΩ
73
105 °C
-40 °C
4.5
2 m
≥ 5 x Ø
≥ 10 x Ø
>2 million
max. 5 m/s² + 1 m/s²
5 m/s² -> 5 m
5 m/s² -> 5 m
≤ 200 m/min (5 m horizont...
42 x 0.10 mm
-5 °C
-40 °C
105 °C
AWM2517
PUR
stainless steel
PVC
grey
CuZn (brass)
PVC
77 3729 0000 20403-0500
77 3729 0000 20403-0500
IP69K
IP67
UL listed
Ecolab
M12, series 763, Automati...
M12-A male cable connecto...
Automation Technology - S...
male cable connector
3
M12-A
series 763
screw
0.34 mm²
AWG 22
> 100 Mating cycles
unshielded
250 V
2500 V
3
II
II
2500 V
4 A
≤ 3 mΩ
73
105 °C
-40 °C
4.5
5 m
≥ 5 x Ø
≥ 10 x Ø
>2 million
max. 5 m/s² + 1 m/s²
5 m/s² -> 5 m
5 m/s² -> 5 m
≤ 200 m/min (5 m horizont...
42 x 0.10 mm
-5 °C
-40 °C
105 °C
AWM2517
PUR
stainless steel
PVC
grey
CuZn (brass)
PVC
77 3729 0000 20403-1000
77 3729 0000 20403-1000
IP69K
IP67
UL listed
Ecolab
M12, series 763, Automati...
M12-A male cable connecto...
Automation Technology - S...
male cable connector
3
M12-A
series 763
screw
0.34 mm²
AWG 22
> 100 Mating cycles
unshielded
250 V
2500 V
3
II
II
2500 V
4 A
≤ 3 mΩ
73
105 °C
-40 °C
4.5
10 m
≥ 5 x Ø
≥ 10 x Ø
>2 million
max. 5 m/s² + 1 m/s²
5 m/s² -> 5 m
5 m/s² -> 5 m
≤ 200 m/min (5 m horizont...
42 x 0.10 mm
-5 °C
-40 °C
105 °C
AWM2517
PUR
stainless steel
PVC
grey
CuZn (brass)
PVC
77 3729 0000 20404-0200
77 3729 0000 20404-0200
IP69K
IP67
UL listed
Ecolab
M12, series 763, Automati...
M12-A male cable connecto...
Automation Technology - S...
male cable connector
4
M12-A
series 763
screw
0.34 mm²
AWG 22
> 100 Mating cycles
unshielded
250 V
2500 V
3
II
II
2500 V
4 A
≤ 3 mΩ
188
105 °C
-40 °C
4.8
2 m
≥ 5 x Ø
≥ 10 x Ø
>2 million
max. 5 m/s² + 1 m/s²
5 m/s² -> 5 m
5 m/s² -> 2 m
≤ 200 m/min (5 m horizont...
42 x 0.10 mm
-5 °C
-40 °C
105 °C
AWM2517
PUR
stainless steel
PVC
grey
CuZn (brass)
PVC
77 3729 0000 20404-0500
77 3729 0000 20404-0500
IP69K
IP67
UL listed
Ecolab
M12, series 763, Automati...
M12-A male cable connecto...
Automation Technology - S...
male cable connector
4
M12-A
series 763
screw
0.34 mm²
AWG 22
> 100 Mating cycles
unshielded
250 V
2500 V
3
II
II
2500 V
4 A
≤ 3 mΩ
188
105 °C
-40 °C
4.8
5 m
≥ 5 x Ø
≥ 10 x Ø
>2 million
max. 5 m/s² + 1 m/s²
5 m/s² -> 5 m
5 m/s² -> 2 m
≤ 200 m/min (5 m horizont...
42 x 0.10 mm
-5 °C
-40 °C
105 °C
AWM2517
PUR
stainless steel
PVC
grey
CuZn (brass)
PVC
77 3729 0000 20404-1000
77 3729 0000 20404-1000
IP69K
IP67
UL listed
Ecolab
M12, series 763, Automati...
M12-A male cable connecto...
Automation Technology - S...
male cable connector
4
M12-A
series 763
screw
0.34 mm²
AWG 22
> 100 Mating cycles
unshielded
250 V
2500 V
3
II
II
2500 V
4 A
≤ 3 mΩ
188
105 °C
-40 °C
4.8
10 m
≥ 5 x Ø
≥ 10 x Ø
>2 million
max. 5 m/s² + 1 m/s²
5 m/s² -> 5 m
5 m/s² -> 2 m
≤ 200 m/min (5 m horizont...
42 x 0.10 mm
-5 °C
-40 °C
105 °C
AWM2517
PUR
stainless steel
PVC
grey
CuZn (brass)
PVC
77 3729 0000 20405-0200
77 3729 0000 20405-0200
IP69K
IP67
UL listed
Ecolab
M12, series 763, Automati...
M12-A male cable connecto...
Automation Technology - S...
male cable connector
5
M12-A
series 763
screw
0.34 mm²
AWG 22
> 100 Mating cycles
unshielded
60 V
1500 V
3
II
II
1500 V
4 A
≤ 3 mΩ
96
105 °C
-40 °C
5.2
2 m
≥ 5 x Ø
≥ 10 x Ø
>2 million
5 m/s² + 1 m/s²
5 m/s² -> 5 m
5 m/s² -> 2 m
≤ 200 m/min (5 m horizont...
42 x 0.10 mm
-5 °C
-40 °C
105 °C
AWM2517
PUR
stainless steel
PVC
grey
CuZn (brass)
PVC
77 3729 0000 20405-0500
77 3729 0000 20405-0500
IP69K
IP67
UL listed
Ecolab
M12, series 763, Automati...
M12-A male cable connecto...
Automation Technology - S...
male cable connector
5
M12-A
series 763
screw
0.34 mm²
AWG 22
> 100 Mating cycles
unshielded
60 V
1500 V
3
II
II
1500 V
4 A
≤ 3 mΩ
96
105 °C
-40 °C
5.2
5 m
≥ 5 x Ø
≥ 10 x Ø
>2 million
5 m/s² + 1 m/s²
5 m/s² -> 5 m
5 m/s² -> 2 m
≤ 200 m/min (5 m horizont...
42 x 0.10 mm
-5 °C
-40 °C
105 °C
AWM2517
PUR
stainless steel
PVC
grey
CuZn (brass)
PVC
77 3729 0000 20405-1000
77 3729 0000 20405-1000
IP69K
IP67
UL listed
Ecolab
M12, series 763, Automati...
M12-A male cable connecto...
Automation Technology - S...
male cable connector
5
M12-A
series 763
screw
0.34 mm²
AWG 22
> 100 Mating cycles
unshielded
60 V
1500 V
3
II
II
1500 V
4 A
≤ 3 mΩ
96
105 °C
-40 °C
5.2
10 m
≥ 5 x Ø
≥ 10 x Ø
>2 million
5 m/s² + 1 m/s²
5 m/s² -> 5 m
5 m/s² -> 2 m
≤ 200 m/min (5 m horizont...
42 x 0.10 mm
-5 °C
-40 °C
105 °C
AWM2517
PUR
stainless steel
PVC
grey
CuZn (brass)
PVC
77 3729 0000 20908-0200
77 3729 0000 20908-0200
IP69K
IP67
UL listed
Ecolab
M12, series 763, Automati...
M12-A male cable connecto...
Automation Technology - S...
male cable connector
8
M12-A
series 763
screw
0.25 mm²
AWG 24
> 100 Mating cycles
unshielded
60 V
800 V
3
II
II
800 V
2 A
≤ 3 mΩ
124
105 °C
-40 °C
6.0
2 m
≥ 5 x Ø
≥ 10 x Ø
>2 million
max. 5 m/s² + 1 m/s²
5 m/s² -> 5 m
5 m/s² -> 2 m
at 5m horizontal path. ->...
32 x 0.10 mm
-5 °C
-40 °C
105 °C
AWM2517
PUR
stainless steel
PVC
grey
CuZn (brass)
PVC
77 3729 0000 20908-0500
77 3729 0000 20908-0500
IP69K
IP67
UL listed
Ecolab
M12, series 763, Automati...
M12-A male cable connecto...
Automation Technology - S...
male cable connector
8
M12-A
series 763
screw
0.25 mm²
AWG 24
> 100 Mating cycles
unshielded
60 V
800 V
3
II
II
800 V
2 A
≤ 3 mΩ
124
105 °C
-40 °C
6.0
5 m
≥ 5 x Ø
≥ 10 x Ø
>2 million
max. 5 m/s² + 1 m/s²
5 m/s² -> 5 m
5 m/s² -> 2 m
at 5m horizontal path. ->...
32 x 0.10 mm
-5 °C
-40 °C
105 °C
AWM2517
PUR
stainless steel
PVC
grey
CuZn (brass)
PVC
77 3729 0000 20912-0200
77 3729 0000 20912-0200
IP69K
IP67
UL listed
Ecolab
M12, series 763, Automati...
M12-A male cable connecto...
Automation Technology - S...
male cable connector
12
M12-A
series 763
screw
0.25 mm²
AWG 24
> 100 Mating cycles
unshielded
30 V
800 V
3
II
II
800 V
1.5 A
≤ 3 mΩ
155
105 °C
-40 °C
6.6
2 m
≥ 5 x Ø
≥ 10 x Ø
>2 million
max. 5 m/s² + 1 m/s²
5 m/s² -> 5 m
5 m/s² -> 2 m
≤ 200 m/min (5 m horizont...
32 x 0.10 mm
-5 °C
-40 °C
105 °C
AWM2517
PUR
stainless steel
PVC
grey
CuZn (brass)
PVC
77 3729 0000 20912-0500
77 3729 0000 20912-0500
IP69K
IP67
UL listed
Ecolab
M12, series 763, Automati...
M12-A male cable connecto...
Automation Technology - S...
male cable connector
12
M12-A
series 763
screw
0.25 mm²
AWG 24
> 100 Mating cycles
unshielded
30 V
800 V
3
II
II
800 V
1.5 A
≤ 3 mΩ
155
105 °C
-40 °C
6.6
5 m
≥ 5 x Ø
≥ 10 x Ø
>2 million
max. 5 m/s² + 1 m/s²
5 m/s² -> 5 m
5 m/s² -> 2 m
≤ 200 m/min (5 m horizont...
32 x 0.10 mm
-5 °C
-40 °C
105 °C
AWM2517
PUR
stainless steel
PVC
grey
CuZn (brass)
PVC
Additional Information
建議
Similar parts
相應設備
Additional Data
Catalog Vendor Locations
看過這個的用戶也對此感興趣
M12, series 763, Automation Technology - Sensors and Actuators - male cable...
binder
13.05.2022
M12, series 766, Automation Technology - Data Transmission - female panel m...
binder
13.05.2022
M12, series 763, Automation Technology - Sensors and Actuators - male panel...
binder
13.05.2022
Show more
Previews
3D
尺寸
2D
下載CAD模型
生成CAD模型
生成PDF資料表