M12, series 763, Automation Technology - Sensors and Actuators - ---male angled panel mount connector
binder
Automation Technology - Sensors and Actuators
M12-A
Male angled panel mount connector, front fastened, with shielding sheet, dip-soldered
Powered by
CAD模型選擇
{binder/automation20technology20-20sensors20and20actuators/m12-a/male20angled20panel20mount20connector2c20front20fastened2c20with20shielding20sheet2c20dip-soldered/m122c20series207632c20automation20technology20-20sensors20and20actuators.prj},{NB=86 0531 1121 00004},{ARTNR=86 0531 1121 00004},{PREVIEW=../../../_pool_/4e/a9/763_3_fs_schbl_wi.png},{PUBLIKATIONSKANAL=binder USA,binder HQ},{PRODUCT_PHOTO=Product photo},{SHZART1=IP68},{ZUL1=UL},{BEZKUZ=M12, series 763, Automation Technology - Sensors and Actuators},{BEZ=M12-A male angled panel mount connector, Contacts: 4, shieldable, dip-solder, IP68, UL, PG9, front mounting},{BER=Automation Technology - Sensors and Actuators},{STBAUF=---male angled panel mount connector},{POLZ=4},{PRGRKU=M12-A},{SER=series 763},{STVER=screw},{MECHLD=> 100 Mating cycles},{EMVTL=shieldable},{SPNG=250 V},{BESSP=2500 V},{VERSMG=3},{UEBRSK=II},{ISLTFG=III},{PRFSSP=2500 V},{BEMSTR=4 A (3 A UL)}
過濾設置
運行過濾
刪除篩檢程式
取消
1
2
LINA
明細表
ARTNR
Partnumber
ⁿ/ₐ
SHZART1
Degree of Protection 1
ⁿ/ₐ
ZUL1
Permit 1
ⁿ/ₐ
BEZKUZ
Description (short)
ⁿ/ₐ
BEZ
designation
ⁿ/ₐ
BER
Range
ⁿ/ₐ
STBAUF
Connector design
ⁿ/ₐ
POLZ
Number of contact
ⁿ/ₐ
PRGRKU
Product group (short)
ⁿ/ₐ
SER
Series
ⁿ/ₐ
STVER
Connector locking system
ⁿ/ₐ
MECHLD
Mechanical operation
ⁿ/ₐ
EMVTL
EMC compliance
ⁿ/ₐ
SPNG
Voltage
ⁿ/ₐ
BESSP
Rated impulse voltage
ⁿ/ₐ
VERSMG
Pollution degree
ⁿ/ₐ
UEBRSK
Overvoltage category
ⁿ/ₐ
ISLTFG
Insulating material group
ⁿ/ₐ
PRFSSP
Test impulse voltage
ⁿ/ₐ
BEMSTR
Rated current (40°C)
ⁿ/ₐ
DGWST
Contact resistance
ⁿ/ₐ
GEW
Weight
ⁿ/ₐ
OBGTC
Temperature range to (°C)
ⁿ/ₐ
UNGTC
Temperature range from (°C)
ⁿ/ₐ
MAGK
Material housing/cable
ⁿ/ₐ
KONT
Contact material
ⁿ/ₐ
86 0531 1121 00004
86 0531 1121 00004
IP68
UL
M12, series 763, Automati...
M12-A male angled panel m...
Automation Technology - S...
---male angled panel moun...
4
M12-A
series 763
screw
> 100 Mating cycles
shieldable
250 V
2500 V
3
II
III
2500 V
4 A (3 A UL)
≤ 3 mΩ
16.30
85 °C
-40 °C
PA
CuZn (brass)
86 0531 1121 00005
86 0531 1121 00005
IP68
UL
M12, series 763, Automati...
M12-A male angled panel m...
Automation Technology - S...
---male angled panel moun...
5
M12-A
series 763
screw
> 100 Mating cycles
shieldable
60 V
1500 V
3
II
III
1500 V
4 A (3 A UL)
≤ 3 mΩ
16.69
85 °C
-40 °C
PA
CuZn (brass)
Additional Information
建議
Similar parts
相應設備
Additional Data
Catalog Vendor Locations
看過這個的用戶也對此感興趣
M12, series 763, Automation Technology - Sensors and Actuators - male panel...
binder
13.05.2022
Push Pull, series 440, Miniature Connectors - male panel mount connector
binder
13.05.2022
Show more
Previews
3D
尺寸
2D
下載CAD模型
生成CAD模型
生成PDF資料表