M12, series 763, Automation Technology - Sensors and Actuators - female panel mount connector
binder
Automation Technology - Sensors and Actuators
M12-A
Female panel mount connector, front fastened, with single wires, AWG 24, PG 9, plastic housing
Powered by
CAD模型選擇
{binder/automation20technology20-20sensors20and20actuators/m12-a/female20panel20mount20connector2c20front20fastened2c20with20single20wires2c20awg20242c20pg2092c20plastic20housing/m122c20series207632c20automation20technology20-20sensors20and20actuators.prj},{NB=76 4832 3011 00004-0200},{ARTNR=76 4832 3011 00004-0200},{PUBLIKATIONSKANAL=binder USA,binder HQ},{SHZART1=IP67},{ZUL1=UL},{BEZKUZ=M12, series 763, Automation Technology - Sensors and Actuators},{BEZ=M12-A female panel mount connector, Contacts: 4, unshielded, single wires, IP67, UL, PG9, front mounting},{BER=Automation Technology - Sensors and Actuators},{STBAUF=female panel mount connector},{POLZ=4},{PRGRKU=M12-A},{SER=series 763},{STVER=screw},{ANSQM=0.25 mm²},{ANSQA=AWG 24},{MECHLD=> 100 Mating cycles},{EMVTL=unshielded},{SPNG=250 V},{BESSP=2500 V},{VERSMG=3},{UEBRSK=II},{ISLTFG=III},{PRFSSP=2500 V},{BEMSTR=4 A (3 A UL)},{DGWST=≤ 3 mΩ},{GEW=8.57},{OBGTC=85 °C},{UNGTC=-40 °C}
過濾設置
運行過濾
刪除篩檢程式
取消
1
2
3
LINA
明細表
ARTNR
Partnumber
ⁿ/ₐ
SHZART1
Degree of Protection 1
ⁿ/ₐ
ZUL1
Permit 1
ⁿ/ₐ
BEZKUZ
Description (short)
ⁿ/ₐ
BEZ
designation
ⁿ/ₐ
BER
Range
ⁿ/ₐ
STBAUF
Connector design
ⁿ/ₐ
POLZ
Number of contact
ⁿ/ₐ
PRGRKU
Product group (short)
ⁿ/ₐ
SER
Series
ⁿ/ₐ
STVER
Connector locking system
ⁿ/ₐ
ANSQM
Cross-sectional area (mm)
ⁿ/ₐ
ANSQA
Cross-sectional area (AWG)
ⁿ/ₐ
MECHLD
Mechanical operation
ⁿ/ₐ
EMVTL
EMC compliance
ⁿ/ₐ
SPNG
Voltage
ⁿ/ₐ
BESSP
Rated impulse voltage
ⁿ/ₐ
VERSMG
Pollution degree
ⁿ/ₐ
UEBRSK
Overvoltage category
ⁿ/ₐ
ISLTFG
Insulating material group
ⁿ/ₐ
PRFSSP
Test impulse voltage
ⁿ/ₐ
BEMSTR
Rated current (40°C)
ⁿ/ₐ
DGWST
Contact resistance
ⁿ/ₐ
GEW
Weight
ⁿ/ₐ
OBGTC
Temperature range to (°C)
ⁿ/ₐ
UNGTC
Temperature range from (°C)
ⁿ/ₐ
LIZLAE
Strand length
ⁿ/ₐ
MAGK
Material housing/cable
ⁿ/ₐ
MATVER
Locking material
ⁿ/ₐ
KONT
Contact material
ⁿ/ₐ
76 4832 3011 00004-0200
76 4832 3011 00004-0200
IP67
UL
M12, series 763, Automati...
M12-A female panel mount ...
Automation Technology - S...
female panel mount connec...
4
M12-A
series 763
screw
0.25 mm²
AWG 24
> 100 Mating cycles
unshielded
250 V
2500 V
3
II
III
2500 V
4 A (3 A UL)
≤ 3 mΩ
8.57
85 °C
-40 °C
0,2 m
PA
plastic
CuSn (bronze)
76 4832 3011 00005-0200
76 4832 3011 00005-0200
IP67
UL
M12, series 763, Automati...
M12-A female panel mount ...
Automation Technology - S...
female panel mount connec...
5
M12-A
series 763
screw
0.25 mm²
AWG 24
> 100 Mating cycles
unshielded
60 V
1500 V
3
II
III
1500 V
4 A (3 A UL)
≤ 3 mΩ
9.63
85 °C
-40 °C
0,2 m
PA
CuSn (bronze)
76 4832 3011 00008-0200
76 4832 3011 00008-0200
IP67
UL
M12, series 763, Automati...
M12-A female panel mount ...
Automation Technology - S...
female panel mount connec...
8
M12-A
series 763
screw
0.25 mm²
AWG 24
> 100 Mating cycles
unshielded
30 V (UL 60 V)
800 V
3
II
III
800 V
2 A (UL 1.5 A)
≤ 3 mΩ
12.49
85 °C
-40 °C
0,2 m
PA
CuSn (bronze)
Additional Information
建議
Similar parts
相應設備
Additional Data
Catalog Vendor Locations
Loading ...
Previews
3D
尺寸
2D
下載CAD模型
生成CAD模型
生成PDF資料表