M12, series 713, Automation Technology - Sensors and Actuators - male cable connector
binder
Automation Technology - Sensors and Actuators
M12-A
Male cable connector, screw clamp connection, with shielding ring, with die-cast threaded ring, shieldable, solder termination on 12 pol
Powered by
CAD모델 선택
{binder/automation20technology20-20sensors20and20actuators/m12-a/male20cable20connector2c20screw20clamp20connection2c20with20shielding20ring2c20with20die-cast20threaded20ring2c20shieldable2c20solder20termination20on201220pol/m122c20series207132c20automation20technology20-20sensors20and20actuators.prj},{NB=99 1437 812 05},{ARTNR=99 1437 812 05},{PREVIEW=../../../_pool_/9a/af/713_1_gs5_sk_2015.png},{PUBLIKATIONSKANAL=binder USA,binder HQ},{PRODUCT_PHOTO=Product photo},{SHZART1=IP67},{ZUL1=UL},{BEZKUZ=M12, series 713, Automation Technology - Sensors and Actuators},{BEZ=M12-A male cable connector, Contacts: 5, 6.0 - 8.0 mm, shieldable, screw clamp, IP67, UL},{BER=Automation Technology - Sensors and Actuators},{STBAUF=male cable connector},{POLZ=5},{PRGRKU=M12-A},{SER=series 713},{STVER=screw},{ANSQM=max. 0.75 mm²},{ANSQA=max. AWG 18},{MECHLD=> 100 Mating cycles},{EMVTL=shieldable},{SPNG=60 V},{BESSP=1500 V},{VERSMG=3},{UEBRSK=II},{ISLTFG=III},{PRFSSP=1500 V},{BEMSTR=4 A (3 A UL)}
필터 설정
필터 적용
필터의 삭제
취소
1
2
3
4
5
6
LINA
BOM
ARTNR
Partnumber
ⁿ/ₐ
SHZART1
Degree of Protection 1
ⁿ/ₐ
ZUL1
Permit 1
ⁿ/ₐ
BEZKUZ
Description (short)
ⁿ/ₐ
BEZ
designation
ⁿ/ₐ
BER
Range
ⁿ/ₐ
STBAUF
Connector design
ⁿ/ₐ
POLZ
Number of contact
ⁿ/ₐ
PRGRKU
Product group (short)
ⁿ/ₐ
SER
Series
ⁿ/ₐ
STVER
Connector locking system
ⁿ/ₐ
ANSQM
Cross-sectional area (mm)
ⁿ/ₐ
ANSQA
Cross-sectional area (AWG)
ⁿ/ₐ
MECHLD
Mechanical operation
ⁿ/ₐ
EMVTL
EMC compliance
ⁿ/ₐ
SPNG
Voltage
ⁿ/ₐ
BESSP
Rated impulse voltage
ⁿ/ₐ
VERSMG
Pollution degree
ⁿ/ₐ
UEBRSK
Overvoltage category
ⁿ/ₐ
ISLTFG
Insulating material group
ⁿ/ₐ
PRFSSP
Test impulse voltage
ⁿ/ₐ
BEMSTR
Rated current (40°C)
ⁿ/ₐ
DGWST
Contact resistance
ⁿ/ₐ
GEW
Weight
ⁿ/ₐ
OBGTC
Temperature range to (°C)
ⁿ/ₐ
UNGTC
Temperature range from (°C)
ⁿ/ₐ
KBDRL
Cable outlet
ⁿ/ₐ
MAGK
Material housing/cable
ⁿ/ₐ
MATVER
Locking material
ⁿ/ₐ
KONT
Contact material
ⁿ/ₐ
99 1429 812 04
99 1429 812 04
IP67
UL
M12, series 713, Automati...
M12-A male cable connecto...
Automation Technology - S...
male cable connector
4
M12-A
series 713
screw
max. 0.75 mm²
max. AWG 18
> 100 Mating cycles
shieldable
250 V
2500 V
3
II
III
2500 V
4 A (3 A UL)
≤ 3 mΩ
42.75
85 °C
-40 °C
6.0 - 8.0 mm
PA
Zinc die-cast nickel-plat...
CuZn (brass)
99 1429 814 04
99 1429 814 04
IP67
UL
M12, series 713, Automati...
M12-A male cable connecto...
Automation Technology - S...
male cable connector
4
M12-A
series 713
screw
max. 0.75 mm²
max. AWG 18
> 100 Mating cycles
shieldable
250 V
2500 V
3
II
III
2500 V
4 A (3 A UL)
≤ 3 mΩ
46.17
85 °C
-40 °C
4.0 - 6.0 mm
PA
Zinc die-cast nickel-plat...
CuZn (brass)
99 1437 812 05
99 1437 812 05
IP67
UL
M12, series 713, Automati...
M12-A male cable connecto...
Automation Technology - S...
male cable connector
5
M12-A
series 713
screw
max. 0.75 mm²
max. AWG 18
> 100 Mating cycles
shieldable
60 V
1500 V
3
II
III
1500 V
4 A (3 A UL)
≤ 3 mΩ
43.80
85 °C
-40 °C
6.0 - 8.0 mm
PA
Zinc die-cast nickel-plat...
CuZn (brass)
99 1437 814 05
99 1437 814 05
IP67
UL
M12, series 713, Automati...
M12-A male cable connecto...
Automation Technology - S...
male cable connector
5
M12-A
series 713
screw
max. 0.75 mm²
max. AWG 18
> 100 Mating cycles
shieldable
60 V
1500 V
3
II
III
1500 V
4 A (3 A UL)
≤ 3 mΩ
47.34
85 °C
-40 °C
4.0 - 6.0 mm
PA
Zinc die-cast nickel-plat...
CuZn (brass)
99 1487 812 08
99 1487 812 08
IP67
UL
M12, series 713, Automati...
M12-A male cable connecto...
Automation Technology - S...
male cable connector
8
M12-A
series 713
screw
max. 0.50 mm²
max. AWG 20
> 100 Mating cycles
shieldable
30 V
800 V
3
II
III
800 V
1.5 A (2 A UL)
≤ 3 mΩ
42.69
85 °C
-40 °C
6.0 - 8.0 mm
PA
Zinc die-cast nickel-plat...
CuZn (brass)
99 1487 814 08
99 1487 814 08
IP40
M12, series 713, Automati...
M12-A male cable connecto...
Automation Technology - S...
male cable connector
8
M12-A
series 713
screw
max. 0.75 mm²
max. AWG 18
> 500 Mating cycles
shieldable
250 V
1500 V
1
I
III
1500 V
6 A
≤ 3 mΩ
46.22
85 °C
-40 °C
4.0 - 6.0 mm
PBT (UL94 V-0)
Zinc die-cast nickel-plat...
CuSn (bronze)
추가 정보
권장 사항
비슷한 제품
관련장비
추가 자료
카탈로그 공급 업체 위치
사용 가능한 권장 사항이 없습니다.
미리보기
3D
치수도
2D
CAD모델 다운로드
CAD 파일 생성
PDF 데이터시트 생성