M12, series 713, Automation Technology - Sensors and Actuators - male angled connector
binder
Automation Technology - Sensors and Actuators
M12-A
Male angled connector, metal locking system, screw clamp connection, solder termination on 12 pol
Powered by
CAD模型選擇
{binder/automation20technology20-20sensors20and20actuators/m12-a/male20angled20connector2c20metal20locking20system2c20screw20clamp20connection2c20solder20termination20on201220pol/m122c20series207132c20automation20technology20-20sensors20and20actuators.prj},{NB=99 0429 161 04},{ARTNR=99 0429 161 04},{PREVIEW=../../../_pool_/f5/dc/713_1_sk_wi.png},{PUBLIKATIONSKANAL=binder USA,binder HQ},{PRODUCT_PHOTO=Product photo},{SHZART1=IP67},{ZUL1=UL},{BEZKUZ=M12, series 713, Automation Technology - Sensors and Actuators},{BEZ=M12-A male angled connector, Contacts: 3, 6.0 - 8.0 mm, unshielded, screw clamp, IP67, UL},{BER=Automation Technology - Sensors and Actuators},{STBAUF=male angled connector},{POLZ=3},{PRGRKU=M12-A},{SER=series 713},{STVER=screw},{ANSQM=max. 0.75 mm²},{ANSQA=max. AWG 18},{MECHLD=> 50 Mating cycles},{EMVTL=unshielded},{SPNG=250 V},{BESSP=2500 V},{VERSMG=3},{UEBRSK=II},{ISLTFG=III},{PRFSSP=2500 V},{BEMSTR=4 A (3 A UL)},{DGWST=≤ 8 mΩ}
過濾設置
運行過濾
刪除篩檢程式
取消
1
2
3
4
5
6
7
8
9
LINA
明細表
ARTNR
Partnumber
ⁿ/ₐ
SHZART1
Degree of Protection 1
ⁿ/ₐ
ZUL1
Permit 1
ⁿ/ₐ
BEZKUZ
Description (short)
ⁿ/ₐ
BEZ
designation
ⁿ/ₐ
BER
Range
ⁿ/ₐ
STBAUF
Connector design
ⁿ/ₐ
POLZ
Number of contact
ⁿ/ₐ
PRGRKU
Product group (short)
ⁿ/ₐ
SER
Series
ⁿ/ₐ
STVER
Connector locking system
ⁿ/ₐ
ANSQM
Cross-sectional area (mm)
ⁿ/ₐ
ANSQA
Cross-sectional area (AWG)
ⁿ/ₐ
MECHLD
Mechanical operation
ⁿ/ₐ
EMVTL
EMC compliance
ⁿ/ₐ
SPNG
Voltage
ⁿ/ₐ
BESSP
Rated impulse voltage
ⁿ/ₐ
VERSMG
Pollution degree
ⁿ/ₐ
UEBRSK
Overvoltage category
ⁿ/ₐ
ISLTFG
Insulating material group
ⁿ/ₐ
PRFSSP
Test impulse voltage
ⁿ/ₐ
BEMSTR
Rated current (40°C)
ⁿ/ₐ
DGWST
Contact resistance
ⁿ/ₐ
GEW
Weight
ⁿ/ₐ
OBGTC
Temperature range to (°C)
ⁿ/ₐ
UNGTC
Temperature range from (°C)
ⁿ/ₐ
KBDRL
Cable outlet
ⁿ/ₐ
MAGK
Material housing/cable
ⁿ/ₐ
MATVER
Locking material
ⁿ/ₐ
KONT
Contact material
ⁿ/ₐ
99 0429 24 04
99 0429 24 04
IP67
UL
M12, series 713, Automati...
M12-A male angled connect...
Automation Technology - S...
male angled connector
4
M12-A
series 713
screw
max. 0.75 mm²
max. AWG 18
> 50 Mating cycles
unshielded
250 V
2500 V
3
II
III
2500 V
4 A (3 A UL)
≤ 8 mΩ
20.42
85 °C
-40 °C
4.0 - 6.0 mm
PA
Zinc die-cast nickel-plat...
CuZn (brass)
99 0429 27 04
99 0429 27 04
IP67
UL
M12, series 713, Automati...
M12-A male angled connect...
Automation Technology - S...
male angled connector
3
M12-A
series 713
screw
max. 0.75 mm²
max. AWG 18
> 50 Mating cycles
unshielded
250 V
2500 V
3
II
III
2500 V
4 A (3 A UL)
≤ 8 mΩ
18.94
85 °C
-40 °C
4.0 - 6.0 mm
PA
Zinc die-cast nickel-plat...
CuZn (brass)
99 0429 52 04
99 0429 52 04
IP67
UL
M12, series 713, Automati...
M12-A male angled connect...
Automation Technology - S...
male angled connector
4
M12-A
series 713
screw
max. 0.75 mm²
max. AWG 18
> 50 Mating cycles
unshielded
250 V
2500 V
3
II
III
2500 V
4 A (3 A UL)
≤ 8 mΩ
23.09
85 °C
-40 °C
6.0 - 8.0 mm
PA
Zinc die-cast nickel-plat...
CuZn (brass)
99 0429 161 04
99 0429 161 04
IP67
UL
M12, series 713, Automati...
M12-A male angled connect...
Automation Technology - S...
male angled connector
3
M12-A
series 713
screw
max. 0.75 mm²
max. AWG 18
> 50 Mating cycles
unshielded
250 V
2500 V
3
II
III
2500 V
4 A (3 A UL)
≤ 8 mΩ
21.61
85 °C
-40 °C
6.0 - 8.0 mm
PA
Zinc die-cast nickel-plat...
CuZn (brass)
99 0429 324 04
99 0429 324 04
IP67
M12, series 713, Automati...
M12-A male angled connect...
Automation Technology - S...
male angled connector
4
M12-A
series 713
screw
max. 0.75 mm²
max. AWG 18
> 50 Mating cycles
unshielded
250 V
2500 V
3
II
III
2500 V
4 A
≤ 8 mΩ
21.90
85 °C
-40 °C
2.5 - 3.5 mm
PA
Zinc die-cast nickel-plat...
CuZn (brass)
99 0437 24 05
99 0437 24 05
IP67
UL
M12, series 713, Automati...
M12-A male angled connect...
Automation Technology - S...
male angled connector
5
M12-A
series 713
screw
max. 0.75 mm²
max. AWG 18
> 50 Mating cycles
unshielded
60 V
1500 V
3
II
III
1500 V
4 A (3 A UL)
≤ 8 mΩ
21.58
85 °C
-40 °C
4.0 - 6.0 mm
PA
Zinc die-cast nickel-plat...
CuZn (brass)
99 0437 52 05
99 0437 52 05
IP67
UL
M12, series 713, Automati...
M12-A male angled connect...
Automation Technology - S...
male angled connector
5
M12-A
series 713
screw
max. 0.75 mm²
max. AWG 18
> 50 Mating cycles
unshielded
60 V
1500 V
3
II
III
1500 V
4 A (3 A UL)
≤ 8 mΩ
24.26
85 °C
-40 °C
6.0 - 8.0 mm
PA
Zinc die-cast nickel-plat...
CuZn (brass)
99 0487 52 08
99 0487 52 08
IP67
M12, series 713, Automati...
M12-A male angled connect...
Automation Technology - S...
male angled connector
8
M12-A
series 713
screw
0.50 mm²
max. AWG 20
> 100 Mating cycles
unshielded
250 V
1500 V
1
I
III
1500 V
6 A
≤ 5 mΩ
15.0
85 °C
-40 °C
6.0 - 8.0 mm
PA66 (UL94V0)
Zinc die-cast nickel-plat...
CuZn (brass)
99 0491 52 12
99 0491 52 12
IP67
UL
M12, series 713, Automati...
M12-A male angled connect...
Automation Technology - S...
male angled connector
12
M12-A
series 713
screw
max. 0.25 mm²
max. AWG 24
> 100 Mating cycles
unshielded
30 V
500 V
3
II
III
500 V
1.5 A (2 A UL)
≤ 3 mΩ
19.47
85 °C
-40 °C
6.0 - 8.0 mm
PA
Zinc die-cast nickel-plat...
CuZn (brass)
Additional Information
建議
Similar parts
相應設備
Additional Data
Catalog Vendor Locations
No recommendations available.
Previews
3D
尺寸
2D
下載CAD模型
生成CAD模型
生成PDF資料表