M12, series 713, Automation Technology - Sensors and Actuators - female angled connector
binder
Automation Technology - Sensors and Actuators
M12-A
Female angled connector, screw clamp connection, with shielding ring, shieldable, solder termination on 12 pol, with die-cast threaded ring
Powered by
CAD模型選擇
{binder/automation20technology20-20sensors20and20actuators/m12-a/female20angled20connector2c20screw20clamp20connection2c20with20shielding20ring2c20shieldable2c20solder20termination20on201220pol2c20with20die-cast20threaded20ring/m122c20series207132c20automation20technology20-20sensors20and20actuators.prj},{NB=99 1436 822 05},{ARTNR=99 1436 822 05},{PREVIEW=../../../_pool_/0b/f8/713_2_ws4_sk.png},{PUBLIKATIONSKANAL=binder USA,binder HQ},{PRODUCT_PHOTO=Product photo},{SHZART1=IP67},{ZUL1=UL},{BEZKUZ=M12, series 713, Automation Technology - Sensors and Actuators},{BEZ=M12-A female angled connector, Contacts: 5, 6.0 - 8.0 mm, shieldable, screw clamp, IP67, UL},{BER=Automation Technology - Sensors and Actuators},{STBAUF=female angled connector},{POLZ=5},{PRGRKU=M12-A},{SER=series 713},{STVER=screw},{ANSQM=max. 0.75 mm²},{ANSQA=max. AWG 18},{MECHLD=> 100 Mating cycles},{EMVTL=shieldable},{SPNG=60 V},{BESSP=1500 V},{VERSMG=3},{UEBRSK=II},{ISLTFG=III},{PRFSSP=1500 V},{BEMSTR=4 A (3 A UL)}
過濾設置
運行過濾
刪除篩檢程式
取消
1
2
3
4
5
6
LINA
明細表
ARTNR
Partnumber
ⁿ/ₐ
SHZART1
Degree of Protection 1
ⁿ/ₐ
ZUL1
Permit 1
ⁿ/ₐ
BEZKUZ
Description (short)
ⁿ/ₐ
BEZ
designation
ⁿ/ₐ
BER
Range
ⁿ/ₐ
STBAUF
Connector design
ⁿ/ₐ
POLZ
Number of contact
ⁿ/ₐ
PRGRKU
Product group (short)
ⁿ/ₐ
SER
Series
ⁿ/ₐ
STVER
Connector locking system
ⁿ/ₐ
ANSQM
Cross-sectional area (mm)
ⁿ/ₐ
ANSQA
Cross-sectional area (AWG)
ⁿ/ₐ
MECHLD
Mechanical operation
ⁿ/ₐ
EMVTL
EMC compliance
ⁿ/ₐ
SPNG
Voltage
ⁿ/ₐ
BESSP
Rated impulse voltage
ⁿ/ₐ
VERSMG
Pollution degree
ⁿ/ₐ
UEBRSK
Overvoltage category
ⁿ/ₐ
ISLTFG
Insulating material group
ⁿ/ₐ
PRFSSP
Test impulse voltage
ⁿ/ₐ
BEMSTR
Rated current (40°C)
ⁿ/ₐ
DGWST
Contact resistance
ⁿ/ₐ
GEW
Weight
ⁿ/ₐ
OBGTC
Temperature range to (°C)
ⁿ/ₐ
UNGTC
Temperature range from (°C)
ⁿ/ₐ
KBDRL
Cable outlet
ⁿ/ₐ
MAGK
Material housing/cable
ⁿ/ₐ
MATVER
Locking material
ⁿ/ₐ
KONT
Contact material
ⁿ/ₐ
99 1430 822 04
99 1430 822 04
IP67
UL
M12, series 713, Automati...
M12-A female angled conne...
Automation Technology - S...
female angled connector
4
M12-A
series 713
screw
max. 0.75 mm²
max. AWG 18
> 100 Mating cycles
shieldable
250 V
2500 V
3
II
III
2500 V
4 A (3 A UL)
≤ 3 mΩ
67.18
85 °C
-40 °C
6.0 - 8.0 mm
PA
Zinc die-cast nickel-plat...
CuZn (brass)
99 1430 824 04
99 1430 824 04
IP67
UL
M12, series 713, Automati...
M12-A female angled conne...
Automation Technology - S...
female angled connector
4
M12-A
series 713
screw
max. 0.75 mm²
max. AWG 18
> 100 Mating cycles
shieldable
250 V
2500 V
3
II
III
2500 V
4 A (3 A UL)
≤ 3 mΩ
71.70
85 °C
-40 °C
4.0 - 6.0 mm
PA
Zinc die-cast nickel-plat...
CuZn (brass)
99 1436 822 05
99 1436 822 05
IP67
UL
M12, series 713, Automati...
M12-A female angled conne...
Automation Technology - S...
female angled connector
5
M12-A
series 713
screw
max. 0.75 mm²
max. AWG 18
> 100 Mating cycles
shieldable
60 V
1500 V
3
II
III
1500 V
4 A (3 A UL)
≤ 3 mΩ
67.87
85 °C
-40 °C
6.0 - 8.0 mm
PA
Zinc die-cast nickel-plat...
CuZn (brass)
99 1436 824 05
99 1436 824 05
IP67
UL
M12, series 713, Automati...
M12-A female angled conne...
Automation Technology - S...
female angled connector
5
M12-A
series 713
screw
max. 0.75 mm²
max. AWG 18
> 100 Mating cycles
shieldable
60 V
1500 V
3
II
III
1500 V
4 A (3 A UL)
≤ 3 mΩ
72.71
85 °C
-40 °C
4.0 - 6.0 mm
PA
Zinc die-cast nickel-plat...
CuZn (brass)
99 1486 822 08
99 1486 822 08
IP67
M12, series 713, Automati...
M12-A female angled conne...
Automation Technology - S...
female angled connector
8
M12-A
series 713
screw
max. 0.75 mm²
max. AWG 18
> 500 Mating cycles
shieldable
250 V
1500 V
1
I
III
1500 V
6 A
≤ 5 mΩ
68.64
85 °C
-40 °C
6.0 - 8.0 mm
PBT (UL94 V-0)
Zinc die-cast nickel-plat...
CuZn (brass)
99 1492 822 12
99 1492 822 12
IP67
UL
M12, series 713, Automati...
M12-A female angled conne...
Automation Technology - S...
female angled connector
12
M12-A
series 713
screw
max. 0.25 mm²
max. AWG 24
> 100 Mating cycles
shieldable
30 V
500 V
3
II
III
500 V
1.5 A (2 A UL)
≤ 3 mΩ
65.17
85 °C
-40 °C
6.0 - 8.0 mm
PA
Zinc die-cast nickel-plat...
CuSn (bronze)
Additional Information
建議
Similar parts
相應設備
Additional Data
Catalog Vendor Locations
No recommendations available.
Previews
3D
尺寸
2D
下載CAD模型
生成CAD模型
生成PDF資料表