피드백을 통해 제안을 제출하거나 온라인 고객 서비스에 문의할 수 있습니다. 신속하게 개선하겠습니다.:
지원
확인
??
-
내 계정
등록
로그인
비밀번호를 분실하셨습니까?
български
čeština
Deutsch
English (United Kingdom)
English (United States)
español
français
italiano
日本語
한국어
polski
português
русский
Türkçe
中文
中文 (繁體)
지원되는 타사 쿠키 없음
귀하의 브라우저는 타사 쿠키 설정을 허용하지 않습니다. 브라우저 설정에서 활성화하거나 아래 버튼을 클릭하십시오.
새 탭에서 페이지 내용을 열려면 여기를 클릭하십시오.
열려 있는 페이지가 처음에 작동하지 않는 경우 페이지를 다시 로드해 보십시오.
파트커뮤니티가 작동하려면 브라우저에서 쿠키를 활성화하십시오.
CAD 모델
로그인
등록
비밀번호를 분실하셨습니까?
български
čeština
Deutsch
English (United Kingdom)
English (United States)
español
français
italiano
日本語
한국어
polski
português
русский
Türkçe
中文
中文 (繁體)
광고
카탈로그 탐색
전체 카탈로그
형상검색
스케치 검색
변수 검색
공인 카탈로그
카테고리 별
국가 별
표준별
언어선택:
Deutsch
English
English
M12-A
binder
Automation Technology - Sensors and Actuators
Powered by
CAD모델 선택
Adapter lead-through for control cabinet, male connector M12 x 1 – female c...
13.05.2022
Connecting cable, male angled cable connector M12 x 1 - female angled cable...
13.05.2022
Connecting cable, male angled cable connector M12 x 1 - female angled cable...
13.05.2022
Connecting cable, male angled cable connector M12 x 1 - female cable connec...
13.05.2022
Connecting cable, male angled cable connector M12 x 1 - female cable connec...
13.05.2022
Connecting cable, male cable connector M12 x 1 - female angled cable connec...
13.05.2022
Connecting cable, male cable connector M12 x 1 - female angled cable connec...
13.05.2022
Connecting cable, male cable connector M12 x 1 - female cable connector M12...
13.05.2022
Connection cable male cable connector - female cable connector, PUR
13.05.2022
Connection cable male cable connector - female cable connector, PVC
13.05.2022
Connection cable male cable connector - female cable connector, TPE
13.05.2022
Connection cable, male cable connector M12 x 1 – female cable connector M12...
13.05.2022
Double socket, metal locking system, screw terminal connection, gold contac...
13.05.2022
Female angled connector with A-coding, Power
13.05.2022
Female angled connector, CAN-Bus
13.05.2022
Female angled connector, crimp connection
13.05.2022
Female angled connector, crimp connection, shieldable
13.05.2022
Female angled connector, metal locking system, screw clamp connection, sold...
13.05.2022
Female angled connector, moulded, 120 °C
13.05.2022
Female angled connector, moulded, PP, stainless steel locking ring, Food an...
13.05.2022
Female angled connector, moulded, PUR
13.05.2022
Female angled connector, moulded, PUR, for welding applications
13.05.2022
Female angled connector, moulded, PVC
13.05.2022
Female angled connector, moulded, PVC, stainless steel locking ring, Food a...
13.05.2022
Female angled connector, moulded, shielded, PUR
13.05.2022
Female angled connector, moulded, shielded, PVC
13.05.2022
Female angled connector, moulded, stainless steel locking system, PUR
13.05.2022
Female angled connector, moulded, with LED, PNP
13.05.2022
Female angled connector, moulded, with LED, PNP, stainless steel locking sy...
13.05.2022
Female angled connector, overmolded, PUR, shield on pin 8
13.05.2022
Female angled connector, plastic locking system, screw clamp connection
13.05.2022
Female angled connector, plastic locking system, screw clamp connection, tr...
13.05.2022
Female angled connector, screw clamp connection, iris type spring, shieldab...
13.05.2022
Female angled connector, screw clamp connection, with shielding ring, shiel...
13.05.2022
Female angled connector, stainless steel locking system, screw clamp connec...
13.05.2022
Female angled connector, wire clamp connection
13.05.2022
Female angled connector, wire clamp connection, with shielding ring, shield...
13.05.2022
Female angled panel mount connector, front fastened, dip solder, with shiel...
13.05.2022
Female angled receptacle for PCB assembly
13.05.2022
female cable connector M12x1 - Mabelstecker M12x1, TPE black
13.05.2022
female cable connector M12x1 - Mabelstecker M12x1, TPE blue-green
13.05.2022
Female cable connector with A-coding, Power
13.05.2022
Female cable connector, CAN-Bus
13.05.2022
Female cable connector, crimp connection
13.05.2022
Female cable connector, crimp connection, shieldable
13.05.2022
Female cable connector, IDT connection
13.05.2022
Female cable connector, metal lock, solder connection, with offset solderin...
13.05.2022
Female cable connector, metal locking system, screw clamp connection, solde...
13.05.2022
Female cable connector, moulded, 120 °C
13.05.2022
Female cable connector, moulded, PP, stainless steel locking ring, Food and...
13.05.2022
Female cable connector, moulded, PUR
13.05.2022
Female cable connector, moulded, PUR, for welding applications
13.05.2022
Female cable connector, moulded, PUR, Power, shielded
13.05.2022
Female cable connector, moulded, PVC
13.05.2022
Female cable connector, moulded, PVC, stainless steel locking ring, Food an...
13.05.2022
Female cable connector, moulded, shielded, PUR
13.05.2022
Female cable connector, moulded, shielded, PVC
13.05.2022
Female cable connector, moulded, stainless steel locking system, PUR
13.05.2022
Female cable connector, moulded, UV-resistant, plastic threaded ring
13.05.2022
Female cable connector, moulded, with LED, PNP
13.05.2022
Female cable connector, outdoor, screw clamp connection
13.05.2022
Female cable connector, overmolded, shielded, TPE black
13.05.2022
Female cable connector, overmolded, shielded, TPE blue-green
13.05.2022
Female cable connector, plastic locking system, screw clamp connection
13.05.2022
Female cable connector, plastic locking system, screw clamp connection, tra...
13.05.2022
Female cable connector, screw clamp connection, iris type spring, shieldabl...
13.05.2022
Female cable connector, screw clamp connection, with shielding ring
13.05.2022
Female cable connector, screw clamp connection, with shielding ring, shield...
13.05.2022
Female cable connector, screw clamp connection, with shielding ring, stainl...
13.05.2022
Female cable connector, stainless steel locking system, screw clamp connect...
13.05.2022
Female cable connector, wire clamp connection
13.05.2022
Female cable connector, wire clamp connection, iris type spring, shieldable...
13.05.2022
Female cable connector, wire clamp connection, with shielding ring, shielda...
13.05.2022
Female cable connector, with shielding ring, shieldable, solder termination...
13.05.2022
Female cable connector,overmolded, PUR, shield on pin 8
13.05.2022
Female cable duo connector, plastic locking system, screw clamp connection,...
13.05.2022
Female duo cable connector, stainless steel locking system, screw clamp con...
13.05.2022
Female panel mount connector M16, with shielded PUR cable
13.05.2022
Female panel mount connector with single wires, AWG 16, Power
13.05.2022
Female panel mount connector with single wires, AWG 24, M16 x 1,5, plastic ...
13.05.2022
Female panel mount connector with single wires, metal housing
13.05.2022
Female panel mount connector with single wires, outdoor
13.05.2022
Female panel mount connector with single wires, Power
13.05.2022
Female panel mount connector, dip solder, metal housing
13.05.2022
Female panel mount connector, dip solder, metal housing, with casting
13.05.2022
Female panel mount connector, front fastened, dip solder, 12 mm contact len...
13.05.2022
Female panel mount connector, front fastened, dip solder, 6 mm contact leng...
13.05.2022
Female panel mount connector, front fastened, dip solder, plastic housing
13.05.2022
Female panel mount connector, front fastened, dip solder, with shielding sh...
13.05.2022
Female panel mount connector, front fastened, solder, metal housing, not mo...
13.05.2022
Female panel mount connector, front fastened, solder, plastic housing
13.05.2022
Female panel mount connector, front fastened, with shielded PUR cable
13.05.2022
Female panel mount connector, front fastened, with single wir, metal housin...
13.05.2022
Female panel mount connector, front fastened, with single wires, AWG 16, Po...
13.05.2022
Female panel mount connector, front fastened, with single wires, AWG 24, PG...
13.05.2022
Female panel mount connector, positioning possible, with single wires, meta...
13.05.2022
Female panel mount connector, POWER, screw clamp connection
13.05.2022
Female panel mount connector, rectangular flange, with single wires, metal ...
13.05.2022
Female panel mount connector, solder, metal housing
13.05.2022
Female panel mount connector, solder, plastic housing
13.05.2022
Female receptacle for PCB assembly, straight
13.05.2022
Female receptacle, SMT
13.05.2022
Female receptacle, SMT, shieldable
13.05.2022
Female receptacle, SMT, with housing
13.05.2022
Female receptacle, SMT, with housing, shieldable
13.05.2022
Female terminating connector, CAN-Bus
13.05.2022
male angled connector M12x1 - male angled connector M12x1
13.05.2022
male angled connector M12x1 - male angled connector M12x1, TPE black
13.05.2022
Male angled connector with A-coding, Power
13.05.2022
Male angled connector, CAN-Bus
13.05.2022
Male angled connector, crimp connection
13.05.2022
Male angled connector, crimp connection, shieldable
13.05.2022
Male angled connector, metal locking system, screw clamp connection, solder...
13.05.2022
Male angled connector, moulded, PP, stainless steel locking ring, Food and ...
13.05.2022
Male angled connector, moulded, PUR, for welding applications
13.05.2022
Male angled connector, moulded, PVC
13.05.2022
Male angled connector, moulded, PVC, stainless steel locking ring, Food and...
13.05.2022
Male angled connector, moulded, shielded, PUR
13.05.2022
Male angled connector, moulded, shielded, PVC
13.05.2022
Male angled connector, moulded, stainless steel locking system, PUR
13.05.2022
Male angled connector, moulded, with LED, PNP
13.05.2022
Male angled connector, overmolded, PUR, shield on pin 8
13.05.2022
Male angled connector, overmolded, shielded, TPE black
13.05.2022
Male angled connector, overmolded, shielded, TPE blue-green
13.05.2022
Male angled connector, overmoulded, PUR
13.05.2022
Male angled connector, plastic locking system, screw clamp connection
13.05.2022
Male angled connector, screw clamp connection, iris type spring, shieldable...
13.05.2022
Male angled connector, screw clamp connection, with shielding ring, with di...
13.05.2022
Male angled connector, stainless steel locking system, screw clamp connecti...
13.05.2022
Male angled connector, wire clamp connection
13.05.2022
Male angled connector, wire clamp connection, with shielding ring, shieldab...
13.05.2022
Male angled duo connector, metal locking system, screw clamp connection
13.05.2022
Male angled duo connector, plastic locking system, screw clamp connection
13.05.2022
Male angled panel mount connector, front fastened, with shielding sheet, di...
13.05.2022
Male angled receptacle for PCB assembly
13.05.2022
Male cable connector M12 x 1 – female angled connector M12 x 1
13.05.2022
Male cable connector M12 x 1 – female angled connector M12 x 1 with LED, PN...
13.05.2022
Male cable connector M12 x 1 – female cable connector M12 x 1
13.05.2022
male cable connector M12x1 - female angled connector M12x1, PVC
13.05.2022
male cable connector M12x1 - female angled connector M12x1, TPE
13.05.2022
male cable connector M12x1 - male cable connector M12x1, 360° shielding, TP...
13.05.2022
male cable connector M12x1 - male cable connector M12x1, 360° shielding, TP...
13.05.2022
male cable connector M12x1 360° shielding - male angled connector M12x1, sh...
13.05.2022
male cable connector M12x1 360° shielding - male angled connector M12x1, sh...
13.05.2022
Male cable connector with A-coding, Power
13.05.2022
Male cable connector, CAN-Bus
13.05.2022
Male cable connector, crimp connection
13.05.2022
Male cable connector, crimp connection, shieldable
13.05.2022
Male cable connector, IDT connection
13.05.2022
Male cable connector, metal locking system, screw clamp connection, solder ...
13.05.2022
Male cable connector, moulded, PP, stainless steel locking ring, Food and B...
13.05.2022
Male cable connector, moulded, PUR
13.05.2022
Male cable connector, moulded, PUR, for welding applications
13.05.2022
Male cable connector, moulded, PUR, Power
13.05.2022
Male cable connector, moulded, PVC
13.05.2022
Male cable connector, moulded, PVC, stainless steel locking ring, Food and ...
13.05.2022
Male cable connector, moulded, shielded, PUR
13.05.2022
Male cable connector, moulded, shielded, PVC
13.05.2022
Male cable connector, moulded, stainless steel locking system, PUR
13.05.2022
Male cable connector, moulded, UV-resistant, plastic threaded ring
13.05.2022
Male cable connector, Outdoor, screw clamp connection
13.05.2022
Male cable connector, overmolded, PUR, shield on pin 8
13.05.2022
Male cable connector, overmolded, shielded, TPE black
13.05.2022
Male cable connector, overmolded, shielded, TPE blue-green
13.05.2022
Male cable connector, plastic locking system, screw clamp connection
13.05.2022
Male cable connector, screw clamp connection, iris type spring, with die-ca...
13.05.2022
Male cable connector, screw clamp connection, with shielding ring
13.05.2022
Male cable connector, screw clamp connection, with shielding ring with die-...
13.05.2022
Male cable connector, screw clamp connection, with shielding ring, stainles...
13.05.2022
Male cable connector, screw clamp connection, with shielding ring, with die...
13.05.2022
Male cable connector, stainless steel locking system, screw clamp connectio...
13.05.2022
Male cable connector, wire clamp connection
13.05.2022
Male cable connector, wire clamp connection, iris type spring, shieldable, ...
13.05.2022
Male cable connector, wire clamp connection, with shielding ring, shieldabl...
13.05.2022
Male cable duo connector, metal locking system, screw clamp connection
13.05.2022
Male cable duo connector, plastic locking system, screw clamp connection
13.05.2022
Male duo cable connector, stainless steel locking system, screw clamp conne...
13.05.2022
Male panel mount connector M16, with shielded PUR cable
13.05.2022
Male panel mount connector with metal threaded sheath
13.05.2022
Male panel mount connector with single wires, AWG 16, Power
13.05.2022
Male panel mount connector with single wires, AWG 24, M16 x 1,5, plastic ho...
13.05.2022
Male panel mount connector with single wires, AWG 24, metal housing
13.05.2022
Male panel mount connector with single wires, metal housing
13.05.2022
Male panel mount connector with single wires, outdoor
13.05.2022
Male panel mount connector with single wires, Power
13.05.2022
Male panel mount connector, dip solder, metal housing
13.05.2022
Male panel mount connector, fixing thread, solder
13.05.2022
Male panel mount connector, front fastened, dip solder, metal housing
13.05.2022
Male panel mount connector, front fastened, solder, metal housing
13.05.2022
Male panel mount connector, front fastened, with shielded PUR cable
13.05.2022
Male panel mount connector, front fastened, with shielding sheet, dip-solde...
13.05.2022
Male panel mount connector, front fastened, with single wires, AWG 16, Powe...
13.05.2022
Male panel mount connector, front fastened, with single wires, AWG 24, plas...
13.05.2022
Male panel mount connector, front fastened, with single wires, metal housin...
13.05.2022
Male panel mount connector, metric fixing thread, positioning possible, sol...
13.05.2022
Male panel mount connector, positioning possible, with single wires, metal ...
13.05.2022
Male panel mount connector, POWER, screw clamp connection
13.05.2022
Male panel mount connector, rectangular flange, positioning possible, locka...
13.05.2022
Male panel mount connector, rectangular flange, with single wires, metal ho...
13.05.2022
Male panel mount connector, rectangular flange, with single wires, position...
13.05.2022
Male panel mount connector, screw clamp connection, UL
13.05.2022
Male panel mount connector, solder, metal housing
13.05.2022
Male receptacle for PCB assembly, straight
13.05.2022
Male receptacle, SMT
13.05.2022
Male receptacle, SMT, shieldable
13.05.2022
Male receptacle, SMT, with housing
13.05.2022
Male receptacle, SMT, with housing, shieldable
13.05.2022
Male receptacle, with o-ring, dip solder
13.05.2022
Male receptacle, with o-ring, solder. With 8 pol solder cup version the con...
13.05.2022
Male receptacle, with sealing lips, dip solder
13.05.2022
Male receptacle, with sealing lips, solder
13.05.2022
Male terminating connector, CAN-Bus
13.05.2022
Square male panel mount connector, positioning possible, with sealing IP67,...
13.05.2022
Standard, not in catalogue
13.05.2022
powered by
3D CAD, CAE 및 BIM 모델을 위한 시각적 검색 엔진
추가 정보
권장 사항
카탈로그 공급 업체 위치
사용 가능한 권장 사항이 없습니다.