M 3 - With lateral hub
Chiaravalli
Open transmission
Straight spur gears and racks
With lateral hub
Powered by
CAD模型選擇
{chiaravalli/open_transmission/straight_spur_gears_and_racks/with_lateral_hub/m3.prj},{NB=30130029},{Z=29},{CODE=30130029},{DE=93},{DP=87},{DM=60},{D1=16},{B=30},{A=50},{WEIGHT=1.75}
過濾設置
運行過濾
刪除篩檢程式
取消
F
P
1
2
N
E
Rows Per Page
25
50
75
100
1
2
3
4
5
6
7
8
9
10
11
12
13
14
15
16
17
18
19
20
21
22
23
24
25
LINA
明細表
Z
Number of teeth
ⁿ/ₐ
CODE
PART NUMBER
ⁿ/ₐ
DE
De
[mm]
DP
Dp
[mm]
DM
Dm
[mm]
D1
[mm]
B
[mm]
A
[mm]
WEIGHT
Weight
[kg]
30130012
12
30130012
42
36
25
12
30
50
0.28
30130013
13
30130013
45
39
25
12
30
50
0.34
30130014
14
30130014
48
42
30
12
30
50
0.41
30130015
15
30130015
51
45
35
12
30
50
0.47
30130016
16
30130016
54
48
38
15
30
50
0.54
30130017
17
30130017
57
51
42
15
30
50
0.63
30130018
18
30130018
60
54
45
15
30
50
0.72
30130019
19
30130019
63
57
45
15
30
50
0.78
30130020
20
30130020
66
60
45
15
30
50
0.84
30130021
21
30130021
69
63
45
15
30
50
0.89
30130022
22
30130022
72
66
50
15
30
50
1.02
30130023
23
30130023
75
69
50
15
30
50
1.10
30130024
24
30130024
78
72
50
16
30
50
1.18
30130025
25
30130025
81
75
60
16
30
50
1.39
30130026
26
30130026
84
78
60
16
30
50
1.48
30130027
27
30130027
87
81
60
16
30
50
1.56
30130028
28
30130028
90
84
60
16
30
50
1.66
30130029
29
30130029
93
87
60
16
30
50
1.75
30130030
30
30130030
96
90
60
16
30
50
1.85
30130031
31
30130031
99
93
70
20
30
50
1.95
30130032
32
30130032
102
96
70
20
30
50
2.21
30130033
33
30130033
105
99
70
20
30
50
2.32
30130034
34
30130034
108
102
70
20
30
50
2.43
30130035
35
30130035
111
105
70
20
30
50
2.55
30130036
36
30130036
114
108
70
20
30
50
2.62
F
P
1
2
N
E
Rows Per Page
25
50
75
100
Additional Information
建議
Similar parts
相應設備
Additional Data
Catalog Vendor Locations
No recommendations available.
Previews
3D
2D
下載CAD模型
生成CAD模型
生成PDF資料表