M 3 30x30 - Racks
Chiaravalli
Open transmission
Straight spur gears and racks
Racks
Powered by
CAD模型選擇
{chiaravalli/open_transmission/straight_spur_gears_and_racks/racks/m3_30x30.prj},{NB=30930100},{M=3},{CODE=30930100},{B=30},{H=30},{HO=27},{L=1000},{WEIGHT=6.50},{H1=23.25},{L1=4.39},{L2=2.53},{L3=9.43}
過濾設置
運行過濾
刪除篩檢程式
取消
1
2
3
4
LINA
明細表
M
[mm]
CODE
Part number
ⁿ/ₐ
B
b
[mm]
H
h
[mm]
HO
ho
[mm]
L
[Nm]
WEIGHT
Weight
[kg]
30930050
3
30930050
30
30
27
500
3.10
30930100
3
30930100
30
30
27
1000
6.50
30930200
3
30930200
30
30
27
2000
13.00
30930300
3
30930300
30
30
27
3000
19.40
Additional Information
建議
Similar parts
相應設備
Additional Data
Catalog Vendor Locations
No recommendations available.
Previews
3D
2D
下載CAD模型
生成CAD模型
生成PDF資料表