目錄: Elesa
Created: 04.05.2018
產品目錄的特殊屬性:
Central management with the CADENAS quality tool PARTproject QA
Electronic test run was passed (CAD compatibility assured)
Only clear nomenclature -> ERP-compatibility assured
english, italian, french
Weight information included
CADENAS Design Manaual (CDM) was considered
Coloured parts
Consistent variable names
Automatic dimensions
eCl@ss 5.1, 6.0, 6.1, 6.2, 7.0, 7.1, 8.0
ecological informations
English as original or default language
Elesa
M.2000-SWM-F2.5 - Handles with monostable electrical switch
Elesa
GENERAL CATALOGUE
Handles
Bridge handles
M.2000-SWM
Powered by
CAD模型選擇
{elesa/general_catalogue/04/1_bridge_handles/m_2000_swm/m_2000_swm_f2_5_asmtab.prj},{NB=Handles with monostable electrical switch M.2000/180-SWM-1NC+1NO-RGY-F2.5},{CODE=260811-C1},{DESCRIPTION=M.2000/180-SWM-1NC+1NO-RGY-F2.5},{DIM01=212.5},{DIM02=180},{DIM03=M6},{DIM04=29},{DIM05=70},{DIM06=65},{DIM07=24},{DIM08=35},{DIM09=113},{DIM10=20},{DIM11=12},{DIM12=700},{DIM13=2000},{DIM14=7},{DIM15=6},{WEIGHT=410},{VER=2},{PPATH=m_2000_swm_c_asmtpl.prj}
過濾設置
運行過濾
刪除篩檢程式
取消
1
2
LINA
明細表
CODE
Code
ⁿ/ₐ
DESCRIPTION
Description
ⁿ/ₐ
DIM01
L
[mm]
DIM02
f±1
[mm]
DIM03
d
ⁿ/ₐ
DIM04
f1
[mm]
DIM05
h
[mm]
DIM06
h1
[mm]
DIM07
B
[mm]
DIM08
b1
[mm]
DIM09
l1
[mm]
DIM10
l2
[mm]
DIM11
p
[mm]
DIM12
F1
[N]
DIM13
F2
[N]
DIM14
F1
[J]
DIM15
F2
[J]
WEIGHT
Weight
[g]
Handles with monostable e...
260811-C1
M.2000/180-SWM-1NC+1NO-RG...
212.5
180
M6
29
70
65
24
35
113
20
12
700
2000
7
6
410
Handles with monostable e...
260812-C1
M.2000/180-SWM-2NC-RGY-F2...
212.5
180
M6
29
70
65
24
35
113
20
12
700
2000
7
6
410
Additional Information
建議
Similar parts
相應設備
Additional Data
Catalog Vendor Locations
No recommendations available.
Previews
3D
尺寸
2D
下載CAD模型
生成CAD模型
生成PDF資料表