M 2.5 - With lateral hub
Chiaravalli
Open transmission
Straight spur gears and racks
With lateral hub
Powered by
CAD模型選擇
{chiaravalli/open_transmission/straight_spur_gears_and_racks/with_lateral_hub/m2_5.prj},{NB=30125035},{Z=35},{CODE=30125035},{DE=92.5},{DP=87.5},{DM=60},{D1=16},{B=25},{A=40},{WEIGHT=1.54}
過濾設置
運行過濾
刪除篩檢程式
取消
F
P
1
2
N
E
Rows Per Page
25
50
75
100
1
2
3
4
5
6
7
8
9
10
11
12
13
14
15
16
17
18
19
20
21
22
23
24
25
LINA
明細表
Z
Number of teeth
ⁿ/ₐ
CODE
PART NUMBER
ⁿ/ₐ
DE
De
[mm]
DP
Dp
[mm]
DM
Dm
[mm]
D1
[mm]
B
[mm]
A
[mm]
WEIGHT
Weight
[kg]
30125012
12
30125012
35.0
30.0
22
10
25
40
0.17
30125013
13
30125013
37.5
32.5
25
10
25
40
0.21
30125014
14
30125014
40.0
35.0
28
10
25
40
0.25
30125015
15
30125015
42.5
37.5
30
10
25
40
0.30
30125016
16
30125016
45.0
40.0
32
12
25
40
0.33
30125017
17
30125017
47.5
42.5
35
12
25
40
0.38
30125018
18
30125018
50.0
45.0
35
12
25
40
0.42
30125019
19
30125019
52.5
47.5
35
12
25
40
0.45
30125020
20
30125020
55.0
50.0
40
14
25
40
0.54
30125021
21
30125021
57.5
52.5
40
14
25
40
0.56
30125022
22
30125022
60.0
55.0
45
14
25
40
0.66
30125023
23
30125023
62.5
57.5
45
14
25
40
0.70
30125024
24
30125024
65.0
60.0
45
14
25
40
0.74
30125025
25
30125025
67.5
62.5
50
14
25
40
0.85
30125026
26
30125026
70.0
65.0
50
14
25
40
0.90
30125027
27
30125027
72.5
67.5
50
14
25
40
0.95
30125028
28
30125028
75.0
70.0
50
14
25
40
1.00
30125029
29
30125029
77.5
72.5
50
14
25
40
1.06
30125030
30
30125030
80.0
75.0
55
16
25
40
1.18
30125031
31
30125031
82.5
77.5
55
16
25
40
1.22
30125032
32
30125032
85.0
80.0
55
16
25
40
1.28
30125033
33
30125033
87.5
82.5
55
16
25
40
1.34
30125034
34
30125034
90.0
85.0
55
16
25
40
1.41
30125035
35
30125035
92.5
87.5
60
16
25
40
1.54
30125036
36
30125036
95.0
90.0
60
16
25
40
1.61
F
P
1
2
N
E
Rows Per Page
25
50
75
100
Additional Information
建議
Similar parts
相應設備
Additional Data
Catalog Vendor Locations
No recommendations available.
Previews
3D
2D
下載CAD模型
生成CAD模型
生成PDF資料表