目錄: Elesa
Created: 04.05.2018
產品目錄的特殊屬性:
Central management with the CADENAS quality tool PARTproject QA
Electronic test run was passed (CAD compatibility assured)
Only clear nomenclature -> ERP-compatibility assured
english, italian, french
Weight information included
CADENAS Design Manaual (CDM) was considered
Coloured parts
Consistent variable names
Automatic dimensions
eCl@ss 5.1, 6.0, 6.1, 6.2, 7.0, 7.1, 8.0
ecological informations
English as original or default language
Elesa
LS.VA-SST - Vibration-damping levelling feet
Elesa
GENERAL CATALOGUE
Levelling elements and supports
Levelling Elements
LS.VA-SST
Powered by
CAD模型選擇
{elesa/general_catalogue/10/1_levelling_elements/ls_va_sst/ls_va_sst_asmtab.prj},{NB=Vibration-damping levelling feet LS.VA-50-14-SST-M10x98(0)},{CODE=354232},{DESCRIPTION=LS.VA-50-14-SST-M10x98},{D2=14.0},{ROT=0},{DIM01=50},{DIM02=M10},{M=10},{DIM03=40.0},{DIM04=98},{DIM05=27},{DIM06=6.0},{DIM07=19},{DIM08=14},{DIM09=14},{DIM10=6.0},{DIM11=5.0},{DIM12=4.7},{DIM13=1000},{DIM14=400},{WEIGHT=98},{PPATH=ls_va_sst_asmtpl.prj}
過濾設置
運行過濾
刪除篩檢程式
取消
F
P
1
2
3
N
E
Rows Per Page
25
50
75
100
1
2
3
4
5
6
7
8
9
10
11
12
13
14
15
16
17
18
19
20
21
22
23
24
25
LINA
明細表
CODE
Code
ⁿ/ₐ
DESCRIPTION
Description
ⁿ/ₐ
DIM01
D
[mm]
DIM02
d
[mm]
DIM03
d1
[mm]
DIM04
l
[mm]
DIM05
l1
[mm]
DIM06
l2
[mm]
DIM07
h
[mm]
DIM08
s
[mm]
DIM09
Articulation Ø
[mm]
DIM10
l2 0
[N/mm^2]
DIM11
l2 0.4
[N/mm^2]
DIM12
l2 0.6
[N/mm^2]
DIM13
Area damping insert
[mm^2]
DIM14
Static load
[N]
WEIGHT
Weight
[g]
Vibration-damping levelli...
352122
LS.VA-32-14-SST-M8x43
32
M8
23.1
43
25
5.3
15
14
14
5.3
4.8
4.6
239
96
42
Vibration-damping levelli...
352126
LS.VA-32-14-SST-M8x68
32
M8
23.1
68
25
5.3
15
14
14
5.3
4.8
4.6
239
96
52
Vibration-damping levelli...
352222
LS.VA-32-14-SST-M10x43
32
M10
23.1
43
25
5.3
15
14
14
5.3
4.8
4.6
239
96
52
Vibration-damping levelli...
352226
LS.VA-32-14-SST-M10x68
32
M10
23.1
68
25
5.3
15
14
14
5.3
4.8
4.6
239
96
65
Vibration-damping levelli...
352232
LS.VA-32-14-SST-M10x98
32
M10
23.1
98
25
5.3
15
14
14
5.3
4.8
4.6
239
96
79
Vibration-damping levelli...
352322
LS.VA-32-14-SST-M12x43
32
M12
23.1
43
25
5.3
15
14
14
5.3
4.8
4.6
239
96
62
Vibration-damping levelli...
352326
LS.VA-32-14-SST-M12x68
32
M12
23.1
68
25
5.3
15
14
14
5.3
4.8
4.6
239
96
82
Vibration-damping levelli...
352332
LS.VA-32-14-SST-M12x98
32
M12
23.1
98
25
5.3
15
14
14
5.3
4.8
4.6
239
96
102
Vibration-damping levelli...
352422
LS.VA-32-14-SST-M14x68
32
M14
23.1
68
25
5.3
15
14
14
5.3
4.8
4.6
239
96
99
Vibration-damping levelli...
352432
LS.VA-32-14-SST-M14x98
32
M14
23.1
98
25
5.3
15
14
14
5.3
4.8
4.6
239
96
120
Vibration-damping levelli...
352442
LS.VA-32-14-SST-M14x148
32
M14
23.1
148
25
5.3
15
14
14
5.3
4.8
4.6
239
96
203
Vibration-damping levelli...
352522
LS.VA-32-14-SST-M16x68
32
M16
23.1
68
25
5.3
15
16
14
5.3
4.8
4.6
239
96
125
Vibration-damping levelli...
352526
LS.VA-32-14-SST-M16x108
32
M16
23.1
108
25
5.3
15
16
14
5.3
4.8
4.6
239
96
179
Vibration-damping levelli...
352542
LS.VA-32-14-SST-M16x148
32
M16
23.1
148
25
5.3
15
16
14
5.3
4.8
4.6
239
96
232
Vibration-damping levelli...
352562
LS.VA-32-14-SST-M16x168
32
M16
23.1
168
25
5.3
15
16
14
5.3
4.8
4.6
239
96
259
Vibration-damping levelli...
353122
LS.VA-40-14-SST-M8x43
40
M8
30.0
43
25
6.0
17
14
14
6.0
5.6
5.4
452
180
49
Vibration-damping levelli...
353126
LS.VA-40-14-SST-M8x68
40
M8
30.0
68
25
6.0
17
14
14
6.0
5.6
5.4
452
180
59
Vibration-damping levelli...
353222
LS.VA-40-14-SST-M10x43
40
M10
30.0
43
25
6.0
17
14
14
6.0
5.6
5.4
452
180
59
Vibration-damping levelli...
353226
LS.VA-40-14-SST-M10x68
40
M10
30.0
68
25
6.0
17
14
14
6.0
5.6
5.4
452
180
72
Vibration-damping levelli...
353232
LS.VA-40-14-SST-M10x98
40
M10
30.0
98
25
6.0
17
14
14
6.0
5.6
5.4
452
180
86
Vibration-damping levelli...
353322
LS.VA-40-14-SST-M12x43
40
M12
30.0
43
25
6.0
17
14
14
6.0
5.6
5.4
452
180
69
Vibration-damping levelli...
353326
LS.VA-40-14-SST-M12x68
40
M12
30.0
68
25
6.0
17
14
14
6.0
5.6
5.4
452
180
87
Vibration-damping levelli...
353332
LS.VA-40-14-SST-M12x98
40
M12
30.0
98
25
6.0
17
14
14
6.0
5.6
5.4
452
180
109
Vibration-damping levelli...
353422
LS.VA-40-14-SST-M14x68
40
M14
30.0
68
25
6.0
17
14
14
6.0
5.6
5.4
452
180
102
Vibration-damping levelli...
353432
LS.VA-40-14-SST-M14x98
40
M14
30.0
98
25
6.0
17
14
14
6.0
5.6
5.4
452
180
123
F
P
1
2
3
N
E
Rows Per Page
25
50
75
100
Additional Information
建議
Similar parts
相應設備
Additional Data
Catalog Vendor Locations
No recommendations available.
Previews
3D
尺寸
2D
下載CAD模型
生成CAD模型
生成PDF資料表