LP Butterfly valve Pneumatic Type-KS Double acting JIS, ANSI
ASAHI YUKIZAI CORPORATION
Automatic valves
(Pneumatic) Butterfly valves
LP Butterfly valve Pneumatic Type-KS
Powered by
CAD模型選擇
{asahi/au_valve/air_butterfly_valves/pne_butv_type_ks/lp_butt_val_p_act_double_asmtab.prj},{NB=AVFRFUEW1150},{CNSORDERNO=AVFRFUEW1150},{STD=JIS},{NDMM=150},{NDINCH=6},{DM=150},{C=240.0},{N=8},{DH=23},{L=71},{D=285},{D1=210},{D2=140},{H=357.5},{H1=142.5},{A=262},{A2=51.5},{A3=49.5},{S=202.5},{S1=42},{S2=9},{P=1/4},{PPATH=../../lp_butt_valv_pneum_act/parts/lp_butt_val_p_act_double_asmtpl.prj}
過濾設置
運行過濾
刪除篩檢程式
取消
1
2
3
4
5
6
7
8
LINA
明細表
CNSORDERNO
Order number
ⁿ/ₐ
STD
Standard
[mm]
NDMM
Nominal diameter
[mm]
NDINCH
Nominal diameter
[mm]
DM
[mm]
C
P.C.D
[mm]
N
Number of holes
[mm]
DH
Diameter
[mm]
L
[mm]
D
[mm]
D1
[mm]
D2
[mm]
H
[mm]
H1
[mm]
A
[mm]
A2
[mm]
A3
[mm]
S
[mm]
S1
[mm]
S2
[mm]
P
[Inch]
AVFRFUEW1080
AVFRFUEW1080
JIS
80
3
80
150.0
8
19
46
200
123
100
257.5
100.0
162
35.0
40.0
141.5
32
7
1/4
AVFRFUEW1100
AVFRFUEW1100
JIS
100
4
102
175.0
8
19
56
229
147
100
275.5
114.5
162
35.0
40.0
159.5
32
7
1/4
AVFRFUEW1125
AVFRFUEW1125
JIS
125
5
129
210.0
8
23
66
254
180
140
325.0
127.0
202
43.0
46.0
189.5
42
9
1/4
AVFRFUEW1150
AVFRFUEW1150
JIS
150
6
150
240.0
8
23
71
285
210
140
357.5
142.5
262
51.5
49.5
202.5
42
9
1/4
AVFRFUEWA080
AVFRFUEWA080
ANSI
80
3
80
152.5
4
19
46
200
123
100
257.5
100.0
162
35.0
40.0
141.5
32
7
1/4
AVFRFUEWA100
AVFRFUEWA100
ANSI
100
4
102
190.5
8
19
56
229
147
100
275.5
114.5
162
35.0
40.0
159.5
32
7
1/4
AVFRFUEWA125
AVFRFUEWA125
ANSI
125
5
129
216.0
8
22
66
254
180
140
325.0
127.0
202
43.0
46.0
189.5
42
9
1/4
AVFRFUEWA150
AVFRFUEWA150
ANSI
150
6
150
241.5
8
22
71
285
210
140
357.5
142.5
262
51.5
49.5
202.5
42
9
1/4
Additional Information
建議
Similar parts
相應設備
Additional Data
Catalog Vendor Locations
No recommendations available.
Previews
3D
尺寸
2D
下載CAD模型
生成CAD模型
生成PDF資料表