slovenčina
English
Locking assemblies BK19 self-centering
Haberkorn
Driving elements
Shaft - hub connections
Locking assemblies BK
Powered by
CAD模型選擇
{haberkorn/driving_elements/shaft_hub_connections/locking_assemblies_bk/locking_assemblies_bk19_asmtab.prj},{NB=528057},{NAME=Locking assembly BK19 75x138 self-centering},{D=75},{DW=55,60,65},{DD=138},{CNSORDERNO=528057},{L1=25},{L2=32},{L=37.8},{PW=259},{MT=2375,3040,3753},{FASS=94.4,111,126},{N=7},{SCREW=M8x30},{MS=29.4},{KG=1.70},{SD=8},{SL=30},{PPATH=locking_assemblies_bk19_asmtpl.prj},{CNSORDERNO2=BK019075138}
過濾設置
運行過濾
刪除篩檢程式
取消
1
2
3
4
5
6
7
8
9
10
11
12
13
14
15
16
17
18
LINA
明細表
NAME
Name
ⁿ/ₐ
D
d
[mm]
DW
dw
[mm]
DD
D
[mm]
CNSORDERNO
Order number
ⁿ/ₐ
L1
[mm]
L2
[mm]
L
[mm]
PW
Surface pressure - Shaft
[N/mm^2]
MT
Torque
[Nm]
FASS
Axial force
[KN]
N
Number of screws
ⁿ/ₐ
SCREW
Screw type DIN 912 12,9
ⁿ/ₐ
MS
Tightening torque
[Nm]
KG
[kg]
528050
Locking assembly BK19 24x...
24
19,20,21
50
528050
14
20
23.0
272
162,200,238
15,18.5,21
6
M5x18
4.9
0.20
528051
Locking assembly BK19 30x...
30
24,25,26
60
528051
16
22
25.0
221
285,323,361
15.7,23.7,26.7
7
M5x18
4.9
0.30
528052
Locking assembly BK19 36x...
36
28,30,31
72
528052
18
24
27.5
292
418,542,599
27,38,43
5
M6x20
11.8
0.40
528053
Locking assembly BK19 44x...
44
32,35,36
80
528053
20
26
29.5
301
589,741,817
44,49,54
7
M6x20
11.8
0.60
528054
Locking assembly BK19 50x...
50
38,40,42
90
528054
22
28
31.5
275
893,1102,1311
48.8,58.8,69
8
M6x25
11.8
0.80
464352
Locking assembly BK19 55x...
55
42,45,48
100
464352
23
30
34.5
239
1102,1444,1786
48,61.7,77
8
M6x25
11.8
1.10
528055
Locking assembly BK19 62x...
62
48,50,52
110
528055
23
30
34.5
265
1758,2090,2280
69,80.9,90
10
M6x25
11.8
1.30
528056
Locking assembly BK19 68x...
68
50,55,60
115
528056
23
30
34.5
242
1900,2375,2993
71.2,80.9,95.7
10
M6x25
11.8
1.40
528057
Locking assembly BK19 75x...
75
55,60,65
138
528057
25
32
37.8
259
2375,3040,3753
94.4,111,126
7
M8x30
29.4
1.70
528058
Locking assembly BK19 80x...
80
60,65,70
145
528058
25
32
37.8
243
3040,3505,4370
99.3,115,130
7
M8x30
29.4
1.90
528059
Locking assembly BK19 90x...
90
65,70,75
155
528059
30
39
44.3
257
4513,5700,6888
141,160,178
10
M8x35
29.4
3.30
311106
Locking assembly BK19 100...
100
70,75,80
170
311106
34
44
49.3
245
6555,7125,8550
163,182,202
12
M8x35
29.4
4.70
528060
Locking assembly BK19 110...
110
75,80,85
185
528060
39
50
56.4
232
6840,8550,10260
185,207,221
9
M10x40
57.8
5.90
528061
Locking assembly BK19 125...
125
85,90,95
215
528061
42
54
60.4
253
10450,12350,14250
240,262,285
12
M10x40
57.8
8.30
528062
Locking assembly BK19 140...
140
95,100,105
230
528062
46
60
68.0
251
14345,16720,19095
308,331,357
10
M12x45
98.0
10.00
528063
Locking assembly BK19 155...
155
105,110,115
265
528063
50
64
72.0
250
20900,23750,26600
366,392,417
12
M12x50
98.0
15.00
365667
Locking assembly BK19 165...
165
115,120,125
290
365667
56
71
81.0
263
29450,33250,37050
513,544,564
8
M16x55
245.0
22.00
528064
Locking assembly BK19 175...
175
125,130,135
300
528064
56
71
81.0
248
34200,38950,45000
576,630,666
8
M16x55
250.0
22.00
Additional Information
建議
Similar parts
相應設備
Additional Data
Catalog Vendor Locations
Loading ...
Previews
3D
尺寸
2D
下載CAD模型
生成CAD模型
生成PDF資料表