Locating Ring for V/C Type/Shaft diameter 35-85mm
NSK Rolling Bearing
Rolling Bearings
Plummer Blocks
Single-piece Plummer Blocks ( for bearings with adapter )
Powered by
CAD模型選擇
{nsk_rb/roller_bearings/plummer_blocks/single_piece_pb_adapter/locating_rfvc_tsd_35_85_mm_adapter.prj},{NB=NSK_SR 120x9_adapter},{IDNR=},{ORDER=SR 120x9},{OD=120},{ID=111.0},{W=9.0},{SC=1}
過濾設置
運行過濾
刪除篩檢程式
取消
1
2
3
4
5
6
7
8
9
10
11
12
LINA
明細表
ORDER
Order number
ⁿ/ₐ
OD
Outside Diameter
[mm]
W
Width
[mm]
SR 80x7
SR 80x7
80
7.0
SR 85x8
SR 85x8
85
8.0
SR 90x8
SR 90x8
90
8.0
SR 100x8.5
SR 100x8.5
100
8.5
SR 110x9
SR 110x9
110
9.0
SR 120x9
SR 120x9
120
9.0
SR 125x9.5
SR 125x9.5
125
9.5
SR 130x9.5
SR 130x9.5
130
9.5
SR 140x11.5
SR 140x11.5
140
11.5
SR 150x10
SR 150x10
150
10.0
SR 160x11
SR 160x11
160
11.0
SR 170x9.5
SR 170x9.5
170
9.5
Additional Information
建議
Similar parts
相應設備
Additional Data
Catalog Vendor Locations
No recommendations available.
Previews
下載CAD模型
生成CAD模型
生成PDF資料表