Locating Ring for SN2C, SN3C Type/Shaft diameter 60-90mm
NSK Rolling Bearing
Rolling Bearings
Plummer Blocks
Stepped-shaft Type Plummer Blocks
Powered by
CAD模型選擇
{nsk_rb/roller_bearings/plummer_blocks/stopped_shaft_pb/locating_rfsn2csn3c_tsd_60_90_mm.prj},{NB=NSK_SR 140x12.5_60_90},{IDNR=},{ORDER=SR 140x12.5},{OD=140},{ID=125},{W=12.5},{SC=1},{ORDERNEW=_60_90}
過濾設置
運行過濾
刪除篩檢程式
取消
1
2
3
4
5
6
7
8
9
10
11
12
13
14
15
16
17
18
19
20
21
22
23
24
25
LINA
明細表
ORDER
Order number
ⁿ/ₐ
OD
Outside Diameter
[mm]
W
Width
[mm]
SR 110x8
SR 110x8
110
8.0
SR 110x10
SR 110x10
110
10.0
SR 120x10
SR 120x10
120
10.0
SR 120x12
SR 120x12
120
12.0
SR 125x10
SR 125x10
125
10.0
SR 125x13
SR 125x13
125
13.0
SR 130x8
SR 130x8
130
8.0
SR 130x10
SR 130x10
130
10.0
SR 130x12.5
SR 130x12.5
130
12.5
SR 140x8.5
SR 140x8.5
140
8.5
SR 140x10
SR 140x10
140
10.0
SR 140x12.5
SR 140x12.5
140
12.5
SR 150x9
SR 150x9
150
9.0
SR 150x10
SR 150x10
150
10.0
SR 150x13
SR 150x13
150
13.0
SR 160x10
SR 160x10
160
10.0
SR 160x11.2
SR 160x11.2
160
11.2
SR 160x14
SR 160x14
160
14.0
SR 160x16.2
SR 160x16.2
160
16.2
SR 170x10
SR 170x10
170
10.0
SR 170x14.5
SR 170x14.5
170
14.5
SR 180x10
SR 180x10
180
10.0
SR 180x14.5
SR 180x14.5
180
14.5
SR 190x10
SR 190x10
190
10.0
SR 190x15.5
SR 190x15.5
190
15.5
Additional Information
建議
Similar parts
相應設備
Additional Data
Catalog Vendor Locations
No recommendations available.
Previews
下載CAD模型
生成CAD模型
生成PDF資料表