目錄: Elesa
Created: 04.05.2018
產品目錄的特殊屬性:
Central management with the CADENAS quality tool PARTproject QA
Electronic test run was passed (CAD compatibility assured)
Only clear nomenclature -> ERP-compatibility assured
english, italian, french
Weight information included
CADENAS Design Manaual (CDM) was considered
Coloured parts
Consistent variable names
Automatic dimensions
eCl@ss 5.1, 6.0, 6.1, 6.2, 7.0, 7.1, 8.0
ecological informations
English as original or default language
Elesa
LMY.F-EH - Levelling elements
Elesa
GENERAL CATALOGUE
Levelling elements and supports
Levelling Elements
LMY.F
Powered by
CAD模型選擇
{elesa/general_catalogue/10/1_levelling_elements/lmy_f/lmy_f_eh_asmtab.prj},{NB=Levelling elements LMY.F-100-SST-M24x200-EH(0)},{CODE=408119},{DESCRIPTION=LMY.F-100-SST-M24x200-EH},{ROT=0},{DIM01=100},{DIM02=M24},{DIM03=200},{DIM04=27.0},{DIM05=9.0},{DIM06=-},{DIM07=20},{DIM08=17},{DIM09=70.5},{WEIGHT=-},{DIM06X=0.0},{NDM=24},{PPATH=lmy_f_eh_asmtpl.prj}
過濾設置
運行過濾
刪除篩檢程式
取消
F
P
1
2
N
E
Rows Per Page
25
50
75
100
1
2
3
4
5
6
7
8
9
10
11
12
13
14
15
16
17
18
19
20
21
22
23
24
25
LINA
明細表
CODE
Code
ⁿ/ₐ
DESCRIPTION
Description
ⁿ/ₐ
DIM01
D
ⁿ/ₐ
DIM02
d
ⁿ/ₐ
DIM03
l
ⁿ/ₐ
DIM04
l1
ⁿ/ₐ
DIM05
l2
ⁿ/ₐ
DIM06
l3
ⁿ/ₐ
DIM07
s
ⁿ/ₐ
DIM08
s1
ⁿ/ₐ
DIM09
f
ⁿ/ₐ
WEIGHT
Weight
[g]
Levelling elements LMY.F-...
408030
LMY.F-80-SST-M16x75-EH
80
M16
75
21.5
8.5
-
12
10
54.5
-
Levelling elements LMY.F-...
408032
LMY.F-80-SST-M16x100-EH
80
M16
100
21.5
8.5
-
12
10
54.5
-
Levelling elements LMY.F-...
408035
LMY.F-80-SST-M16x125-EH
80
M16
125
21.5
8.5
-
12
10
54.5
-
Levelling elements LMY.F-...
408038
LMY.F-80-SST-M16x150-EH
80
M16
150
21.5
8.5
-
12
10
54.5
-
Levelling elements LMY.F-...
408045
LMY.F-80-SST-M20x100-EH
80
M20
100
23.0
8.5
-
16
13
54.5
-
Levelling elements LMY.F-...
408047
LMY.F-80-SST-M20x125-EH
80
M20
125
23.0
8.5
-
16
13
54.5
-
Levelling elements LMY.F-...
408050
LMY.F-80-SST-M20x150-EH
80
M20
150
23.0
8.5
-
16
13
54.5
-
Levelling elements LMY.F-...
408054
LMY.F-80-SST-M20x200-EH
80
M20
200
23.0
8.5
-
16
13
54.5
-
Levelling elements LMY.F-...
408058
LMY.F-80-SST-M24x100-EH
80
M24
100
26.0
8.5
-
20
17
54.5
-
Levelling elements LMY.F-...
408061
LMY.F-80-SST-M24x150-EH
80
M24
150
26.0
8.5
-
20
17
54.5
-
Levelling elements LMY.F-...
408064
LMY.F-80-SST-M24x200-EH
80
M24
200
26.0
8.5
-
20
17
54.5
-
Levelling elements LMY.F-...
408085
LMY.F-100-SST-M16x75-EH
100
M16
75
22.5
9.0
-
12
10
70.5
-
Levelling elements LMY.F-...
408087
LMY.F-100-SST-M16x100-EH
100
M16
100
22.5
9.0
-
12
10
70.5
-
Levelling elements LMY.F-...
408090
LMY.F-100-SST-M16x125-EH
100
M16
125
22.5
9.0
-
12
10
70.5
-
Levelling elements LMY.F-...
408093
LMY.F-100-SST-M16x150-EH
100
M16
150
22.5
9.0
-
12
10
70.5
-
Levelling elements LMY.F-...
408100
LMY.F-100-SST-M20x100-EH
100
M20
100
24.0
9.0
-
16
13
70.5
-
Levelling elements LMY.F-...
408102
LMY.F-100-SST-M20x125-EH
100
M20
125
24.0
9.0
-
16
13
70.5
-
Levelling elements LMY.F-...
408105
LMY.F-100-SST-M20x150-EH
100
M20
150
24.0
9.0
-
16
13
70.5
-
Levelling elements LMY.F-...
408109
LMY.F-100-SST-M20x200-EH
100
M20
200
24.0
9.0
-
16
13
70.5
-
Levelling elements LMY.F-...
408113
LMY.F-100-SST-M24x100-EH
100
M24
100
27.0
9.0
-
20
17
70.5
-
Levelling elements LMY.F-...
408116
LMY.F-100-SST-M24x150-EH
100
M24
150
27.0
9.0
-
20
17
70.5
-
Levelling elements LMY.F-...
408119
LMY.F-100-SST-M24x200-EH
100
M24
200
27.0
9.0
-
20
17
70.5
-
Levelling elements LMY.F-...
408180
LMY.F-80-AS-SST-M16x75-EH
80
M16
75
21.5
8.5
2
12
10
54.5
-
Levelling elements LMY.F-...
408182
LMY.F-80-AS-SST-M16x100-E...
80
M16
100
21.5
8.5
2
12
10
54.5
-
Levelling elements LMY.F-...
408185
LMY.F-80-AS-SST-M16x125-E...
80
M16
125
21.5
8.5
2
12
10
54.5
-
F
P
1
2
N
E
Rows Per Page
25
50
75
100
Additional Information
建議
Similar parts
相應設備
Additional Data
Catalog Vendor Locations
No recommendations available.
Previews
3D
尺寸
2D
下載CAD模型
生成CAD模型
生成PDF資料表