目錄: Elesa
Created: 04.05.2018
產品目錄的特殊屬性:
Central management with the CADENAS quality tool PARTproject QA
Electronic test run was passed (CAD compatibility assured)
Only clear nomenclature -> ERP-compatibility assured
english, italian, french
Weight information included
CADENAS Design Manaual (CDM) was considered
Coloured parts
Consistent variable names
Automatic dimensions
eCl@ss 5.1, 6.0, 6.1, 6.2, 7.0, 7.1, 8.0
ecological informations
English as original or default language
Elesa
LMP.p - Levelling elements
Elesa
GENERAL CATALOGUE
Levelling elements and supports
Levelling Elements
LMP.
Powered by
CAD模型選擇
{elesa/general_catalogue/10/1_levelling_elements/lmp/lmp_asmtab.prj},{NB=Levelling elements LMP.60-SST-M10-50(0)},{CODE=404611},{DESCRIPTION=LMP.60-SST-M10-50},{POS=0},{DIM01=60},{DIM02=M10},{DIM03=50},{DIM04=11.0},{DIM05=2.5},{DIM06=17},{DIM07=-},{DIM08=10000},{WEIGHT=102},{DX=10},{HM=8.400},{SWM=16.000},{S1=0},{PPATH=lmp_asmtpl.prj},{DIM22=61.0}
過濾設置
運行過濾
刪除篩檢程式
取消
F
P
1
2
3
4
5
6
7
8
9
N
E
Rows Per Page
25
50
75
100
1
2
3
4
5
6
7
8
9
10
11
12
13
14
15
16
17
18
19
20
21
22
23
24
25
LINA
明細表
CODE
Code
ⁿ/ₐ
DESCRIPTION
Description
ⁿ/ₐ
DIM01
D
[mm]
DIM02
d
ⁿ/ₐ
DIM03
l
[mm]
DIM04
l1
[mm]
DIM05
l2
[mm]
DIM06
s
[mm]
DIM07
s1
ⁿ/ₐ
DIM08
Max limit static load
[N]
WEIGHT
Weight
[g]
Levelling elements LMP.40...
404001
LMP.40-M8-40
40
M8
40
11.0
2.0
17
-
8000
40
Levelling elements LMP.40...
404002
LMP.40-M8-50
40
M8
50
11.0
2.0
17
-
8000
50
Levelling elements LMP.40...
404003
LMP.40-M8-63
40
M8
63
11.0
2.0
17
-
8000
55
Levelling elements LMP.40...
404011
LMP.40-M10-50
40
M10
50
11.0
2.0
17
-
8000
60
Levelling elements LMP.40...
404013
LMP.40-M10-60
40
M10
60
11.0
2.0
17
-
8000
70
Levelling elements LMP.40...
404015
LMP.40-M10-80
40
M10
80
11.0
2.0
17
-
8000
80
Levelling elements LMP.40...
404017
LMP.40-M10-100
40
M10
100
11.0
2.0
17
-
8000
100
Levelling elements LMP.40...
404021
LMP.40-M12-60
40
M12
60
11.0
2.0
17
-
8000
90
Levelling elements LMP.40...
404023
LMP.40-M12-80
40
M12
80
11.0
2.0
17
-
8000
110
Levelling elements LMP.40...
404025
LMP.40-M12-100
40
M12
100
11.0
2.0
17
-
8000
130
Levelling elements LMP.40...
404027
LMP.40-M12-125
40
M12
125
11.0
2.0
17
-
8000
150
Levelling elements LMP.40...
404031
LMP.40-M16-75
40
M16
75
17.0
2.0
12
8
8000
160
Levelling elements LMP.40...
404033
LMP.40-M16-100
40
M16
100
17.0
2.0
12
8
8000
175
Levelling elements LMP.40...
404035
LMP.40-M16-125
40
M16
125
17.0
2.0
12
8
8000
190
Levelling elements LMP.40...
404037
LMP.40-M16-150
40
M16
150
17.0
2.0
12
8
8000
215
Levelling elements LMP.40...
404039
LMP.40-M16-200
40
M16
200
17.0
2.0
12
8
12000
300
Levelling elements LMP.50...
404051
LMP.50-M8-40
50
M8
40
11.0
2.5
17
-
8000
70
Levelling elements LMP.50...
404052
LMP.50-M8-50
50
M8
50
11.0
2.5
17
-
8000
120
Levelling elements LMP.50...
404053
LMP.50-M8-63
50
M8
63
11.0
2.5
17
-
8000
75
Levelling elements LMP.50...
404061
LMP.50-M10-50
50
M10
50
11.0
2.5
17
-
10000
78
Levelling elements LMP.50...
404063
LMP.50-M10-60
50
M10
60
11.0
2.5
17
-
10000
88
Levelling elements LMP.50...
404065
LMP.50-M10-80
50
M10
80
11.0
2.5
17
-
10000
100
Levelling elements LMP.50...
404067
LMP.50-M10-100
50
M10
100
11.0
2.5
17
-
10000
108
Levelling elements LMP.50...
404071
LMP.50-M12-60
50
M12
60
11.0
2.5
17
-
10000
104
Levelling elements LMP.50...
404073
LMP.50-M12-80
50
M12
80
11.0
2.5
17
-
10000
114
F
P
1
2
3
4
5
6
7
8
9
N
E
Rows Per Page
25
50
75
100
Additional Information
建議
Similar parts
相應設備
Additional Data
Catalog Vendor Locations
No recommendations available.
Previews
3D
尺寸
2D
下載CAD模型
生成CAD模型
生成PDF資料表