目錄: Elesa
Created: 04.05.2018
產品目錄的特殊屬性:
Central management with the CADENAS quality tool PARTproject QA
Electronic test run was passed (CAD compatibility assured)
Only clear nomenclature -> ERP-compatibility assured
english, italian, french
Weight information included
CADENAS Design Manaual (CDM) was considered
Coloured parts
Consistent variable names
Automatic dimensions
eCl@ss 5.1, 6.0, 6.1, 6.2, 7.0, 7.1, 8.0
ecological informations
English as original or default language
Elesa
LMP.FF d l - Levelling elements for ground mounting
Elesa
GENERAL CATALOGUE
Levelling elements and supports
Levelling Elements
LMP.FF
Powered by
CAD模型選擇
{elesa/general_catalogue/10/1_levelling_elements/lmp_ff/lmp_ff_d_l_asmtab.prj},{NB=Levelling elements for ground mounting LMP.60-M10x100-FF(0)},{CODE=402927},{DESCRIPTION=LMP.60-M10x100-FF},{POS=0},{DIM01=60},{DIM02=M10},{DIM03=6.6},{DIM04=100},{DIM05=11.0},{DIM06=2.5},{DIM07=48},{DIM08=17},{DIM09=-},{DIM10=10000},{WEIGHT=140},{DIM044=111.0},{DX=10},{HM=8.400},{SWM=16.000},{S1=0},{PPATH=lmp_ff_d_l_asmtpl.prj}
過濾設置
運行過濾
刪除篩檢程式
取消
F
P
1
2
3
N
E
Rows Per Page
25
50
75
100
1
2
3
4
5
6
7
8
9
10
11
12
13
14
15
16
17
18
19
20
21
22
23
24
25
LINA
明細表
CODE
Code
ⁿ/ₐ
DESCRIPTION
Description
ⁿ/ₐ
DIM01
D
[mm]
DIM02
d
ⁿ/ₐ
DIM03
d1
[mm]
DIM04
l
[mm]
DIM05
l1
[mm]
DIM06
l2
[mm]
DIM07
l4
[mm]
DIM08
s
[mm]
DIM09
s1
ⁿ/ₐ
DIM10
Max. limit static load
[N]
WEIGHT
Weight
[g]
DIM044
L
[mm]
Levelling elements for gr...
402811
LMP.40-M8x40-FF
40
M8
5.4
40
10.5
2.0
30
17
-
7000
45
50.5
Levelling elements for gr...
402813
LMP.40-M8x50-FF
40
M8
5.4
50
10.5
2.0
30
17
-
7000
48
60.5
Levelling elements for gr...
402815
LMP.40-M8x63-FF
40
M8
5.4
63
10.5
2.0
30
17
-
7000
52
73.5
Levelling elements for gr...
402821
LMP.40-M10x50-FF
40
M10
5.4
50
10.5
2.0
30
17
-
7000
82
60.5
Levelling elements for gr...
402823
LMP.40-M10x60-FF
40
M10
5.4
60
10.5
2.0
30
17
-
7000
86
70.5
Levelling elements for gr...
402825
LMP.40-M10x80-FF
40
M10
5.4
80
10.5
2.0
30
17
-
7000
96
90.5
Levelling elements for gr...
402827
LMP.40-M10x100-FF
40
M10
5.4
100
10.5
2.0
30
17
-
7000
106
110.5
Levelling elements for gr...
402831
LMP.40-M12x60-FF
40
M12
5.4
60
10.5
2.0
30
17
-
7000
104
70.5
Levelling elements for gr...
402833
LMP.40-M12x80-FF
40
M12
5.4
80
10.5
2.0
30
17
-
7000
119
90.5
Levelling elements for gr...
402835
LMP.40-M12x100-FF
40
M12
5.4
100
10.5
2.0
30
17
-
7000
133
110.5
Levelling elements for gr...
402837
LMP.40-M12x125-FF
40
M12
5.4
125
10.5
2.0
30
17
-
7000
159
135.5
Levelling elements for gr...
402861
LMP.50-M8x40-FF
50
M8
6.6
40
11.0
2.5
38
17
-
8000
63
51.0
Levelling elements for gr...
402863
LMP.50-M8x50-FF
50
M8
6.6
50
11.0
2.5
38
17
-
8000
66
61.0
Levelling elements for gr...
402865
LMP.50-M8x63-FF
50
M8
6.6
63
11.0
2.5
38
17
-
8000
70
74.0
Levelling elements for gr...
402871
LMP.50-M10x50-FF
50
M10
6.6
50
11.0
2.5
38
17
-
8000
83
61.0
Levelling elements for gr...
402873
LMP.50-M10x60-FF
50
M10
6.6
60
11.0
2.5
38
17
-
8000
104
71.0
Levelling elements for gr...
402875
LMP.50-M10x80-FF
50
M10
6.6
80
11.0
2.5
38
17
-
8000
114
91.0
Levelling elements for gr...
402877
LMP.50-M10x100-FF
50
M10
6.6
100
11.0
2.5
38
17
-
8000
124
111.0
Levelling elements for gr...
402881
LMP.50-M12x60-FF
50
M12
6.6
60
11.0
2.5
38
17
-
8000
122
71.0
Levelling elements for gr...
402883
LMP.50-M12x80-FF
50
M12
6.6
80
11.0
2.5
38
17
-
8000
137
91.0
Levelling elements for gr...
402885
LMP.50-M12x100-FF
50
M12
6.6
100
11.0
2.5
38
17
-
8000
151
111.0
Levelling elements for gr...
402887
LMP.50-M12x125-FF
50
M12
6.6
125
11.0
2.5
38
17
-
8000
177
136.0
Levelling elements for gr...
402891
LMP.50-M16x75-FF
50
M16
6.0
75
17.0
2.0
38
12
8
8000
169
92.0
Levelling elements for gr...
402893
LMP.50-M16x100-FF
50
M16
6.6
100
17.0
2.5
38
12
8
8000
201
117.0
Levelling elements for gr...
402895
LMP.50-M16x125-FF
50
M16
6.6
125
17.0
2.5
38
12
8
8000
233
142.0
F
P
1
2
3
N
E
Rows Per Page
25
50
75
100
Additional Information
建議
Similar parts
相應設備
Additional Data
Catalog Vendor Locations
No recommendations available.
Previews
3D
尺寸
2D
下載CAD模型
生成CAD模型
生成PDF資料表