LMNM - Plastic "No Lube" Linear Ball Bearings - Molybdenum Disulphide Filled Nylatron - 6mm to 3mm Shaft Size
WMBerg
METRIC
Linear Components
Linear Components
Powered by
CAD模型選擇
{wmberg/m2001/m_linear_components/linear_components/me34.prj},{NB=LMNM-3-OPN},{PN=LMNM-3-OPN},{DES=Plastic \"No Lube\" Linear Ball Bearing, Open Style},{CN=Master Inch/Metric Catalog},{CP=ME38},{B=13.00+0.11},{D=23.00/-0.11},{L=32.0},{R=20.4},{W=1.3},{G=22.0},{E=9},{F=80},{S=MIN},{HSS=S416-13M-900},{SSS=S1-113},{RRS=Q2M-23},{B1=13.000},{D1=23.000},{TYP=1.000}
過濾設置
運行過濾
刪除篩檢程式
取消
1
2
3
4
5
6
7
8
9
10
11
12
13
14
15
16
17
18
LINA
明細表
PN
Product No.
ⁿ/ₐ
DES
Description
ⁿ/ₐ
CN
Catalog Name
ⁿ/ₐ
B
Working Bore ØB
[mm]
D
Outside Diameter ØD
[mm]
L
Overall Length
[mm]
R
Width (±0.3)
[mm]
W
Width
[mm]
G
Diameter ØG
[mm]
HSS
Hardened Shaft Stock Number
ⁿ/ₐ
SSS
Soft ST/ST Shaft Stock Number
ⁿ/ₐ
RRS
Retainer Ring Sock Number
ⁿ/ₐ
LMNM-1
LMNM-1
Plastic "No Lube" Linear ...
Master Inch/Metric Catalo...
6.00+0.08
12.00/-0.08
19.0
11.3
1.1
11.5
S416-6M-900
S1-106
Q2M-12
LMNM-2
LMNM-2
Plastic "No Lube" Linear ...
Master Inch/Metric Catalo...
10.00+0.08
19.00/-0.08
29.0
19.4
1.3
18.0
S416-10M-900
S1-110
Q2M-19
LMNM-3
LMNM-3
Plastic "No Lube" Linear ...
Master Inch/Metric Catalo...
13.00+0.11
23.00/-0.11
32.0
20.4
1.3
22.0
S416-13M-900
S1-113
Q2M-23
LMNM-4
LMNM-4
Plastic "No Lube" Linear ...
Master Inch/Metric Catalo...
20.00+0.11
32.00/-0.11
42.0
27.3
1.6
30.5
S416-20M-900
S1-120
Q2M-32
LMNM-5
LMNM-5
Plastic "No Lube" Linear ...
Master Inch/Metric Catalo...
25.00+0.11
40.00/-0.15
59.0
37.3
1.8
38.0
S416-25M-900
S1-125
Q2M-40
LMNM-6
LMNM-6
Plastic "No Lube" Linear ...
Master Inch/Metric Catalo...
30.00+0.15
45.00/-0.15
64.0
40.8
1.8
43.0
S416-30M-900
S1-130
Q2M-45
LMNM-1-OPN
LMNM-1-OPN
Plastic "No Lube" Linear ...
Master Inch/Metric Catalo...
6.00+0.08
12.00/-0.08
19.0
11.3
1.1
11.5
S416-6M-900
S1-106
Q2M-12
LMNM-2-OPN
LMNM-2-OPN
Plastic "No Lube" Linear ...
Master Inch/Metric Catalo...
10.00+0.08
19.00/-0.08
29.0
19.4
1.3
18.0
S416-10M-900
S1-110
Q2M-19
LMNM-3-OPN
LMNM-3-OPN
Plastic "No Lube" Linear ...
Master Inch/Metric Catalo...
13.00+0.11
23.00/-0.11
32.0
20.4
1.3
22.0
S416-13M-900
S1-113
Q2M-23
LMNM-4-OPN
LMNM-4-OPN
Plastic "No Lube" Linear ...
Master Inch/Metric Catalo...
20.00+0.11
32.00/-0.11
42.0
27.3
1.6
30.5
S416-20M-900
S1-120
Q2M-32
LMNM-5-OPN
LMNM-5-OPN
Plastic "No Lube" Linear ...
Master Inch/Metric Catalo...
25.00+0.11
40.00/-0.15
59.0
37.3
1.8
38.0
S416-25M-900
S1-125
Q2M-40
LMNM-6-OPN
LMNM-6-OPN
Plastic "No Lube" Linear ...
Master Inch/Metric Catalo...
30.00+0.15
45.00/-0.15
64.0
40.8
1.8
43.0
S416-30M-900
S1-130
Q2M-45
LMNM-1-ADJ
LMNM-1-ADJ
Plastic "No Lube" Linear ...
Master Inch/Metric Catalo...
6.00+0.08
12.00/-0.08
19.0
11.3
1.1
11.5
S416-6M-900
S1-106
Q2M-12
LMNM-2-ADJ
LMNM-2-ADJ
Plastic "No Lube" Linear ...
Master Inch/Metric Catalo...
10.00+0.08
19.00/-0.08
29.0
19.4
1.3
18.0
S416-10M-900
S1-110
Q2M-19
LMNM-3-ADJ
LMNM-3-ADJ
Plastic "No Lube" Linear ...
Master Inch/Metric Catalo...
13.00+0.11
23.00/-0.11
32.0
20.4
1.3
22.0
S416-13M-900
S1-113
Q2M-23
LMNM-4-ADJ
LMNM-4-ADJ
Plastic "No Lube" Linear ...
Master Inch/Metric Catalo...
20.00+0.11
32.00/-0.11
42.0
27.3
1.6
30.5
S416-20M-900
S1-120
Q2M-32
LMNM-5-ADJ
LMNM-5-ADJ
Plastic "No Lube" Linear ...
Master Inch/Metric Catalo...
25.00+0.11
40.00/-0.15
59.0
37.3
1.8
38.0
S416-25M-900
S1-125
Q2M-40
LMNM-6-ADJ
LMNM-6-ADJ
Plastic "No Lube" Linear ...
Master Inch/Metric Catalo...
30.00+0.15
45.00/-0.15
64.0
40.8
1.8
43.0
S416-30M-900
S1-130
Q2M-45
Additional Information
建議
Similar parts
相應設備
Additional Data
Catalog Vendor Locations
No recommendations available.
Previews
3D
尺寸
2D
下載CAD模型
生成CAD模型
生成PDF資料表