LM L - LM-L Ball bushing
Melucci
Ball bushing MTECH
LM L
Powered by
CAD模型選擇
{melucci/linear_bushing/lm_l/lm_l.prj},{NB=LM16LUU-5},{ST=LM16LUU},{BC=5},{DR=16},{DRT=0/-10},{D=28},{DT=0/-16},{L=70},{LT=0/-300},{B=53},{BX=53.0},{BT=0/-400},{W=1.6},{D1=27},{C=1230},{CO=2350},{ECC=15},{WG=145},{WX=1.600},{D1X=27.000},{RR=0.840}
過濾設置
運行過濾
刪除篩檢程式
取消
1
2
3
4
5
6
7
8
9
10
11
12
13
LINA
明細表
ST
Seal Type
ⁿ/ₐ
BC
Ball Circiut
ⁿ/ₐ
DR
dr
[mm]
DRT
dr Tolerance
[μm]
D
[mm]
DT
D Tolerance
[μm]
L
[mm]
LT
L Tolerance
[μm]
B
[mm]
BT
B Tolerance
[μm]
W
[mm]
D1
[mm]
C
Basic Load Rating
[N]
CO
Basic Load Rating
[N]
ECC
Eccentricity
[μm]
WG
Weight
[g]
LM6LUU
LM6LUU
4
6
0/-10
12
0/-13
35
0/-300
27
0/-400
1.1
11.5
323
530
15
16
LM8LUU
LM8LUU
4
8
0/-10
15
0/-13
45
0/-300
35
0/-400
1.1
14.3
431
784
15
31
LM10LUU
LM10LUU
4
10
0/-10
19
0/-16
55
0/-300
44
0/-400
1.3
18
588
1100
15
62
LM12LUU
LM12LUU
4
12
0/-10
21
0/-16
57
0/-300
46
0/-400
1.3
20
813
1570
15
80
LM13LUU
LM13LUU
4
13
0/-10
23
0/-16
61
0/-300
46
0/-400
1.3
22
813
1570
15
90
LM16LUU
LM16LUU
5
16
0/-10
28
0/-16
70
0/-300
53
0/-400
1.6
27
1230
2350
15
145
LM20LUU
LM20LUU
5
20
0/-12
32
0/-19
80
0/-300
61
0/-400
1.6
30.5
1400
2740
20
180
LM25LUU
LM25LUU
6
25
0/-12
40
0/-19
112
0/-400
82
0/-500
1.85
38
1560
3410
20
440
LM30LUU
LM30LUU
6
30
0/-12
45
0/-19
123
0/-400
89
0/-500
1.85
43
2490
5490
20
480
LM35LUU
LM35LUU
6
35
0/-15
52
0/-22
135
0/-400
99
0/-500
2.1
49
2650
6270
25
795
LM40LUU
LM40LUU
6
40
0/-15
60
0/-22
151
0/-400
121
0/-500
2.1
57
3430
8040
25
1170
LM50LUU
LM50LUU
6
50
0/-15
80
0/-22
192
0/-400
148
0/-500
2.6
76.5
6080
15900
25
3100
LM60LUU
LM60LUU
6
60
0/-20
90
0/-25
209
0/-400
170
0/-500
3.15
86.5
7550
20000
30
3500
Additional Information
建議
Similar parts
相應設備
Additional Data
Catalog Vendor Locations
No recommendations available.
Previews
3D
尺寸
2D
下載CAD模型
生成CAD模型
生成PDF資料表