您可通過問題反饋或聯繫在線客服提交您的建議,我們將盡快完善:
Support
確定
??
-
我的賬號
註冊
登錄
忘記密碼?
български
čeština
Deutsch
English (United Kingdom)
English (United States)
español
français
italiano
日本語
한국어
polski
português
русский
Türkçe
中文
中文 (繁體)
不支持第三方 Cookie
您的瀏覽器不允許設置第三方 cookie。Please enable them in your browsers settings or click the button below.
請單擊此處在新選項卡中打開頁面內容。
If the opened page does not work initially, try reloading the page.
Please enable cookies in your browser for PARTcommunity to work
CAD模型
登錄
註冊
忘記密碼?
български
čeština
Deutsch
English (United Kingdom)
English (United States)
español
français
italiano
日本語
한국어
polski
português
русский
Türkçe
中文
中文 (繁體)
Advertising
Catalog navigation
所有產品目錄
幾何搜索
草圖搜索
變量搜索
認證的產品目錄
按照分類
按照國家
按照標準
可提供的產品目錄語言:
English
English
Linear Bearings
WMBerg
INCH
Linear Components
Powered by
CAD模型選擇
LRM - Linear-Rotary Bearings - 1/2" to 2" Bore - Pre-Loaded General Purpose...
06.06.2023
LMA & LMX - Linear Motion Adjustable Bearings
06.06.2023
LMA-G - Linear "Gear Drive" Bearings - Precision Series Stainless Steel
06.06.2023
LFR & LFS - Flanged Type Linear Bearings
06.06.2023
LMB - Linear Ball Bearings - 1/4" to 2" Shaft Size Chrome Steel
06.06.2023
LMB-SS - Linear Ball Bearings - 1/8" to 1" Shaft Size Stainless Steel
06.06.2023
LMB-W - Linear Ball Bearings - 1/4" to 1 1/2" Shaft Size Chrome Steel
06.06.2023
LMB-B - Linear Ball Bearings - 1/4" to 1 1/2" Shaft Size Chrome Steel
06.06.2023
LMW - Rotating Linear Bearings Set - 1/8" to 2" Shaft Size
06.06.2023
LMC - Linear Ball Bearings - 1/2" to 2" Shaft Size - Chrome Steel - Adjusta...
06.06.2023
LMD - Linear Ball Bearings - 1/2" to 2" Shaft Size - Chrome Steel - Open Se...
06.06.2023
LMN - Linear "No Lube" Bearings - 1/4" to 1 1/4" Shaft Size - Molybdenum Di...
06.06.2023
LB-01 - Thermoplastic Linear Bearings - 1/4" to 2" Shaft Size - Open and Cl...
06.06.2023
LB-03 - Thermoplastic Self Aligning Linear Bearings - 1/4" to 2" Shaft Size...
06.06.2023
L & LX - Cearamic Bearings - Pin Style Hub - Ceramic Coated Aluminium Housi...
06.06.2023
701-6 - Teflon®/Duralon® Composite Bearings
06.06.2023
DU14 - Bearings - For 1/8" to 1" Shafts Dry Unlubricated Du* Series - Steel...
06.06.2023
LB-FL - Closed Style Linear Bearings
06.06.2023
LB-FLN - Open Style Linear Bearings
06.06.2023
LF-SFP - Flange Mounts Single
06.06.2023
LF-DFP - Flange Mounts Double
06.06.2023
LCSA - Ceramic Coated Shafting , Solid
06.06.2023
LCSA-PD - Ceramic Coated Shafting, Pre-drilled and Tapped
06.06.2023
技術支援
3D CAD, CAE和BIM模型的視覺化搜尋引擎
Additional Information
建議
Catalog Vendor Locations
Loading ...