您可通過問題反饋或聯繫在線客服提交您的建議,我們將盡快完善:
Support
確定
??
-
我的賬號
註冊
登錄
忘記密碼?
български
čeština
Deutsch
English (United Kingdom)
English (United States)
español
français
italiano
日本語
한국어
polski
português
русский
Türkçe
中文
中文 (繁體)
不支持第三方 Cookie
您的瀏覽器不允許設置第三方 cookie。Please enable them in your browsers settings or click the button below.
請單擊此處在新選項卡中打開頁面內容。
If the opened page does not work initially, try reloading the page.
Please enable cookies in your browser for PARTcommunity to work
CAD模型
登錄
註冊
忘記密碼?
български
čeština
Deutsch
English (United Kingdom)
English (United States)
español
français
italiano
日本語
한국어
polski
português
русский
Türkçe
中文
中文 (繁體)
Advertising
Catalog navigation
所有產品目錄
幾何搜索
草圖搜索
變量搜索
認證的產品目錄
按照分類
按照國家
按照標準
可提供的產品目錄語言:
Deutsch
English
English
QA認證資訊
目錄: Parker
Created: 01.01.2016
產品目錄的特殊屬性:
Central management with the CADENAS quality tool PARTproject QA
Electronic test run was passed (CAD compatibility assured)
Only clear nomenclature -> ERP-compatibility assured
Parker
LF - Winkelflansch | SAE 3000/ISO 6162-1 | SAE 6000/ISO 6162-2
Parker
Parflange® F37
3000 PSI
Tube to Tube
Powered by
CAD模型選擇
{parker/parflange_f37/3000psi/tubetotube/lf_winkelflansch.prj},{NB=LF - Winkelflansch LF48CFX},{ERMETO=LF48CFX},{INFO=PDF Link},{WERKSTOFF=Stahl, verzinkt, Cr(VI)-frei},{BAU=3},{D=73},{L=160},{WEIGHT=11.46000},{ZOOM=2.100},{ZFACTOR=2.800},{L1=160.000},{L2=98.000},{L3=1.100},{L4=12.000},{L5=21.125},{W=31.000},{R1=3.100},{B1=50.000},{B=112.000},{H=112.000},{R2=15.000},{D1=97.000},{D2=97.200},{L6=15.098},{D3=91.000},{D4=73.000},{ERMETO2=LF48CFX}
過濾設置
運行過濾
刪除篩檢程式
取消
1
2
3
4
5
6
7
8
9
10
11
12
13
14
15
16
LINA
明細表
ERMETO
Order code
ⁿ/ₐ
WERKSTOFF
Material selection
ⁿ/ₐ
BAU
Size
[Inch]
D
Width
[mm]
L
Width
[mm]
WEIGHT
Weight
[kg]
LF - Elbow flange LF08CFX
LF08CFX
Steel, zinc plated, Cr(VI...
1/2
14
70
0.50000
LF - Elbow flange LF12CFX
LF12CFX
Steel, zinc plated, Cr(VI...
3/4
20
80
1.06630
LF - Elbow flange LF16CFX
LF16CFX
Steel, zinc plated, Cr(VI...
1
24
85
1.32800
LF - Elbow flange LF20CFX
LF20CFX
Steel, zinc plated, Cr(VI...
1 1/4
30
90
1.69200
LF - Elbow flange LF24CFX
LF24CFX
Steel, zinc plated, Cr(VI...
1 1/2
39
100
2.56940
LF - Elbow flange LF32CFX
LF32CFX
Steel, zinc plated, Cr(VI...
2
49
110
4.05800
LF - Elbow flange LF40CFX
LF40CFX
Steel, zinc plated, Cr(VI...
2 1/2
60
140
5.79000
LF - Elbow flange LF48CFX
LF48CFX
Steel, zinc plated, Cr(VI...
3
73
160
11.46000
LF - Elbow flange LF08SSX
LF08SSX
Stainless Steel
1/2
14
70
0.55000
LF - Elbow flange LF12SSX
LF12SSX
Stainless Steel
3/4
20
80
1.32000
LF - Elbow flange LF16SSX
LF16SSX
Stainless Steel
1
24
85
1.32000
LF - Elbow flange LF20SSX
LF20SSX
Stainless Steel
1 1/4
30
90
1.76000
LF - Elbow flange LF24SSX
LF24SSX
Stainless Steel
1 1/2
39
100
2.90000
LF - Elbow flange LF32SSX
LF32SSX
Stainless Steel
2
49
110
4.40100
LF - Elbow flange LF40SSX
LF40SSX
Stainless Steel
2 1/2
60
140
5.79000
LF - Elbow flange LF48SSX
LF48SSX
Stainless Steel
3
73
160
10.76000
Additional Information
建議
Similar parts
相應設備
Additional Data
Catalog Vendor Locations
看過這個的用戶也對此感興趣
TF - TEE flange | SAE 3000/ISO 6162-1 | SAE 6000/ISO 6162-2
Parker
19.04.2024
LF Complete Part 3000psi - Elbow flange | SAE 3000/ISO 6162-1
Parker
19.04.2024
TF Complete Part 3000psi - TEE flange | SAE 3000/ISO 6162-1
Parker
19.04.2024
LF Complete Part 6000psi - Elbow flange | SAE 3000/ISO 6162-1
Parker
19.04.2024
TF/TF-R Complete Part 1000psi - TEE flange flat | SAE 1000/ISO 6162-1 footp...
Parker
19.04.2024
TT F37 1000psi - Flare flange connection | Tube to tube connection
Parker
31.05.2022
R - Retaining ring flange | SAE 6000/ISO 6162-2 footprint
Parker
19.04.2024
KH SAE EO - SAE Kugelhahn Stahl
Parker
31.05.2022
R - Retaining ring | SAE 3000/ISO 6162-1 | SAE 6000/ISO 6162-2
Parker
19.04.2024
407518 - 90° (ADJ) MALE BSP - SAE 6000 PSI FLANGE
FOR Fittings
06.05.2024
FLCAT 90 (ISO 12151-3 (ISO 6162-2)) - Flanges Type Caterpillar
VOSS
13.03.2024
LB - Flange L-block | SAE 3000/ISO 6162-1
Parker
19.04.2024
LOEMQ EO - SAE 90° Elbow flange adapter
Parker
31.05.2022
BS - Bonded seal | SAE 3000/ISO 6162-1 | SAE 6000/ISO 6162-2
Parker
19.04.2024
Show more
Previews
3D
尺寸
2D
下載CAD模型
生成CAD模型
生成PDF資料表