LDM-SGB - Clamp Lever with Ball Point Type
NBK (Nabeya Bi-tech Kaisha)
Machine elemnets
Lever
LDM-SGB-SBP/LDM-SGB - Clamp Lever with Thrust Pad - Ball Point Type
Powered by
CAD모델 선택
{nbk/man_machine_elements/lever/ldm_sgb/ldm_sgb.prj},{NB=LDM-8-32-SGB-SG},{CN=LDM-8-32-SGB-SG},{M=M8},{LX=7.500},{DX=5.100},{RX=3.050},{LM=32},{R=63},{H=45},{H1=49.0},{H2=31.0},{S=6.5},{D=17.5},{D1=13.5},{D2=6.1},{D11=15},{NOT=24},{COLOR=SG},{FMAX=180},{PMAX=10.0},{INFO=SBP-**-M8},{MASS=88},{L1=11.500},{L2=5.500},{L3=76.000},{L4=1.500},{L5=16.000},{L6=10.500},{NDM=8.000},{KDM=6.466}
필터 설정
필터 적용
필터의 삭제
취소
F
P
1
2
3
N
E
Rows Per Page
25
50
75
100
1
2
3
4
5
6
7
8
9
10
11
12
13
14
15
16
17
18
19
20
21
22
23
24
25
LINA
BOM
CN
Catalog Number
ⁿ/ₐ
M
Thread
ⁿ/ₐ
LM
Length Of Thread
[mm]
R
dimension R
[mm]
H
dimension H
[mm]
H1
dimension H1
[mm]
H2
dimension h
[mm]
S
dimension s
[mm]
D
Diameter D
[mm]
D1
Diameter d
[mm]
D2
Diameter d2
[mm]
NOT
No. Of Teeth
ⁿ/ₐ
COLOR
Color
ⁿ/ₐ
INFO
Application Thrust pad
ⁿ/ₐ
MASS
Mass
[g]
LDM-6-16-SGB-BK
LDM-6-16-SGB-BK
M6
16
45
34
37.5
24.5
4.0
13.0
10.0
4.5
18
BK
SBP-**-M6
36
LDM-6-16-SGB-OR
LDM-6-16-SGB-OR
M6
16
45
34
37.5
24.5
4.0
13.0
10.0
4.5
18
OR
SBP-**-M6
36
LDM-6-16-SGB-RD
LDM-6-16-SGB-RD
M6
16
45
34
37.5
24.5
4.0
13.0
10.0
4.5
18
RD
SBP-**-M6
36
LDM-6-16-SGB-SG
LDM-6-16-SGB-SG
M6
16
45
34
37.5
24.5
4.0
13.0
10.0
4.5
18
SG
SBP-**-M6
36
LDM-6-20-SGB-BK
LDM-6-20-SGB-BK
M6
20
45
34
37.5
24.5
4.0
13.0
10.0
4.5
18
BK
SBP-**-M6
37
LDM-6-20-SGB-OR
LDM-6-20-SGB-OR
M6
20
45
34
37.5
24.5
4.0
13.0
10.0
4.5
18
OR
SBP-**-M6
37
LDM-6-20-SGB-RD
LDM-6-20-SGB-RD
M6
20
45
34
37.5
24.5
4.0
13.0
10.0
4.5
18
RD
SBP-**-M6
37
LDM-6-20-SGB-SG
LDM-6-20-SGB-SG
M6
20
45
34
37.5
24.5
4.0
13.0
10.0
4.5
18
SG
SBP-**-M6
37
LDM-6-25-SGB-BK
LDM-6-25-SGB-BK
M6
25
45
34
37.5
24.5
4.0
13.0
10.0
4.5
18
BK
SBP-**-M6
38
LDM-6-25-SGB-OR
LDM-6-25-SGB-OR
M6
25
45
34
37.5
24.5
4.0
13.0
10.0
4.5
18
OR
SBP-**-M6
38
LDM-6-25-SGB-RD
LDM-6-25-SGB-RD
M6
25
45
34
37.5
24.5
4.0
13.0
10.0
4.5
18
RD
SBP-**-M6
38
LDM-6-25-SGB-SG
LDM-6-25-SGB-SG
M6
25
45
34
37.5
24.5
4.0
13.0
10.0
4.5
18
SG
SBP-**-M6
38
LDM-6-32-SGB-BK
LDM-6-32-SGB-BK
M6
32
45
34
37.5
24.5
4.0
13.0
10.0
4.5
18
BK
SBP-**-M6
40
LDM-6-32-SGB-OR
LDM-6-32-SGB-OR
M6
32
45
34
37.5
24.5
4.0
13.0
10.0
4.5
18
OR
SBP-**-M6
40
LDM-6-32-SGB-RD
LDM-6-32-SGB-RD
M6
32
45
34
37.5
24.5
4.0
13.0
10.0
4.5
18
RD
SBP-**-M6
40
LDM-6-32-SGB-SG
LDM-6-32-SGB-SG
M6
32
45
34
37.5
24.5
4.0
13.0
10.0
4.5
18
SG
SBP-**-M6
40
LDM-6-40-SGB-BK
LDM-6-40-SGB-BK
M6
40
45
34
37.5
24.5
4.0
13.0
10.0
4.5
18
BK
SBP-**-M6
42
LDM-6-40-SGB-OR
LDM-6-40-SGB-OR
M6
40
45
34
37.5
24.5
4.0
13.0
10.0
4.5
18
OR
SBP-**-M6
42
LDM-6-40-SGB-RD
LDM-6-40-SGB-RD
M6
40
45
34
37.5
24.5
4.0
13.0
10.0
4.5
18
RD
SBP-**-M6
42
LDM-6-40-SGB-SG
LDM-6-40-SGB-SG
M6
40
45
34
37.5
24.5
4.0
13.0
10.0
4.5
18
SG
SBP-**-M6
42
LDM-6-50-SGB-BK
LDM-6-50-SGB-BK
M6
50
45
34
37.5
24.5
4.0
13.0
10.0
4.5
18
BK
SBP-**-M6
44
LDM-6-50-SGB-OR
LDM-6-50-SGB-OR
M6
50
45
34
37.5
24.5
4.0
13.0
10.0
4.5
18
OR
SBP-**-M6
44
LDM-6-50-SGB-RD
LDM-6-50-SGB-RD
M6
50
45
34
37.5
24.5
4.0
13.0
10.0
4.5
18
RD
SBP-**-M6
44
LDM-6-50-SGB-SG
LDM-6-50-SGB-SG
M6
50
45
34
37.5
24.5
4.0
13.0
10.0
4.5
18
SG
SBP-**-M6
44
LDM-8-20-SGB-BK
LDM-8-20-SGB-BK
M8
20
63
45
49.0
31.0
6.5
17.5
13.5
6.1
24
BK
SBP-**-M8
84
F
P
1
2
3
N
E
Rows Per Page
25
50
75
100
추가 정보
권장 사항
비슷한 제품
관련장비
추가 자료
카탈로그 공급 업체 위치
이 사용자는 또한에 관심이있는 사용자를 보았습니다.
SNSS - Socket Head Cap Screw (Inch Thread)
NBK (Nabeya Bi-tech Kaisha)
26.06.2024
SBP - Thrust Pad
NBK (Nabeya Bi-tech Kaisha)
26.06.2024
SK - Super Knob
NBK (Nabeya Bi-tech Kaisha)
26.06.2024
LDM-SGB-SBP - Clamp Lever with Thrust Pad
NBK (Nabeya Bi-tech Kaisha)
26.06.2024
SBJ-M-F - Ball Joint (Ball side: Male screw, Fixed side: Female screw)
NBK (Nabeya Bi-tech Kaisha)
26.06.2024
SNZFS - Phillps Cross Recessed Flat Head Machine Screw for Precision Instru...
NBK (Nabeya Bi-tech Kaisha)
26.06.2024
KNWMS - Stainless Steel Wing Knob
NBK (Nabeya Bi-tech Kaisha)
26.06.2024
PLLX-AK - Indexing Plunger Long Knob, with Locknut
NBK (Nabeya Bi-tech Kaisha)
26.06.2024
XGT-CS - Rubber - type Flexible Coupling
NBK (Nabeya Bi-tech Kaisha)
26.06.2024
SRTRS - Triangie Socket Button Head Cap Screw
NBK (Nabeya Bi-tech Kaisha)
18.05.2022
PBF-KN / PBF-KSN - Miniature Ball Plunger without Nylon welding, Stainless ...
NBK (Nabeya Bi-tech Kaisha)
26.06.2024
SPE-F - Plastic Screw (PEEK / Cross Recessed Flat Head Screw)
NBK (Nabeya Bi-tech Kaisha)
26.06.2024
SSCMS - Phillips Cross Recessed Truss Head Captive Screw
NBK (Nabeya Bi-tech Kaisha)
26.06.2024
XBW
NBK (Nabeya Bi-tech Kaisha)
26.06.2024
자세히 보기
미리보기
3D
치수도
2D
CAD모델 다운로드
CAD 파일 생성
PDF 데이터시트 생성