LCBSB-3-01A-RT - Adhesive Base Support - Snap Locking
Essentra Components
PCB & Electronics Hardware
Supports
Adhesive Base Supports
Adhesive Base Support - Snap Locking
Powered by
CAD模型選擇
{essentra/l1_t00000000/l2_t12000000/l3_t12010000/p160170/lcbsb-3-01a-rt.prj},{NB=LCBSB-10M-01A2},{PN=LCBSB-10M-01A2},{AMERSID=-},{APACID=-},{EMEAID=1067381},{MAT=UL94 V-2 Nylon 6/6, RMS-01},{COLOR=Natural},{A=0.39400000},{AM=10.0},{FD=7.100},{FTHK=1.570}
過濾設置
運行過濾
刪除篩檢程式
取消
F
P
1
2
N
E
Rows Per Page
25
50
75
100
1
2
3
4
5
6
7
8
9
10
11
12
13
14
15
16
17
18
19
20
21
22
23
24
25
LINA
明細表
PN
Part Number
ⁿ/ₐ
AMERSID
Americas ID
ⁿ/ₐ
APACID
Asia Austrailia Pacific ID
ⁿ/ₐ
EMEAID
Europe Middle East Africa ID
ⁿ/ₐ
MAT
Material
ⁿ/ₐ
COLOR
Color
ⁿ/ₐ
A
A Standoff Height Inch
[Inch]
AM
A Standoff Height Metric
[mm]
LCBSB-3-01A-RT
LCBSB-3-01A-RT
1067322
-
-
UL94 V-2 Nylon 6/6, RMS-0...
Natural
3/16
4.8
LCBSB-4-01A-RT
LCBSB-4-01A-RT
1067323
-
-
UL94 V-2 Nylon 6/6, RMS-0...
Natural
1/4
6.4
LCBSB-6-01A-RT
LCBSB-6-01A-RT
1067324
-
-
UL94 V-2 Nylon 6/6, RMS-0...
Natural
3/8
9.5
LCBSB-8-01A-RT
LCBSB-8-01A-RT
1067325
-
-
UL94 V-2 Nylon 6/6, RMS-0...
Natural
1/2
12.7
LCBSB-9-01A-RT
LCBSB-9-01A-RT
1067326
-
-
UL94 V-2 Nylon 6/6, RMS-0...
Natural
9/16
14.3
LCBSB-10-01A-RT
LCBSB-10-01A-RT
1067316
-
-
UL94 V-2 Nylon 6/6, RMS-0...
Natural
5/8
15.9
LCBSB-12-01A-RT
LCBSB-12-01A-RT
1067317
-
-
UL94 V-2 Nylon 6/6, RMS-0...
Natural
3/4
19.1
LCBSB-14-01A-RT
LCBSB-14-01A-RT
1067319
-
-
UL94 V-2 Nylon 6/6, RMS-0...
Natural
7/8
22.2
LCBSB-16-01A-RT
LCBSB-16-01A-RT
1067320
-
-
UL94 V-2 Nylon 6/6, RMS-0...
Natural
1
25.4
LCBSB-18-01A-RT
LCBSB-18-01A-RT
1067321
-
-
UL94 V-2 Nylon 6/6, RMS-0...
Natural
1 1/8
28.6
LCBSB-6M-01A2
LCBSB-6M-01A2
-
-
1067392
UL94 V-2 Nylon 6/6, RMS-0...
Natural
0.236
6.0
LCBSB-8M-01A2
LCBSB-8M-01A2
-
-
1067394
UL94 V-2 Nylon 6/6, RMS-0...
Natural
0.315
8.0
LCBSB-10M-01A2
LCBSB-10M-01A2
-
-
1067381
UL94 V-2 Nylon 6/6, RMS-0...
Natural
0.394
10.0
LCBSB-12M-01A2
LCBSB-12M-01A2
-
-
1067383
UL94 V-2 Nylon 6/6, RMS-0...
Natural
0.472
12.0
LCBSB-14M-01A2
LCBSB-14M-01A2
-
-
1067385
UL94 V-2 Nylon 6/6, RMS-0...
Natural
0.551
14.0
LCBSB-16M-01A2
LCBSB-16M-01A2
-
-
1067387
UL94 V-2 Nylon 6/6, RMS-0...
Natural
0.63
16.0
LCBSB-3-01A2-RT
LCBSB-3-01A2-RT
-
-
1067389
UL94 V-2 Nylon 6/6, RMS-0...
Natural
0.19
4.8
LCBSB-4-01A2-RT
LCBSB-4-01A2-RT
-
-
1067390
UL94 V-2 Nylon 6/6, RMS-0...
Natural
0.252
6.4
LCBSB-6-01A2-RT
LCBSB-6-01A2-RT
-
-
1067391
UL94 V-2 Nylon 6/6, RMS-0...
Natural
0.374
9.5
LCBSB-8-01A2-RT
LCBSB-8-01A2-RT
-
-
1067393
UL94 V-2 Nylon 6/6, RMS-0...
Natural
1/2
12.7
LCBSB-9-01A2-RT
LCBSB-9-01A2-RT
-
-
1067395
UL94 V-2 Nylon 6/6, RMS-0...
Natural
0.563
14.3
LCBSB-10-01A2
LCBSB-10-01A2
-
-
1067380
UL94 V-2 Nylon 6/6, RMS-0...
Natural
0.626
15.9
LCBSB-12-01A2
LCBSB-12-01A2
-
-
1067382
UL94 V-2 Nylon 6/6, RMS-0...
Natural
0.752
19.1
LCBSB-14-01A2
LCBSB-14-01A2
-
-
1067384
UL94 V-2 Nylon 6/6, RMS-0...
Natural
0.874
22.2
LCBSB-16-01A2
LCBSB-16-01A2
-
-
1067386
UL94 V-2 Nylon 6/6, RMS-0...
Natural
1
25.4
F
P
1
2
N
E
Rows Per Page
25
50
75
100
Additional Information
建議
Similar parts
相應設備
Additional Data
Catalog Vendor Locations
No recommendations available.
Previews
3D
2D
下載CAD模型
生成CAD模型
生成PDF資料表