您可通過問題反饋或聯繫在線客服提交您的建議,我們將盡快完善:
Support
確定
??
-
我的賬號
註冊
登錄
忘記密碼?
български
čeština
Deutsch
English (United Kingdom)
English (United States)
español
français
italiano
日本語
한국어
polski
português
русский
Türkçe
中文
中文 (繁體)
不支持第三方 Cookie
您的瀏覽器不允許設置第三方 cookie。Please enable them in your browsers settings or click the button below.
請單擊此處在新選項卡中打開頁面內容。
If the opened page does not work initially, try reloading the page.
Please enable cookies in your browser for PARTcommunity to work
CAD模型
登錄
註冊
忘記密碼?
български
čeština
Deutsch
English (United Kingdom)
English (United States)
español
français
italiano
日本語
한국어
polski
português
русский
Türkçe
中文
中文 (繁體)
Advertising
Catalog navigation
所有產品目錄
幾何搜索
草圖搜索
變量搜索
認證的產品目錄
按照分類
按照國家
按照標準
可提供的產品目錄語言:
English
English
LCBS-5-3-01 - PCB & Electronics Hardware- Supports - PCB Supports - Locking Two-Prong/Locking Bayonet
Essentra Components
PCB & Electronics Hardware
Supports
Standard Snap Lock Supports
PCB Supports - Locking Two-Prong/Locking Bayonet
Powered by
CAD模型選擇
{essentra/l1_t00000000/l2_t12000000/l3_t12070000/p160261/lcbs-5-3-01.prj},{NB=LCBS-5-18-01},{PN=LCBS-5-18-01},{AMERSID=1069733},{APACID=-},{EMEAID=1070687},{MAT=UL94 V-2 Nylon 6/6, RMS-01},{COLOR=Natural},{A=1.12500000},{AM=28.6},{HIDDEN=No}
過濾設置
運行過濾
刪除篩檢程式
取消
1
2
3
4
5
6
7
8
9
10
11
12
13
14
15
16
17
18
19
20
21
22
LINA
明細表
PN
Part Number
ⁿ/ₐ
AMERSID
Americas ID
ⁿ/ₐ
APACID
Asia Austrailia Pacific ID
ⁿ/ₐ
EMEAID
Europe Middle East Africa ID
ⁿ/ₐ
MAT
Material
ⁿ/ₐ
COLOR
Color
ⁿ/ₐ
A
A Standoff Height Inch
[Inch]
AM
A Standoff Height Metric
[mm]
LCBS-5-3-01
LCBS-5-3-01
1069739
-
1070693
UL94 V-2 Nylon 6/6, RMS-0...
Natural
3/16
4.8
LCBS-5-4-01
LCBS-5-4-01
1069740
-
1070694
UL94 V-2 Nylon 6/6, RMS-0...
Natural
1/4
6.4
LCBS-5-5-01
LCBS-5-5-01
1069742
-
1070696
UL94 V-2 Nylon 6/6, RMS-0...
Natural
5/16
7.9
LCBS-5-6-01
LCBS-5-6-01
1069744
-
1070698
UL94 V-2 Nylon 6/6, RMS-0...
Natural
3/8
9.5
LCBS-5-7-01
LCBS-5-7-01
1069746
-
1070700
UL94 V-2 Nylon 6/6, RMS-0...
Natural
7/16
11.1
LCBS-5-8-01
LCBS-5-8-01
1069747
-
1070701
UL94 V-2 Nylon 6/6, RMS-0...
Natural
1/2
12.7
LCBS-5-10-01
LCBS-5-10-01
1069726
-
1070680
UL94 V-2 Nylon 6/6, RMS-0...
Natural
5/8
15.9
LCBS-5-12-01
LCBS-5-12-01
1069728
-
1070682
UL94 V-2 Nylon 6/6, RMS-0...
Natural
3/4
19.1
LCBS-5-14-01
LCBS-5-14-01
1069729
-
1070683
UL94 V-2 Nylon 6/6, RMS-0...
Natural
7/8
22.2
LCBS-5-16-01
LCBS-5-16-01
1069731
-
1070685
UL94 V-2 Nylon 6/6, RMS-0...
Natural
1
25.4
LCBS-5-18-01
LCBS-5-18-01
1069733
-
1070687
UL94 V-2 Nylon 6/6, RMS-0...
Natural
1 1/8
28.6
LCBS-5-20-01
LCBS-5-20-01
1069736
-
1070690
UL94 V-2 Nylon 6/6, RMS-0...
Natural
1 1/4
31.8
LCBS-5-22-01
LCBS-5-22-01
1069738
-
1070692
UL94 V-2 Nylon 6/6, RMS-0...
Natural
1 3/8
34.9
LCBS-5-4-19
LCBS-5-4-19
1069741
-
1070695
UL94 V-0 Nylon 6/6, RMS-1...
Natural
1/4
6.4
LCBS-5-5-19
LCBS-5-5-19
1069743
-
1070697
UL94 V-0 Nylon 6/6, RMS-1...
Natural
5/16
7.9
LCBS-5-6-19
LCBS-5-6-19
1069745
-
1070699
UL94 V-0 Nylon 6/6, RMS-1...
Natural
3/8
9.5
LCBS-5-8-19
LCBS-5-8-19
1069748
-
1070702
UL94 V-0 Nylon 6/6, RMS-1...
Natural
1/2
12.7
LCBS-5-10-19
LCBS-5-10-19
1069727
-
1070681
UL94 V-0 Nylon 6/6, RMS-1...
Natural
5/8
15.9
LCBS-5-14-19
LCBS-5-14-19
1069730
-
1070684
UL94 V-0 Nylon 6/6, RMS-1...
Natural
7/8
22.2
LCBS-5-16-19
LCBS-5-16-19
1069732
-
1070686
UL94 V-0 Nylon 6/6, RMS-1...
Natural
1
25.4
LCBS-5-18-19
LCBS-5-18-19
1069734
-
1070688
UL94 V-0 Nylon 6/6, RMS-1...
Natural
1 1/8
28.6
LCBS-5-20-19
LCBS-5-20-19
1069737
-
1070691
UL94 V-0 Nylon 6/6, RMS-1...
Natural
1 1/4
31.8
Additional Information
建議
Similar parts
相應設備
Additional Data
Catalog Vendor Locations
No recommendations available.
Previews
3D
2D
下載CAD模型
生成CAD模型
生成PDF資料表