目錄: Elesa
Created: 04.05.2018
產品目錄的特殊屬性:
Central management with the CADENAS quality tool PARTproject QA
Electronic test run was passed (CAD compatibility assured)
Only clear nomenclature -> ERP-compatibility assured
english, italian, french
Weight information included
CADENAS Design Manaual (CDM) was considered
Coloured parts
Consistent variable names
Automatic dimensions
eCl@ss 5.1, 6.0, 6.1, 6.2, 7.0, 7.1, 8.0
ecological informations
English as original or default language
Elesa
LBR-N - Control levers
Elesa
GENERAL CATALOGUE
Control elements
Control levers
LBR.
Powered by
CAD模型選擇
{elesa/general_catalogue/06/2_control_levers/lbr_combi/lbr_n.prj},{NB=Control levers LBR.45/110 N-16},{CODE=33211},{DESCRIPTION=LBR.45/110 N-16},{DIM01=45},{DIM02=16},{DIM03=108},{DIM04=52},{DIM05=16},{DIM06=25},{DIM07=25},{DIM08=6},{DIM09=10},{DIM10=6.5},{DIM11=32},{DIM12=28},{DIM13=17.5},{DIM14=7.0},{DIM15=20},{DIM16=125},{DIM17=13},{DIM18=12},{WEIGHT=80},{L1=50.000},{D=21.000}
過濾設置
運行過濾
刪除篩檢程式
取消
1
2
3
LINA
明細表
CODE
Code
ⁿ/ₐ
DESCRIPTION
Description
ⁿ/ₐ
DIM01
D
[mm]
DIM02
dH8
[mm]
DIM03
L
[mm]
DIM04
H
[mm]
DIM05
h
[mm]
DIM06
h1
[mm]
DIM07
d2
[mm]
DIM08
d3
[mm]
DIM09
d4
[mm]
DIM10
d5
[mm]
DIM11
i
[mm]
DIM12
l
[mm]
DIM13
R
[mm]
DIM14
c
[mm]
DIM15
α
[°]
DIM16
ß ±1
[°]
DIM17
f +0.05/0
[mm]
DIM18
b
[mm]
WEIGHT
Weight
[g]
Control levers LBR.45/110...
33211
LBR.45/110 N-16
45
16
108
52
16
25
25
6
10
6.5
32
28
17.5
7.0
20
125
13
12
80
Control levers LBR.54/130...
33311
LBR.54/130 N-22
54
22
125
66
21
30
31
8
12
6.5
39
34
20.2
7.3
25
125
19
16
130
Control levers LBR.75/170...
33411
LBR.75/170 N-25
75
25
170
80
26
38
42
10
14
8.5
55
45
26.0
15.0
20
105
22
21
255
Additional Information
建議
Similar parts
相應設備
Additional Data
Catalog Vendor Locations
No recommendations available.
Previews
3D
尺寸
2D
下載CAD模型
生成CAD模型
生成PDF資料表