Ladder - Aluminum D1 Regular 114mm Siderail
unitray
Cable Tray Inside Vertical Fittings
Aluminum D1 Regular 114mm Siderail
Powered by
CAD模型選擇
{unitray/cable_tray_inside_vertical_fittings/aluminum_d1_regular_114mm_siderail/ladder.prj},{NB=4IA-4X94},{SHA256=OyRAk2oF4sDWSvmgKwzn5M1Vf/X8b+kHPoRAlOe+Hk0=},{INAME=00171__4ia2d4x94},{DESC=Inside Vertical Fitting},{MF=Aluminum},{D=4 - 45°},{SIDEHT=4 - D / 114 mm (4.5)\"},{R=X - 1220},{W=9 - 900 mm (36)\"},{RS=4 - Ladder},{PN=4IA-4X94}
過濾設置
運行過濾
刪除篩檢程式
取消
F
P
1
2
3
4
5
N
E
Rows Per Page
25
50
75
100
1
2
3
4
5
6
7
8
9
10
11
12
13
14
15
16
17
18
19
20
21
22
23
24
25
LINA
明細表
DESC
Description
ⁿ/ₐ
MF
Material Finish
ⁿ/ₐ
D
Degree
ⁿ/ₐ
SIDEHT
Siderail Height
ⁿ/ₐ
R
Radius
ⁿ/ₐ
W
Width
ⁿ/ₐ
RS
Rung Spacing
ⁿ/ₐ
PN
Part Number
ⁿ/ₐ
3IA-4324
Inside Vertical Fitting
Aluminum
3 - 30°
4 - D / 114 mm (4.5)"
3 - 305
2 - 150 mm (6)"
4 - Ladder
3IA-4324
3IA-4334
Inside Vertical Fitting
Aluminum
3 - 30°
4 - D / 114 mm (4.5)"
3 - 305
3 - 203 mm (8)"
4 - Ladder
3IA-4334
3IA-4354
Inside Vertical Fitting
Aluminum
3 - 30°
4 - D / 114 mm (4.5)"
3 - 305
5 - 300 mm (12)"
4 - Ladder
3IA-4354
3IA-4364
Inside Vertical Fitting
Aluminum
3 - 30°
4 - D / 114 mm (4.5)"
3 - 305
6 - 450 mm (18)"
4 - Ladder
3IA-4364
3IA-4374
Inside Vertical Fitting
Aluminum
3 - 30°
4 - D / 114 mm (4.5)"
3 - 305
7 - 600 mm (24)"
4 - Ladder
3IA-4374
3IA-4384
Inside Vertical Fitting
Aluminum
3 - 30°
4 - D / 114 mm (4.5)"
3 - 305
8 - 750 mm (30)"
4 - Ladder
3IA-4384
3IA-4394
Inside Vertical Fitting
Aluminum
3 - 30°
4 - D / 114 mm (4.5)"
3 - 305
9 - 900 mm (36)"
4 - Ladder
3IA-4394
3IA-4624
Inside Vertical Fitting
Aluminum
3 - 30°
4 - D / 114 mm (4.5)"
6 - 610
2 - 150 mm (6)"
4 - Ladder
3IA-4624
3IA-4634
Inside Vertical Fitting
Aluminum
3 - 30°
4 - D / 114 mm (4.5)"
6 - 610
3 - 203 mm (8)"
4 - Ladder
3IA-4634
3IA-4654
Inside Vertical Fitting
Aluminum
3 - 30°
4 - D / 114 mm (4.5)"
6 - 610
5 - 300 mm (12)"
4 - Ladder
3IA-4654
3IA-4664
Inside Vertical Fitting
Aluminum
3 - 30°
4 - D / 114 mm (4.5)"
6 - 610
6 - 450 mm (18)"
4 - Ladder
3IA-4664
3IA-4674
Inside Vertical Fitting
Aluminum
3 - 30°
4 - D / 114 mm (4.5)"
6 - 610
7 - 600 mm (24)"
4 - Ladder
3IA-4674
3IA-4684
Inside Vertical Fitting
Aluminum
3 - 30°
4 - D / 114 mm (4.5)"
6 - 610
8 - 750 mm (30)"
4 - Ladder
3IA-4684
3IA-4694
Inside Vertical Fitting
Aluminum
3 - 30°
4 - D / 114 mm (4.5)"
6 - 610
9 - 900 mm (36)"
4 - Ladder
3IA-4694
3IA-4924
Inside Vertical Fitting
Aluminum
3 - 30°
4 - D / 114 mm (4.5)"
9 - 915
2 - 150 mm (6)"
4 - Ladder
3IA-4924
3IA-4934
Inside Vertical Fitting
Aluminum
3 - 30°
4 - D / 114 mm (4.5)"
9 - 915
3 - 203 mm (8)"
4 - Ladder
3IA-4934
3IA-4954
Inside Vertical Fitting
Aluminum
3 - 30°
4 - D / 114 mm (4.5)"
9 - 915
5 - 300 mm (12)"
4 - Ladder
3IA-4954
3IA-4964
Inside Vertical Fitting
Aluminum
3 - 30°
4 - D / 114 mm (4.5)"
9 - 915
6 - 450 mm (18)"
4 - Ladder
3IA-4964
3IA-4974
Inside Vertical Fitting
Aluminum
3 - 30°
4 - D / 114 mm (4.5)"
9 - 915
7 - 600 mm (24)"
4 - Ladder
3IA-4974
3IA-4984
Inside Vertical Fitting
Aluminum
3 - 30°
4 - D / 114 mm (4.5)"
9 - 915
8 - 750 mm (30)"
4 - Ladder
3IA-4984
3IA-4994
Inside Vertical Fitting
Aluminum
3 - 30°
4 - D / 114 mm (4.5)"
9 - 915
9 - 900 mm (36)"
4 - Ladder
3IA-4994
3IA-4X24
Inside Vertical Fitting
Aluminum
3 - 30°
4 - D / 114 mm (4.5)"
X - 1220
2 - 150 mm (6)"
4 - Ladder
3IA-4X24
3IA-4X34
Inside Vertical Fitting
Aluminum
3 - 30°
4 - D / 114 mm (4.5)"
X - 1220
3 - 203 mm (8)"
4 - Ladder
3IA-4X34
3IA-4X54
Inside Vertical Fitting
Aluminum
3 - 30°
4 - D / 114 mm (4.5)"
X - 1220
5 - 300 mm (12)"
4 - Ladder
3IA-4X54
3IA-4X64
Inside Vertical Fitting
Aluminum
3 - 30°
4 - D / 114 mm (4.5)"
X - 1220
6 - 450 mm (18)"
4 - Ladder
3IA-4X64
F
P
1
2
3
4
5
N
E
Rows Per Page
25
50
75
100
Additional Information
建議
Similar parts
相應設備
Additional Data
Catalog Vendor Locations
Loading ...
Previews
3D
2D
下載CAD模型
生成CAD模型
生成PDF資料表