您可通過問題反饋或聯繫在線客服提交您的建議,我們將盡快完善:
Support
確定
??
-
我的賬號
註冊
登錄
忘記密碼?
български
čeština
Deutsch
English (United Kingdom)
English (United States)
español
français
italiano
日本語
한국어
polski
português
русский
Türkçe
中文
中文 (繁體)
不支持第三方 Cookie
您的瀏覽器不允許設置第三方 cookie。Please enable them in your browsers settings or click the button below.
請單擊此處在新選項卡中打開頁面內容。
If the opened page does not work initially, try reloading the page.
Please enable cookies in your browser for PARTcommunity to work
CAD模型
登錄
註冊
忘記密碼?
български
čeština
Deutsch
English (United Kingdom)
English (United States)
español
français
italiano
日本語
한국어
polski
português
русский
Türkçe
中文
中文 (繁體)
Advertising
Catalog navigation
所有產品目錄
幾何搜索
草圖搜索
變量搜索
認證的產品目錄
按照分類
按照國家
按照標準
可提供的產品目錄語言:
Deutsch
English
English
LA 9S-TUR - Reversible air-to-water heat pump with 9 kW heat output
Glen Dimplex
Heat Pump Air-to-water
Powered by
CAD模型選擇
{dimplex/heat_pump_air_to_water_external/la_9s_tur.prj},{NB=LA 9S-TUR-372970(architecture350)},{IDNR=},{TYP=LA 9S-TUR},{ARTNR=372970},{LODDEST=architecture},{LODLEVEL=350},{HST=2100},{TH=G},{CH=1 1/4},{HWT=1.5},{PL=9900},{CV=3/N/PE ~400 V, 50 Hz },{CVP=-},{NC=3.2},{G=225.0},{EEC=A+++},{LOL=-22},{UOL=35},{MFT=60},{SL=53},{SLLO=28},{W=910},{H=1650},{D=750},{SC=21},{INFO=Info}
過濾設置
運行過濾
刪除篩檢程式
取消
1
2
LINA
明細表
TYP
Order reference
ⁿ/ₐ
ARTNR
Item No.
ⁿ/ₐ
HST
Heat source throughput min.
[m3/h]
TH
Thread heating connection
ⁿ/ₐ
CH
Heating connection
[Inch]
HWT
Heating water throughput
[m3/h]
PL
Pressure loss heating water throughput
[Pa]
CV
Connection voltage
[V]
CVP
Control voltage protection
ⁿ/ₐ
NC
Nominal current A7 / W35
[A]
G
Weight
[kg]
LA 9S-TUR-372970
LA 9S-TUR
372970
2100
G
1 1/4
1.5
9900
3/N/PE ~400 V, 50 Hz
-
3.2
225.0
WPM Touch-LA 9S-TUR-37297...
WPM Touch-LA 9S-TUR
372970
-
-
-
-
-
1/N/PE ~230 V, 50 Hz
C 10 A
-
5.1
Additional Information
建議
Similar parts
相應設備
Additional Data
Catalog Vendor Locations
Loading ...
Previews
3D
尺寸
2D
下載CAD模型
生成CAD模型
生成PDF資料表