LA 9S-TU - High efficiency air-to-water heat pump for outdoor installation. 9 kW heat output
Glen Dimplex
Heat Pump Air-to-water
Powered by
CAD模型選擇
{dimplex/heat_pump_air_to_water_external/la_9s_tu.prj},{NB=LA 9S-TU-372330(architecture350)},{IDNR=},{TYP=LA 9S-TU},{ARTNR=372330},{LODDEST=architecture},{LODLEVEL=350},{HST=2100},{TH=G},{CH=1 1/4},{HWT=1.5},{PL=9900},{CV=3/N/PE ~400 V, 50 Hz },{CVP=-},{NC=3.2},{G=225.0},{EEC=A++},{LOL=-22},{UOL=35},{MFT=60},{SL=53},{SLLO=25},{W=910},{H=1650},{D=750},{SC=21},{INFO=Info}
過濾設置
運行過濾
刪除篩檢程式
取消
1
2
LINA
明細表
TYP
Order reference
ⁿ/ₐ
ARTNR
Item No.
ⁿ/ₐ
HST
Heat source throughput min.
[m3/h]
TH
Thread heating connection
ⁿ/ₐ
CH
Heating connection
ⁿ/ₐ
HWT
Heating water throughput
[m3/h]
PL
Pressure loss heating water throughput
[Pa]
CV
Connection voltage
[V]
CVP
Control voltage protection
ⁿ/ₐ
NC
Nominal current A7 / W35
[A]
G
Weight
[kg]
LA 9S-TU-372330
LA 9S-TU
372330
2100
G
1 1/4
1.5
9900
3/N/PE ~400 V, 50 Hz
-
3.2
225.0
WPM Touch-LA 9S-TU-372330
WPM Touch-LA 9S-TU
372330
-
-
-
-
-
1/N/PE ~230 V, 50 Hz
C 10 A
-
5.1
Additional Information
建議
Similar parts
相應設備
Additional Data
Catalog Vendor Locations
Loading ...
Previews
3D
尺寸
2D
下載CAD模型
生成CAD模型
生成PDF資料表