目錄: Boteco
Created: 26.01.2016
產品目錄的特殊屬性:
Central management with the CADENAS quality tool PARTproject QA
Electronic test run was passed (CAD compatibility assured)
Only clear nomenclature -> ERP-compatibility assured
Boteco
L806 - "EUROMODEL" WINGNUT WITH THREADED THROUGH INSERT WITHOUT CAP
Boteco
WINGNUTS AND T HANDLES
Powered by
CAD模型選擇
{boteco/galletti_e_tiranti/l806.prj},{NB=L80652.TM0601},{ART=L80652.TM0601},{A=52},{B=19},{H=25,5},{HX=25.5},{M=9,5},{MX=9.5},{C=16,5},{CX=16.5},{D=17},{D3=13},{D1=M06},{D1X=6},{Q=18},{PESO=15}
過濾設置
運行過濾
刪除篩檢程式
取消
1
2
3
4
5
6
7
8
9
10
11
LINA
明細表
ART
Art.
ⁿ/ₐ
A
[mm]
B
[mm]
H
[mm]
M
[mm]
C
[mm]
D
d
[mm]
D3
d3
[mm]
D1
d1
ⁿ/ₐ
Q
[mm]
PESO
Weight
[g]
L80644.TM0501
L80644.TM0501
44
16
21,5
8
14
14
10
M05
15
9
L80644.TM0601
L80644.TM0601
44
16
21,5
8
14
14
10
M06
15
9
L80644.TM0801
L80644.TM0801
44
16
21,5
8
14
14
10
M08
15
10
L80652.TM0501
L80652.TM0501
52
19
25,5
9,5
16,5
17
13
M05
18
14
L80652.TM0601
L80652.TM0601
52
19
25,5
9,5
16,5
17
13
M06
18
15
L80652.TM0801
L80652.TM0801
52
19
25,5
9,5
16,5
17
13
M08
18
16
L80652.TM1001
L80652.TM1001
52
19
25,5
9,5
16,5
17
13
M10
18
16
L80667.TM0601
L80667.TM0601
67
24
32
11
21,5
21
16
M06
18
25
L80667.TM0801
L80667.TM0801
67
24
32
11
21,5
21
16
M08
18
25
L80667.TM1001
L80667.TM1001
67
24
32
11
21,5
21
16
M10
18
26
L80667.TM1201
L80667.TM1201
67
24
32
11
21,5
21
16
M12
18
26
Additional Information
建議
Similar parts
相應設備
Additional Data
Catalog Vendor Locations
看過這個的用戶也對此感興趣
L804 - "EUROMODEL" WINGNUT WITH THREADED STUD
Boteco
17.11.2021
Ergonomic Poly - Wheels
Caster Concepts
27.04.2022
Cable connector M12, D-coded, 4pol, 100°, pin contact
GIMOTA
09.11.2023
DV-T - Inverter with three-phase motor T
Motovario
19.06.2023
ER, RB (Cylindrical bore with set screws, cylindrical outside surface)
FYH INC.
16.11.2022
SAA-F, SBB-RK (Cylindrical bore with set screws, cylindrical outside surfac...
FYH INC.
16.11.2022
BRV - Series
CCTY BEARING JAPAN CORPORATION
10.01.2019
DB - trifase doppia polarita autofrenante
Motovario
19.06.2023
DV-TB - Inverter with three-phase brake motor TB
Motovario
19.06.2023
Cable connector M12, D-coded, 4pol, socket contact
GIMOTA
09.11.2023
Phenolic Resin - Wheels
Caster Concepts
27.04.2022
Cable connector M12, D-coded, 4pol, pin contact
GIMOTA
09.11.2023
QSMN - Speed control
CHELIC
24.07.2020
QST - Pannel type speed control
CHELIC
10.07.2020
Show more
Previews
3D
尺寸
2D
下載CAD模型
生成CAD模型
生成PDF資料表