目錄: Elesa+Ganter
Created: 29.01.2018
產品目錄的特殊屬性:
包含可修改的细节级别 (LOD-功能)
german, english
利用CADENAS质量管理工具 PARTproject QA进行集中管理
Electronic test run was passed (CAD compatibility assured)
只包含唯一性 -> 完整的ERP-匹配性
定义运动 / 几何依赖关系
Assembling conditions / informations included
Definition of NOCUT Parts included
Following Classifications are included:
eCl@ss 6.0
Elesa+Ganter
L.652-X-B - Adjustable handle
Elesa+Ganter
固定及旋转手柄
L.652-X
L 652 X
Powered by
CAD模型選擇
{elesa_ganter/fixed_revolving_fold_away_handles/l_652_x_combi/l_652_x/l_652_x.prj},{NB=Adjustable handle L.652-X/67 B-M6},{PARTNUMBER=32733},{DESCRIPTION=L.652-X/67 B-M6},{DIM01=67},{DIM02=M6},{DIM03=16},{DIM04=39},{DIM05=42},{DIM06=12},{DIM07=10},{DIM08=26},{DIM09=1},{DIM10=18},{WEIGHT=32},{NDM=6},{S1=16},{INFOEG=Produktdetails}
過濾設置
運行過濾
刪除篩檢程式
取消
1
2
3
4
LINA
明細表
PARTNUMBER
代码
ⁿ/ₐ
DESCRIPTION
型号
ⁿ/ₐ
DIM01
l
[mm]
DIM02
d6H
ⁿ/ₐ
DIM03
S
[mm]
DIM04
H
[mm]
DIM05
H1
[mm]
DIM06
d1
[mm]
DIM07
h
[mm]
DIM08
h1
[mm]
DIM09
h2
[mm]
DIM10
Teeth nr
[mm]
WEIGHT
重量
[g]
Adjustable handle L.652-X...
32731
L.652-X/67 B-M5
67
M5
16
39
42
12
10
26
1
18
34
Adjustable handle L.652-X...
32733
L.652-X/67 B-M6
67
M6
16
39
42
12
10
26
1
18
32
Adjustable handle L.652-X...
32763
L.652-X/80 B-M6
80
M6
20
42
46
15
16
27
1
20
46
Adjustable handle L.652-X...
32765
L.652-X/80 B-M8
80
M8
20
42
46
15
13
27
1
20
44
Additional Information
建議
Similar parts
相應設備
Additional Data
Catalog Vendor Locations
No recommendations available.
Previews
3D
尺寸
2D
下載CAD模型
生成CAD模型
生成PDF資料表