目錄: Freudenberg - Freudenberg Sealing Technologies
Created: 20.3.2023
產品目錄的特殊屬性:
Central management with the CADENAS quality tool PARTproject QA
Electronic test run was passed (CAD compatibility assured)
Only clear nomenclature -> ERP-compatibility assured
Freudenberg - Freudenberg Sealing Technologies
L 43 - Merkel® Compact seal
Freudenberg - Freudenberg Sealing Technologies
Hydraulics
Piston Seals (Hydraulic)
Powered by
CAD模型選擇
{freudenberg/hydraulics/piston_seals_hydraulics/l43_asmtab.prj},{NB=24314803 L43 85 65 22.5-(0)},{IDNR=},{ARTIKELNR=24314803},{VERS=2},{D=85.0},{DD=65.0},{NUT=0},{L=22.5},{L1=6.40},{D2=93.30},{D3=79.20},{H=22.4},{P=10.0},{C=5},{PPATH=l43/l43_asmtpl.prj}
過濾設置
運行過濾
刪除篩檢程式
取消
F
P
1
2
N
E
Rows Per Page
25
50
75
100
1
2
3
4
5
6
7
8
9
10
11
12
13
14
15
16
17
18
19
20
21
22
23
24
25
LINA
明細表
ARTIKELNR
Item no.
ⁿ/ₐ
D
[mm]
DD
d
[mm]
L
[mm]
L1
[mm]
D2
[mm]
D3
[mm]
H
[mm]
P
Profile
[mm]
C
[mm]
24251786 L43 40 24 18.4
24251786
40.0
24.0
18.4
6.40
38.70
35.40
18.4
8.0
4
24251780 L43 40 26 15.5
24251780
40.0
26.0
15.5
2.60
39.00
36.00
15.5
7.0
4
529742 L43 40 30 16.4
529742
40.0
30.0
16.4
6.35
38.50
35.40
16.4
5.0
4
24265145 L43 45 31 15.5
24265145
45.0
31.0
15.5
2.60
44.00
41.00
15.5
7.0
4
24251792 L43 50 34 18.4
24251792
50.0
34.0
18.4
6.40
48.70
45.40
18.4
8.0
4
24251797 L43 50 34 20.5
24251797
50.0
34.0
20.5
3.10
49.00
46.00
20.5
8.0
4
529744 L43 55 39 18.4
529744
55.0
39.0
18.4
6.35
53.65
50.37
18.4
8.0
4
24251802 L43 55 39 20.5
24251802
55.0
39.0
20.5
3.10
54.00
51.00
20.5
8.0
4
24251781 L43 60 44 18.4
24251781
60.0
44.0
18.4
6.40
58.70
55.40
18.4
8.0
4
24251787 L43 60 44 20.5
24251787
60.0
44.0
20.5
3.10
59.00
56.00
20.5
8.0
4
24251793 L43 63 47 18.4
24251793
63.0
47.0
18.4
6.40
61.70
58.40
18.4
8.0
4
24251798 L43 63 47 19.4
24251798
63.0
47.0
19.4
6.40
61.70
58.40
19.4
8.0
4
24251803 L43 63 47 20.5
24251803
63.0
47.0
20.5
3.10
62.00
59.00
20.5
8.0
4
24289999 L43 65 49 20.5
24289999
65.0
49.0
20.5
3.10
64.00
61.00
20.5
8.0
4
529745 L43 65 50 18.4
529745
65.0
50.0
18.4
6.35
63.64
60.41
18.4
7.5
4
24251788 L43 70 50 22.4
24251788
70.0
50.0
22.4
6.40
68.30
64.20
22.4
10.0
4
24251782 L43 70 54 20.5
24251782
70.0
54.0
20.5
3.10
69.00
66.00
20.5
8.0
4
24380527 L43 75 55 22.4
24380527
75.0
55.0
22.4
6.40
73.30
69.20
22.4
10.0
4
24379140 L43 75 59 20.5
24379140
75.0
59.0
20.5
3.10
74.00
71.00
20.5
8.0
4
24251794 L43 80 60 22.4
24251794
80.0
60.0
22.4
6.40
78.30
74.20
22.4
10.0
5
24251799 L43 80 62 22.5
24251799
80.0
62.0
22.5
3.60
79.00
76.00
22.5
9.0
5
24314803 L43 85 65 22.5
24314803
85.0
65.0
22.5
6.40
93.30
79.20
22.4
10.0
5
49001921 L43 85 65 22.4
49001921
85.0
65.0
22.4
6.35
83.34
79.16
22.4
10.0
5
24251804 L43 90 70 22.4
24251804
90.0
70.0
22.4
6.40
88.30
84.20
22.4
10.0
5
24251783 L43 90 72 22.5
24251783
90.0
72.0
22.5
3.60
89.00
86.00
22.5
9.0
5
F
P
1
2
N
E
Rows Per Page
25
50
75
100
Additional Information
建議
Similar parts
相應設備
Additional Data
Catalog Vendor Locations
看過這個的用戶也對此感興趣
T 18 - Merkel® U-Ring
Freudenberg - Freudenberg Sealing Technologies
17.11.2023
50
Hallite
05.03.2024
780
Hallite
02.06.2023
NI 300 - Merkel® U-Ring
Freudenberg - Freudenberg Sealing Technologies
17.11.2023
EK - Merkel® Chevron Seal Set
Freudenberg - Freudenberg Sealing Technologies
17.11.2023
P 8 - Merkel® Double wiper
Freudenberg - Freudenberg Sealing Technologies
17.11.2023
Orkot® Slydring® - Wear Ring - Orkot® Slydring® for Piston According to ISO...
Trelleborg
21.07.2023
38 - Wipers
Hallite
05.03.2024
KB - Merkel® Guide ring
Freudenberg - Freudenberg Sealing Technologies
17.11.2023
KK03 - Compact seal
Dichtomatik - Freudenberg Sealing Technologies
04.04.2023
OMK-E - Merkel® OMEGAT
Freudenberg - Freudenberg Sealing Technologies
17.11.2023
PU 11 - Merkel® Double wiper
Freudenberg - Freudenberg Sealing Technologies
17.11.2023
PU 6 - Merkel® Wiper
Freudenberg - Freudenberg Sealing Technologies
17.11.2023
HiMod® Slydring® - Slydring® - HiMod® Slydring® for Piston NON ISO 10766
Trelleborg
21.07.2023
Show more
Previews
3D
尺寸
2D
下載CAD模型
生成CAD模型
生成PDF資料表