L 050 - 3/8” (9,525 mm) - Timing belt pulleys
Sati
Timing belt pulleys and bars
Timing belt pulleys
Powered by
CAD模型選擇
{sati/pulegge_e_bare_dentate/r-puleggedentate/l_050.prj},{NB=L050033},{MAT=Steel},{FLA=With flanges},{COD=33L050},{CODE=L050033},{TYPE=6F},{CFL=FL071 },{Z=33},{DP=100.05},{DE=99.29},{DF=106},{DM=70.0},{DI=-},{F=19.0},{L=32},{SB=11},{WEIGHT=1.30},{SBX=11},{DFX=106.000},{DIX=0.000}
過濾設置
運行過濾
刪除篩檢程式
取消
F
P
1
2
N
E
Rows Per Page
25
50
75
100
1
2
3
4
5
6
7
8
9
10
11
12
13
14
15
16
17
18
19
20
21
22
23
24
25
LINA
明細表
MAT
Material
ⁿ/ₐ
FLA
Flange
ⁿ/ₐ
COD
Code
ⁿ/ₐ
CODE
Code
ⁿ/ₐ
TYPE
Type
ⁿ/ₐ
CFL
Flange code
ⁿ/ₐ
Z
Number of teeth
ⁿ/ₐ
DP
Dp
[mm]
DE
De
[mm]
DF
Df
[mm]
DM
Dm
[mm]
DI
Di
ⁿ/ₐ
F
[mm]
L
[mm]
SB
Stock bore
ⁿ/ₐ
WEIGHT
Weight
[kg]
L050010
Steel
With flanges
10L050
L050010
6F
FL050
10
30.32
29.56
37
20.0
-
19.0
28
8
0.11
L050011
Steel
With flanges
11L050
L050011
6F
FL050
11
33.35
32.59
37
22.0
-
19.0
30
8
0.14
L050012
Steel
With flanges
12L050
L050012
6F
FL052
12
36.38
35.62
43
24.0
-
19.0
30
8
0.17
L050013
Steel
With flanges
13L050
L050013
6F
FL083
13
39.41
38.65
44
28.0
-
19.0
30
8
0.18
L050014
Steel
With flanges
14L050
L050014
6F
FL054
14
42.45
41.68
48
28.0
-
19.0
30
8
0.22
L050015
Steel
With flanges
15L050
L050015
6F
FL055
15
45.48
44.72
51
34.0
-
19.0
30
8
0.28
L050016
Steel
With flanges
16L050
L050016
6F
FL056
16
48.51
47.75
54
36.0
-
19.0
32
8
0.35
L050017
Steel
With flanges
17L050
L050017
6F
FL057
17
51.54
50.78
57
36.0
-
19.0
32
10
0.36
L050018
Steel
With flanges
18L050
L050018
6F
FL058
18
54.57
53.81
60
40.0
-
19.0
32
10
0.42
L050019
Steel
With flanges
19L050
L050019
6F
FL059
19
57.61
56.84
64
40.0
-
19.0
32
10
0.45
L050020
Steel
With flanges
20L050
L050020
6F
FL060
20
60.64
59.88
66.5
40.0
-
19.0
32
10
0.48
L050021
Steel
With flanges
21L050
L050021
6F
FL061
21
63.67
62.91
70
45.0
-
19.0
32
10
0.57
L050022
Steel
With flanges
22L050
L050022
6F
FL062
22
66.70
65.94
75
45.0
-
19.0
32
10
0.59
L050023
Steel
With flanges
23L050
L050023
6F
FL063
23
69.73
68.97
79
55.0
-
19.0
32
10
0.61
L050024
Steel
With flanges
24L050
L050024
6F
FL063
24
72.77
72.00
79
55.0
-
19.0
32
10
0.80
L050025
Steel
With flanges
25L050
L050025
6F
FL064
25
75.80
75.04
82.5
58.0
-
19.0
32
10
0.85
L050026
Steel
With flanges
26L050
L050026
6F
FL065
26
78.83
78.07
86
58.0
-
19.0
32
11
0.90
L050027
Steel
With flanges
27L050
L050027
6F
FL065
27
81.86
81.10
86
58.0
-
19.0
32
11
0.91
L050028
Steel
With flanges
28L050
L050028
6F
FL066
28
84.89
84.13
91
58.0
-
19.0
32
11
0.95
L050029
Steel
With flanges
29L050
L050029
6F
FL067
29
87.93
87.16
94
58.0
-
19.0
32
11
1.00
L050030
Steel
With flanges
30L050
L050030
6F
FL068
30
90.96
90.20
97
70.0
-
19.0
32
11
1.07
L050032
Steel
With flanges
32L050
L050032
6F
FL070
32
97.02
96.26
102
70.0
-
19.0
32
11
1.23
L050033
Steel
With flanges
33L050
L050033
6F
FL071
33
100.05
99.29
106
70.0
-
19.0
32
11
1.30
L050034
Steel
With flanges
34L050
L050034
6F
FL072
34
103.08
102.32
112
70.0
-
19.0
32
11
1.37
L050035
Steel
With flanges
35L050
L050035
6F
FL072
35
106.12
105.35
112
70.0
-
19.0
32
11
1.44
F
P
1
2
N
E
Rows Per Page
25
50
75
100
Additional Information
建議
Similar parts
相應設備
Additional Data
Catalog Vendor Locations
No recommendations available.
Previews
3D
尺寸
2D
下載CAD模型
生成CAD模型
生成PDF資料表