KS - Two-Way Connector Clamp, Aluminum, with screw, stainless steel
Inocon
1 Connecting
1B Tube clamps
KS
Powered by
CAD模型選擇
{inocon/1_verbinden/1b_rohrklemmverbinder/ks/gn_132_2.prj},{NB=Kreuz-Klemmverbinder KS-B40-B40-56-2-2},{PARTNUMBER=KS-B40-B40-56-2-2},{D1=B40},{D11=40},{D2=B40},{D22=40},{KS=Klemmschrauben mit Innensechskant},{K=56},{D3=M10},{NDM=10},{KDM=8.157},{L1=125},{L2=56},{L3X=46.000},{M=45},{Z=M10-35},{L3=78 | 92},{M1=28.000},{M2=40.000},{M3=15.970},{M4=20.000},{O1=34.000},{O11=63.050},{A=11.000},{B=45.000},{C=8.000},{D=10.000},{E=4.000},{F=5.000},{G=7.670},{H=18.000},{J=1.000},{L=17.500},{P=3.000},{R=11.000},{KH=GN 911-M10-40},{OBVIS=schwarz},{X1=1.500},{X2=1.500},{MT=10.000},{MTL=3.500},{MTR=0.000},{MTR1=0.000},{MTV1=0.000},{MTV2=0.000},{BMT=0.750},{VERS=2},{WEIGHT=0.5000},{CTN=76090000},{ROHS=YES},{INFOIN=Produktdetails}
過濾設置
運行過濾
刪除篩檢程式
取消
F
P
1
2
N
E
Rows Per Page
25
50
75
100
1
2
3
4
5
6
7
8
9
10
11
12
13
14
15
16
17
18
19
20
21
22
23
24
25
LINA
明細表
PARTNUMBER
INOCON PARTNUMBER
ⁿ/ₐ
D1
Bore
ⁿ/ₐ
D2
Bore
ⁿ/ₐ
K
Clamping length
[mm]
L1
[mm]
L2
[mm]
M
[mm]
Z
Screw locations
ⁿ/ₐ
L3
Clamping lever
[mm]
OBVIS
Finish
ⁿ/ₐ
WEIGHT
Weight
[kg]
CTN
Customs Tariff Number
ⁿ/ₐ
ROHS
ⁿ/ₐ
Two-Way Connector Clamp K...
KS-B20-B20-40-2-8
B20
B20
40
97
40
33
M8-25
-
blank
0.2450
76090000
YES
Two-Way Connector Clamp K...
KS-B20-B20-40-2-2
B20
B20
40
97
40
33
M8-25
-
black
0.2450
76090000
YES
Two-Way Connector Clamp K...
KS-B25-B25-40-2-8
B25
B25
40
97
40
33
M8-25
63 | 78
blank
0.2200
76090000
YES
Two-Way Connector Clamp K...
KS-B25-B25-40-2-2
B25
B25
40
97
40
33
M8-25
63 | 78
black
0.2200
76090000
YES
Two-Way Connector Clamp K...
KS-B30-B30-40-2-8
B30
B30
40
97
40
33
M8-25
63 | 78
blank
0.1740
76090000
YES
Two-Way Connector Clamp K...
KS-B30-B30-40-2-2
B30
B30
40
97
40
33
M8-25
63 | 78
black
0.1740
76090000
YES
Two-Way Connector Clamp K...
KS-B30-B30-56-2-8
B30
B30
56
125
56
45
M10-35
-
blank
0.6000
76090000
YES
Two-Way Connector Clamp K...
KS-B30-B30-56-2-2
B30
B30
56
125
56
45
M10-35
-
black
0.6000
76090000
YES
Two-Way Connector Clamp K...
KS-B32-B32-56-2-8
B32
B32
56
125
56
45
M10-35
-
blank
0.6200
76090000
YES
Two-Way Connector Clamp K...
KS-B32-B32-56-2-2
B32
B32
56
125
56
45
M10-35
-
black
0.6200
76090000
YES
Two-Way Connector Clamp K...
KS-B35-B35-56-2-8
B35
B35
56
125
56
45
M10-35
78 | 92
blank
0.6000
76090000
YES
Two-Way Connector Clamp K...
KS-B35-B35-56-2-2
B35
B35
56
125
56
45
M10-35
78 | 92
black
0.6000
76090000
YES
Two-Way Connector Clamp K...
KS-B40-B40-56-2-8
B40
B40
56
125
56
45
M10-35
78 | 92
blank
0.5000
76090000
YES
Two-Way Connector Clamp K...
KS-B40-B40-56-2-2
B40
B40
56
125
56
45
M10-35
78 | 92
black
0.5000
76090000
YES
Two-Way Connector Clamp K...
KS-B40-B40-65-2-8
B40
B40
65
143
65
53
M10-50
-
blank
0.8900
76090000
YES
Two-Way Connector Clamp K...
KS-B40-B40-65-2-2
B40
B40
65
143
65
53
M10-50
-
black
0.8900
76090000
YES
Two-Way Connector Clamp K...
KS-B42-B42-65-2-8
B42
B42
65
143
65
53
M10-50
78 | 92
blank
0.7800
76090000
YES
Two-Way Connector Clamp K...
KS-B42-B42-65-2-2
B42
B42
65
143
65
53
M10-50
78 | 92
black
0.7800
76090000
YES
Two-Way Connector Clamp K...
KS-B45-B45-65-2-8
B45
B45
65
143
65
53
M10-50
78 | 92
blank
0.7840
76090000
YES
Two-Way Connector Clamp K...
KS-B45-B45-65-2-2
B45
B45
65
143
65
53
M10-50
78 | 92
black
0.7840
76090000
YES
Two-Way Connector Clamp K...
KS-B48-B48-65-2-8
B48
B48
65
143
65
53
M10-50
78 | 92
blank
0.7500
76090000
YES
Two-Way Connector Clamp K...
KS-B48-B48-65-2-2
B48
B48
65
143
65
53
M10-50
78 | 92
black
0.7500
76090000
YES
Two-Way Connector Clamp K...
KS-B50-B50-65-2-8
B50
B50
65
143
65
53
M10-50
78 | 92
blank
0.6100
76090000
YES
Two-Way Connector Clamp K...
KS-B50-B50-65-2-2
B50
B50
65
143
65
53
M10-50
78 | 92
black
0.6100
76090000
YES
Two-Way Connector Clamp K...
KS-B50-B50-80-2-8
B50
B50
80
169
80
65
M10-50
-
blank
1.4600
76090000
YES
F
P
1
2
N
E
Rows Per Page
25
50
75
100
Additional Information
建議
Similar parts
相應設備
Additional Data
Catalog Vendor Locations
No recommendations available.
Previews
3D
尺寸
2D
下載CAD模型
生成CAD模型
生成PDF資料表