您可通過問題反饋或聯繫在線客服提交您的建議,我們將盡快完善:
Support
確定
??
-
我的賬號
註冊
登錄
忘記密碼?
български
čeština
Deutsch
English (United Kingdom)
English (United States)
español
français
italiano
日本語
한국어
polski
português
русский
Türkçe
中文
中文 (繁體)
不支持第三方 Cookie
您的瀏覽器不允許設置第三方 cookie。Please enable them in your browsers settings or click the button below.
請單擊此處在新選項卡中打開頁面內容。
If the opened page does not work initially, try reloading the page.
Please enable cookies in your browser for PARTcommunity to work
CAD模型
登錄
註冊
忘記密碼?
български
čeština
Deutsch
English (United Kingdom)
English (United States)
español
français
italiano
日本語
한국어
polski
português
русский
Türkçe
中文
中文 (繁體)
Advertising
Catalog navigation
所有產品目錄
幾何搜索
草圖搜索
變量搜索
認證的產品目錄
按照分類
按照國家
按照標準
可提供的產品目錄語言:
Deutsch
English
English
KS.E - Linear Actuator Connectors, Aluminum, with screw, stainless steel
Inocon
2 Positioning
2B Linear unit connectors
KS.E
Powered by
CAD模型選擇
{inocon/2_positionieren/2b_verfahrschlitten/ks_e/gn_132_1_2.prj},{NB=Kreuz-Verfahrschlitten KS.E-G40-B40-56-2-8},{PARTNUMBER=KS.E-G40-B40-56-2-8},{D1=G40 (mit Gleitbuchse)},{D11=40},{D1X=G40},{D2=B40 (ohne Gleitbuchse)},{D22=40},{D2X=B40},{D3X=M10},{NDM3=10},{KDM3=8.160},{K=56},{D3=M5},{NDM4=5},{KDM4=4.019},{L1=125},{L2=56},{M=45},{Z=M10-35},{L3=78 | 92},{KLEMM=GN 911-M10-40},{OB=blank},{R=28.000},{R1=1.500},{L1X=28.000},{L2X=12.000},{SW=17.500},{SW2=17.000},{SW3=8.000},{WEIGHT=0.4170},{CTN=76090000},{ROHS=YES},{INFOIN=Produktdetails}
過濾設置
運行過濾
刪除篩檢程式
取消
1
2
3
4
5
6
7
8
9
10
11
12
13
14
15
16
17
18
19
20
21
22
23
24
LINA
明細表
PARTNUMBER
INOCON PARTNUMBER
ⁿ/ₐ
D1
Bore
ⁿ/ₐ
D2
Bore
ⁿ/ₐ
K
Clamping length
[mm]
D3
Mounting screw on the follower
[mm]
L1
Length
[mm]
L2
[mm]
M
[mm]
Z
Screw locations
ⁿ/ₐ
L3
Clamping lever
ⁿ/ₐ
OB
Finish
ⁿ/ₐ
WEIGHT
Weight
[kg]
CTN
Customs Tariff Number
ⁿ/ₐ
ROHS
ⁿ/ₐ
Linear Actuator Connector...
KS.E-B30-B30-40-2-2
B30 (without slide insert...
B30 (without slide insert...
40
M4
97
40
33
M8-25
63 | 78
black
0.1550
76090000
YES
Linear Actuator Connector...
KS.E-B30-B30-40-2-8
B30 (without slide insert...
B30 (without slide insert...
40
M4
97
40
33
M8-25
63 | 78
blank
0.1700
76090000
YES
Linear Actuator Connector...
KS.E-G30-B30-40-2-2
G30 (with slide insert)
B30 (without slide insert...
40
M4
97
40
33
M8-25
63 | 78
black
0.1550
76090000
YES
Linear Actuator Connector...
KS.E-G30-B30-40-2-8
G30 (with slide insert)
B30 (without slide insert...
40
M4
97
40
33
M8-25
63 | 78
blank
0.1700
76090000
YES
Linear Actuator Connector...
KS.E-B30-B30-56-2-2
B30 (without slide insert...
B30 (without slide insert...
56
M4
125
56
45
M10-35
-
black
0.5700
76090000
YES
Linear Actuator Connector...
KS.E-B30-B30-56-2-8
B30 (without slide insert...
B30 (without slide insert...
56
M4
125
56
45
M10-35
-
blank
0.4170
76090000
YES
Linear Actuator Connector...
KS.E-G30-B30-56-2-2
G30 (with slide insert)
B30 (without slide insert...
56
M4
125
56
45
M10-35
-
black
0.5700
76090000
YES
Linear Actuator Connector...
KS.E-G30-B30-56-2-8
G30 (with slide insert)
B30 (without slide insert...
56
M4
125
56
45
M10-35
-
blank
0.4170
76090000
YES
Linear Actuator Connector...
KS.E-B40-B40-56-2-2
B40 (without slide insert...
B40 (without slide insert...
56
M5
125
56
45
M10-35
78 | 92
black
0.4100
76090000
YES
Linear Actuator Connector...
KS.E-B40-B40-56-2-8
B40 (without slide insert...
B40 (without slide insert...
56
M5
125
56
45
M10-35
78 | 92
blank
0.4170
76090000
YES
Linear Actuator Connector...
KS.E-G40-B40-56-2-2
G40 (with slide insert)
B40 (without slide insert...
56
M5
125
56
45
M10-35
78 | 92
black
0.4100
76090000
YES
Linear Actuator Connector...
KS.E-G40-B40-56-2-8
G40 (with slide insert)
B40 (without slide insert...
56
M5
125
56
45
M10-35
78 | 92
blank
0.4170
76090000
YES
Linear Actuator Connector...
KS.E-B40-B40-65-2-2
B40 (without slide insert...
B40 (without slide insert...
65
M5
143
65
53
M10-50
-
black
0.8340
76090000
YES
Linear Actuator Connector...
KS.E-B40-B40-65-2-8
B40 (without slide insert...
B40 (without slide insert...
65
M5
143
65
53
M10-50
-
blank
0.8340
76090000
YES
Linear Actuator Connector...
KS.E-G40-B40-65-2-2
G40 (with slide insert)
B40 (without slide insert...
65
M5
143
65
53
M10-50
-
black
0.8340
76090000
YES
Linear Actuator Connector...
KS.E-G40-B40-65-2-8
G40 (with slide insert)
B40 (without slide insert...
65
M5
143
65
53
M10-50
-
blank
0.8300
76090000
YES
Linear Actuator Connector...
KS.E-B50-B50-65-2-2
B50 (without slide insert...
B50 (without slide insert...
65
M6
143
65
53
M10-50
78 | 92
black
0.6000
76090000
YES
Linear Actuator Connector...
KS.E-B50-B50-65-2-8
B50 (without slide insert...
B50 (without slide insert...
65
M6
143
65
53
M10-50
78 | 92
blank
0.6110
76090000
YES
Linear Actuator Connector...
KS.E-G50-B50-65-2-2
G50 (with slide insert)
B50 (without slide insert...
65
M6
143
65
53
M10-50
78 | 92
black
0.6000
76090000
YES
Linear Actuator Connector...
KS.E-G50-B50-65-2-8
G50 (with slide insert)
B50 (without slide insert...
65
M6
143
65
53
M10-50
78 | 92
blank
0.6110
76090000
YES
Linear Actuator Connector...
KS.E-B60-B60-80-2-2
B60 (without slide insert...
B60 (without slide insert...
80
M8
169
80
65
M10-50
78 | 92
black
1.0000
76090000
YES
Linear Actuator Connector...
KS.E-B60-B60-80-2-8
B60 (without slide insert...
B60 (without slide insert...
80
M8
169
80
65
M10-50
78 | 92
blank
1.0620
76090000
YES
Linear Actuator Connector...
KS.E-G60-B60-80-2-2
G60 (with slide insert)
B60 (without slide insert...
80
M8
169
80
65
M10-50
78 | 92
black
1.0000
76090000
YES
Linear Actuator Connector...
KS.E-G60-B60-80-2-8
G60 (with slide insert)
B60 (without slide insert...
80
M8
169
80
65
M10-50
78 | 92
blank
1.0620
76090000
YES
Additional Information
建議
Similar parts
相應設備
Additional Data
Catalog Vendor Locations
看過這個的用戶也對此感興趣
KSU.Z - Linear Actuator Connectors, Aluminium, with screw, Stainless Steel
Inocon
19.06.2024
FS.E - Linear Actuator Connectors, Aluminum, with screw, stainless steel
Inocon
19.06.2024
KS.Z - Linear Actuator Connectors, Aluminum, with screw, stainless steel
Inocon
19.06.2024
Show more
Previews
3D
尺寸
2D
下載CAD模型
生成CAD模型
生成PDF資料表