KRU (Plug-in Y) - One-touch Fittings / Flame Resistant / Plug-in Y
SMC
bp4_air_line_equipment
fittings_and_tubing
KR One-touch Fittings / Flame Resistant
Powered by
CAD模型選擇
{smc/bp4_air_line_equipment/fittings_and_tubing/kr/kru-99.prj},{NB=KRU08-99},{IDNR=},{MODEL=KRU},{TUBE=8},{TUBE2=08},{D=15.2},{D1=8},{L1=64.5},{L2=24.5},{P=15.2},{Q=13.7},{A=46.0},{M=18.5},{WEIGHT=22},{AA=24.0},{AB=6.7},{AC=12.0},{AD=15.2},{AE=8.3},{AF=41.9},{AG=1.5},{AH=7.3}
過濾設置
運行過濾
刪除篩檢程式
取消
1
2
3
4
LINA
明細表
TUBE
Tube O.D.
[mm]
D
[mm]
D1
[mm]
L1
[mm]
L2
[mm]
P
[mm]
Q
[mm]
A
[mm]
M
[mm]
WEIGHT
Weigth
[g]
KRU06-99
6
12.8
6
55.5
20.0
12.8
11.7
38.5
17.0
19
KRU08-99
8
15.2
8
64.5
24.5
15.2
13.7
46.0
18.5
22
KRU10-99
10
18.5
10
71.5
27.5
18.5
16.1
50.5
21.0
26
KRU12-99
12
20.9
12
75.5
30.0
20.9
18.1
53.5
22.0
32
Additional Information
建議
Similar parts
相應設備
Additional Data
Catalog Vendor Locations
No recommendations available.
Previews
3D
尺寸
2D
下載CAD模型
生成CAD模型
生成PDF資料表