KQ2X - Different Diameter Plug-in "Y"
SMC
bp4_air_line_equipment
fittings_and_tubing
KQ2 One-touch Fittings (New)
KQ2 Metric-size/Applicable Tubing:MetricSize Connection Thread:M,R,Rc
Powered by
CAD模型選擇
{smc/bp4_air_line_equipment/fittings_and_tubing/kq2_new/kq2_1/kq2x_ddybu.prj},{NB=KQ2X04-06A},{GUI=KQ2X04-06A},{ODA=4.0},{ODB=6},{D1=8.2},{D2=10.4},{L1=45.2},{L2=18.0},{A=31.9},{P=8.2},{M=13.3},{Q=6.8},{O=6},{N=3.2},{EA1=4.2},{EA2=4.2},{MBS=3.0},{CNSMASSEXACT=3.8},{TUBEA=04},{TUBEB=06},{LV1=18.600},{LV2=11.600},{LV3=12.600},{DH1=7.700},{DH2=4.800}
過濾設置
運行過濾
刪除篩檢程式
取消
1
2
3
4
5
LINA
明細表
GUI
ⁿ/ₐ
ODA
Applicable tubing O.D.
[mm]
ODB
Applicable fitting size
[mm]
MODEL
Model
ⁿ/ₐ
D1
[mm]
D2
[mm]
L1
[mm]
L2
[mm]
A
[mm]
P
[mm]
M
[mm]
Q
[mm]
O
[mm]
N
[mm]
EA1
Effective area Nylon
[mm^2]
EA2
Effective area Urethane
[mm^2]
MBS
Min.bore size
[mm]
CNSMASSEXACT
Mass
[g]
KQ2X23-04A
KQ2X23-04A
3.2
4
KQ2X23-04A
7.1
8.2
44.7
18.0
31.4
7.1
13.3
5.7
6
3.2
3.2
2.7
2.5
2.8
KQ2X04-06A
KQ2X04-06A
4.0
6
KQ2X04-06A
8.2
10.4
45.2
18.0
31.9
8.2
13.3
6.8
6
3.2
4.2
4.2
3.0
3.8
KQ2X06-08A
KQ2X06-08A
6.0
8
KQ2X06-08A
10.4
13.2
49.9
19.3
35.7
10.4
13.3
8.2
6
3.2
13.4
10.6
4.5
5.5
KQ2X08-10A
KQ2X08-10A
8.0
10
KQ2X08-10A
13.2
15.9
54.8
22.3
39.2
13.2
14.2
10.1
8
4.2
25.6
17.7
6.0
9.8
KQ2X10-12A
KQ2X10-12A
10.0
12
KQ2X10-12A
15.9
18.5
60.4
25.0
43.4
15.9
15.6
11.4
8
4.2
40.0
28.4
7.5
14.6
Additional Information
建議
Similar parts
相應設備
Additional Data
Catalog Vendor Locations
No recommendations available.
Previews
3D
尺寸
2D
下載CAD模型
生成CAD模型
生成PDF資料表