KQ2W (Inch) - Extended Male Elbow (Face Seal)
SMC
bp4_air_line_equipment
fittings_and_tubing
KQ2 One-touch Fittings (New)
KQ2 Inch-size/Applicable Tubing:Inch Size Connection Thread:R (Face Seal)
Powered by
CAD模型選擇
{smc/bp4_air_line_equipment/fittings_and_tubing/kq2_new/kq2_9/kq2w_eme_fs_inch.prj},{NB=KQ2W09-02AP},{GUI=KQ2W09-02*P},{OD=5/16},{T=1/4},{MATERIAL=A},{H=17},{D1=13.2},{D2=12},{L1=17.2},{L2=36.1},{A=35.1},{M=14.2},{EA1=21.5},{EA2=14.9},{MBS=6.0},{CNSMASSEXACT=35.4},{DX=10.000},{HL=18.700},{DX2=12.000},{LY=1.000},{LX=2.500},{R=2.500},{LV=6.600},{LH=6.000}
過濾設置
運行過濾
刪除篩檢程式
取消
1
2
3
4
5
6
7
8
9
10
11
12
13
14
LINA
明細表
GUI
ⁿ/ₐ
OD
Applicable tubing O.D.(inch)
ⁿ/ₐ
T
Connection thread
ⁿ/ₐ
MODEL
Model
ⁿ/ₐ
H
Width across flats
[mm]
D1
[mm]
D2
[mm]
L1
[mm]
L2
[mm]
A
[mm]
M
[mm]
EA1
Effective area Nylon
[mm^2]
EA2
Effective area Urethane
[mm^2]
MBS
Min.bore size
[mm]
CNSMASSEXACT
Mass
[g]
KQ2W05-01AP
KQ2W05-01*P
3/16
1/8
KQ2W05-01AP
12
9.1
10
15.0
29.7
29.0
13.3
6.8
5.6
3.5
15.7
KQ2W05-02AP
KQ2W05-02*P
3/16
1/4
KQ2W05-02AP
17
9.1
10
15.0
32.0
29.0
13.3
6.8
5.6
3.5
35.1
KQ2W07-01AP
KQ2W07-01*P
1/4
1/8
KQ2W07-01AP
12
11.1
10
15.6
30.7
31.0
13.3
11.6
10.0
4.5
16.0
KQ2W07-02AP
KQ2W07-02*P
1/4
1/4
KQ2W07-02AP
17
11.1
10
15.6
33.0
31.0
13.3
11.6
10.0
4.5
35.4
KQ2W07-03AP
KQ2W07-03*P
1/4
3/8
KQ2W07-03AP
21
11.1
10
15.6
35.0
33.0
13.3
11.6
10.0
4.5
62.8
KQ2W09-01AP
KQ2W09-01*P
5/16
1/8
KQ2W09-01AP
12
13.2
10
16.4
31.7
33.1
14.2
11.6
11.6
4.5
16.7
KQ2W09-02AP
KQ2W09-02*P
5/16
1/4
KQ2W09-02AP
17
13.2
12
17.2
36.1
35.1
14.2
21.5
14.9
6.0
35.4
KQ2W09-03AP
KQ2W09-03*P
5/16
3/8
KQ2W09-03AP
21
13.2
12
17.2
38.1
37.1
14.2
21.5
14.9
6.0
64.7
KQ2W11-02AP
KQ2W11-02*P
3/8
1/4
KQ2W11-02AP
17
15.4
17
19.3
49.9
50.0
15.6
28.8
23.8
7.0
54.1
KQ2W11-03AP
KQ2W11-03*P
3/8
3/8
KQ2W11-03AP
21
15.4
17
19.3
44.5
44.6
15.6
28.8
23.8
7.0
57.5
KQ2W11-04AP
KQ2W11-04*P
3/8
1/2
KQ2W11-04AP
27
15.4
17
19.3
49.3
46.6
15.6
28.8
23.8
7.0
122.5
KQ2W13-02AP
KQ2W13-02*P
1/2
1/4
KQ2W13-02AP
17
19.3
17
21.5
51.8
53.9
17.0
56.7
44.4
9.0
56.4
KQ2W13-03AP
KQ2W13-03*P
1/2
3/8
KQ2W13-03AP
21
19.3
17
21.8
47.4
49.5
17.0
56.7
44.4
9.5
81.6
KQ2W13-04AP
KQ2W13-04*P
1/2
1/2
KQ2W13-04AP
27
19.3
17
21.8
52.0
51.3
17.0
56.7
44.4
9.5
143.9
Additional Information
建議
Similar parts
相應設備
Additional Data
Catalog Vendor Locations
No recommendations available.
Previews
3D
尺寸
2D
下載CAD模型
生成CAD模型
生成PDF資料表