KQ2L - Male Elbow (Face Seal)
SMC
bp4_air_line_equipment
fittings_and_tubing
KQ2 One-touch Fittings (New)
KQ2 Oval Type Metric-size/Applicable Tubing:MetricSize Connection Thread:G (Face Seal)
Powered by
CAD模型選擇
{smc/bp4_air_line_equipment/fittings_and_tubing/kq2_new/kq2_6_1/kq2l_me_fs_1.prj},{NB=KQ2L04-G02A1},{GUI=KQ2L04-G02*1},{OD=4},{T=1/4},{MATERIAL=A},{H=17},{D1=8.2},{X=7.7},{Y=10},{D2=10},{L1=14.8},{L2=20.3},{A=17.9},{M=13.3},{EA1=4.6},{EA2=3.3},{MBS=3.0},{CNSMASSEXACT=16.7},{B1=11.400},{HL=6.500},{DX=7.000},{L3=7.500},{R=2.000},{NO=2}
過濾設置
運行過濾
刪除篩檢程式
取消
1
2
3
4
5
LINA
明細表
GUI
ⁿ/ₐ
OD
Applicable tubing O.D.
[mm]
T
Connection thread
ⁿ/ₐ
MODEL
Model
ⁿ/ₐ
H
Width across flats
[mm]
D1
[mm]
X
Release button dimension
[mm]
Y
Release button dimension
[mm]
D2
[mm]
L1
[mm]
L2
[mm]
A
[mm]
M
[mm]
EA1
Effective area Nylon
[mm^2]
EA2
Effective area Urethane
[mm^2]
MBS
Min.bore size
[mm]
CNSMASSEXACT
Mass
[g]
KQ2L04-G01A1
KQ2L04-G01*1
4
1/8
KQ2L04-G01A1
12
8.2
7.7
10
10
14.8
16.8
15.4
13.3
4.6
3.3
3.0
6.3
KQ2L04-G02A1
KQ2L04-G02*1
4
1/4
KQ2L04-G02A1
17
8.2
7.7
10
10
14.8
20.3
17.9
13.3
4.6
3.3
3.0
16.7
KQ2L06-G01A1
KQ2L06-G01*1
6
1/8
KQ2L06-G01A1
12
10.4
9.7
12
10
15.5
17.9
17.6
13.3
11.4
9.0
4.5
6.7
KQ2L06-G02A1
KQ2L06-G02*1
6
1/4
KQ2L06-G02A1
17
10.4
9.7
12
10
15.5
21.4
20.1
13.3
11.4
9.0
4.5
17.2
KQ2L06-G03A1
KQ2L06-G03*1
6
3/8
KQ2L06-G03A1
21
10.4
9.7
12
10
15.5
22.4
20.1
13.3
11.4
9.0
4.5
28.9
Additional Information
建議
Similar parts
相應設備
Additional Data
Catalog Vendor Locations
No recommendations available.
Previews
3D
尺寸
2D
下載CAD模型
生成CAD模型
生成PDF資料表