目錄: Dichtomatik - Freudenberg Sealing Technologies
Created: 20.3.2023
產品目錄的特殊屬性:
Central management with the CADENAS quality tool PARTproject QA
Electronic test run was passed (CAD compatibility assured)
Only clear nomenclature -> ERP-compatibility assured
Dichtomatik - Freudenberg Sealing Technologies
KNA16 - Piston seal
Dichtomatik - Freudenberg Sealing Technologies
Hydraulics
Piston Seals (Hydraulic)
Powered by
CAD模型選擇
{dichtomatik/hydraulics/piston_seals_hydraulics/kna16_asmtab.prj},{NB=KNA16 67065079 80 60 14 6.4 (0)},{ARTIKELNR=67065079},{D=80.0},{DD=60.0},{NUT=0},{L=14.0},{L1=6.4},{L2=3.3},{D1=74.2},{D2=55.6},{PPATH=kna16/kna16_asmtpl.prj},{VPE=}
過濾設置
運行過濾
刪除篩檢程式
取消
1
2
3
4
5
6
7
8
9
LINA
明細表
ARTIKELNR
Item no.
ⁿ/ₐ
D
[mm]
DD
d
[mm]
L
[mm]
L1
[mm]
L2
[mm]
D1
d1
[mm]
D2
d2
[mm]
KNA16 67065078 50 30 14
67065078
50.0
30.0
14.0
6.4
3.3
44.3
25.6
KNA16 67071718 65 45 14
67071718
65.0
45.0
14.0
6.4
3.3
59.3
40.6
KNA16 67074049 65 50 10.5
67074049
65.0
50.0
10.5
6.4
3.1
60.4
45.6
KNA16 67065079 80 60 14
67065079
80.0
60.0
14.0
6.4
3.3
74.2
55.6
KNA16 67044922 90 70 14
67044922
90.0
70.0
14.0
6.4
3.3
84.2
65.6
KNA16 67084325 95 75 14
67084325
95.0
75.0
14.0
6.4
3.3
89.1
70.6
KNA16 67037533 100 80 14
67037533
100.0
80.0
14.0
6.4
3.3
94.2
75.6
KNA16 67037534 110 90 12....
67037534
110.0
90.0
12.5
6.4
3.3
104.1
85.6
KNA16 67064544 125 105 12
67064544
125.0
105.0
12.0
6.4
3.3
119.3
100.6
Additional Information
建議
Similar parts
相應設備
Additional Data
Catalog Vendor Locations
No recommendations available.
Previews
3D
尺寸
2D
下載CAD模型
生成CAD模型
生成PDF資料表